Index
Home
N3301A
FAQ: What is the procedure to clear instrument memory for security reasons?
FAQ: Where can I find calibration certificates for my instrument?
FAQ: How do I get calibration data when I order a unit?
FAQ: Why does Keysight currently ship Power Supplies with calibration certificates that are not dated?
FAQ: Is a 120 V line cord different from 220 V line cord?
FAQ: Are Keysight Technologies' power supplies certified by a third-party?
FAQ: How do you calculate programming and readback accuracy for a DC power supply?
FAQ: How can I find out if a Keysight power products are tested to a certain industrial standard such as DIN EN 50191, SELV (Extra Low Voltage)?
FAQ: What are Constant Voltage (CV) and Constant Current (CC) in a power supply?
FAQ: Do Keysight power supplies pass diaelectrical withstand tests/HIPOT tests?
FAQ: Why is the readback accuracy different than the meter accuracy?
FAQ: Why does the SCPI measurement not match the Front Panel measurement?
FAQ: What is the difference between the voltage P-P noise and RMS noise specifications?
FAQ: What is the difference between programming accuracy and readback accuracy?
FAQ: What driver is needed for the 82357B USB/GPIB converter, and how can it be installed?
FAQ: How can I learn SCPI?
FAQ: Are Keysight power products tested for IP2X compliance?
FAQ: Is there a difference between Keysight, Agilent, and HP labelled units?
FAQ: What is meant by measurment accuracy specs in the format 0.X% +/- XX?
FAQ: Are Keysight power products tested to Mil-STD-1399?
FAQ: Does Keysight offer a power supply with a PLC (programmable logic controller) interface?
FAQ: Does Keysight offer a power product with analog input programming and polarity reversal relays?
FAQ: Does Keysight offer a power supply designed for current sourcing or constant current operation?
FAQ: How do power supply capabilities impact throughput performance?
FAQ: Are there any limitations with automating a power supply using Linux?
FAQ: Can I mount my power supply in a test rack that is tilted at an angle?
FAQ: Do Keysight power supplies have a remote power or standby feature?
FAQ: Do Keysight power supplies support RS485 communication port?
FAQ: Which Keysight models meet the SELV (safety extra-low voltage) requirement?
FAQ: What is the difference between setting accuracy, programming accuracy, measurement accuracy, and front panel accuracy?
FAQ: Is there simple software available to program my power supply?
FAQ: Do Keysight power supplies support CAN bus?
FAQ: How can I understand power supply specifications?
FAQ: What is the difference between the SCPI VOLTage? and MEASure:VOLTage commands?
FAQ: Does Keysight offer a power supply with a VXI connection option?
FAQ: What does drift mean?
FAQ: What does temperature coefficient mean?
FAQ: What does temperature stability mean?
FAQ: How do I determine which line voltage option to order for my power supply?
FAQ: Can I connect DC power supplies in series or in parallel to obtain higher currents or voltages?
FAQ: Can the current sinking limit be programmed on Keysight power supplies?
FAQ: Can damage occur to my power supply if I exceed the remote sense voltage drop specification when remote sensing?
FAQ: How do I query the status to determine if an OCP has occurred?
FAQ: Why is my unit displaying a negative current when it should not be sinking current?
FAQ: How can I eliminate the flashing single digit in the front-panel display?
FAQ: How long will saved settings be saved?
FAQ: How long can I operate my power supply at full power?
FAQ: What should I use to measure high currents accurately?
FAQ: How do I output a negative voltage?
FAQ: Is the .Net framework required, and are there any additional prerequisties for installing Keysight I/O Libraries?
FAQ: How can I offset the voltage drop caused by long cable lengths from my DC power supply to the device under test (DUT)?
FAQ: Why is the voltage at the output of the power supply higher than what I programmed?
FAQ: What precautions do I need to take when using my DC power supply with an active DUT?
FAQ: How do I determine how fast a step my power supply can make?
FAQ: Can Keysight power supplies be programmed from 0 to full output voltage using a 0 to 10 V signal source?
FAQ: What is the proper way to wire a power supply?
FAQ: Can I use my power supply as a current source?
FAQ: How do I put the power supply in the constant current mode?
FAQ: Can I use the sense terminals as a DVM?
FAQ: Are the sense terminals connected to the output terminals?
FAQ: Can I use my unit in a corrosive environment?
FAQ: What happens if the remote sense lines open?
FAQ: How do I trigger a list transient?
FAQ: In what position should the remote/local switch be placed when calibrating the N3300 load modules?
FAQ: Can an N3300 be retrofitted with option J01?
FAQ: Is it normal for only one of the two fans in my N3300A load mainframe to be working?
FAQ: Why do I get "Err 207 Cal file version error" when I install newly calibrated load modules in my mainframe?
FAQ: Can I add option UJ1 after I buy my supply?
FAQ: Can I use my N3300 series electronic load with float voltages greater than 240 V?
FAQ: What is the purpose of the ferrite core on the E3300 electronic load?
FAQ: How do the N3300 series electronic loads handle inrush current?
FAQ: What is minimum constant current that can be set with the N3300 series electronic load modules?
FAQ: At the bottom of page 4 of the N3300 data sheet, there is a table, titled "typical minimum operating voltage @ full scale current." Does this mean that in CC mode and 30 Amps load, the lowest voltage customer can test is 1.2 V?
FAQ: Can I install N3300 series load modules in a 6050A mainframe?
What is the power consumption (VA) of the N3300A?
FAQ: Is there a later VXI Plug and Play driver for the N3301A than A.00.00, dated 01.09.2000.
FAQ: Do the N3300 series load mainframes come with LAN connections?
FAQ: How many N3306 load modules can be installed in a N3300 mainframe?
FAQ: Does Keysight have a load that can dissipate 5kW?
FAQ: What is the easiest way to physically connect N3300 load modules in a parallel configuration?
FAQ: Does Keysight have a product that can simulate a capacitive load?
FAQ: What are the operating and storage humidity limits for the N3300 electronic load family?
FAQ: What are the operating and storage temperature limits for the N3300 electronic load family?
FAQ: Why does the top cover of the N3300 series load mainframe requires some force to get it down, and why does it tend to rock a little?
FAQ: Can I use an N3300 module in an old HP 6050 load mainframe?
FAQ: How can I make AC Impedance measurements of fuel cells using N3300A series loads?
FAQ: Can the N3300 mainframe display change from Channel 1 to Channel 2 via SCPI commands?
FAQ: Can I float the input of the N3300 load modules?
FAQ: How do you generate transient loads with the N3300 DC Electronic Load?
FAQ: Why does the *IDN? query not return the model’s serial number?
FAQ: Why is there an initial inrush current spike when turning on the power supply that is connected to my N3300 series electronic load?
FAQ: Why is there a large voltage drop when large currents flow into my electronic load module?
FAQ: What is the maximum number of load modules that can be paralleled?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How can I set a current value that is less than the minimum current range of my N3300 series electronic load modules?
FAQ: Can the N3300 series or the 6060B electronic loads be connected in series to increase the voltage?
FAQ: Why am I getting a too many points error when I try to do a digitized measurement but I am not exceeding the specified number of points?
FAQ: Can use my N3300 electronic load as a Constant Power (CP) load?
FAQ: I'm using several N3300 series loads for IV measurements of photovoltaic modules. Why is the current driven faster in current mode than in voltage mode?
FAQ: How can I open the connection of my N33xx to my DUT? Are internal relays available for this product?
FAQ: Can I connect the outputs of N3300 modules with different voltage levels in parallel? For instance, can I connect an N3305A in parallel with an N3306A?
FAQ: What is the maximum slew rate of the N3302A electronic load module?
FAQ: How do I determine the V-I power limits of my electronic load?
FAQ: How do you parallel load modules within the N3300 DC Electronic Load?
FAQ: How can I parallel-program multiple N3300A electronic load mainframes?
FAQ: How can I pulse-characterize power semiconductors using electronic loads?
FAQ: Can I query the serial number on my 6060B electronic load?
FAQ: What is the resistance when the N3300 load module input is set to Short?
FAQ: When does the slew rate setting apply to my electronic load?
FAQ: What are the input snubber network values for the N3300 series load modules?
FAQ: How do I synchronize the turn-on of load modules that are paralleled?
FAQ: How can I synchronize paralleled load modules and paralleled load mainframes?
FAQ: How do I test solar panels with a power supply?
FAQ: Why do I get an error when the List that I am programming on my load module has fewer points than the maximum allowable value?
FAQ: How does the trigger in input on the N3300A mainframe work?
FAQ: How do I trigger a list transient?
FAQ: Can I use my electronic load with an AC input signal?
FAQ: Is it possible to use an N3300 series electronic load at zero volts?
FAQ: What determines the slew rate of the electronic load module?
FAQ: How do I test solar panels with a power supply?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How do I trigger a list transient?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How do I trigger a list transient?
FAQ: How do I test solar panels with a power supply?
FAQ: How do I trigger a list transient?