Index
Home
N6700A
FAQ: Why is the transient response of the basic E3600 Series faster than the N6700 Series?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Where do the N6700 series power modules store their calibration data?
FAQ: How do I troubleshoot a "Channel Failed" error?
FAQ: What do errors 200 and 202 mean, and what can I do to fix them?
FAQ: How do I isolate a hardware failure to the N6700 mainframe or to one of the power modules?
FAQ: What is the Mean Time Before Failure (MTBF) for the N6700 series?
FAQ: Can I upgrade my power module to have option 054 installed after purchase?
FAQ: What is the observed MTBF of the N6700 series?
FAQ: Can I upgrade my power module to have option 760 or 761 installed after I have purchased it?
FAQ: Can I upgrade my N6700A to N6700B?
FAQ: Can BenchVue support constant current (CC) mode or current priority operation for power supplies?
FAQ: Why does the front panel of my N6700 series sometimes display dashes?
FAQ: How does datalogging work?
FAQ: What is the default slew rate for the N6700 power modules?
FAQ: What is the difference between 20 us and 40 us measurement resolution described in the User’s Guide?
FAQ: Can I put different model numbers in series?
FAQ: How does external datalogging work?
FAQ: Why does the fan still run at a high rate on the N6700 power modules even when the output is turned off?
FAQ: Where can I find measurement bandwidth information for power modules other than the N6780 SMU series?
FAQ: How can the N6700 series be controlled programmatically?
FAQ: Is the accuracy of the N6700’s Overcurrent protection (OCP) related to the accuracy of the current programming?
FAQ: Does Keysight supply wiring that connects to the Output and Sense lines included with the N6700 modules?
FAQ: What software drivers are available for the N6700?
FAQ: Why am I observing output stability issues on my N6700 series power modules?
FAQ: How does over-current protection (OCP) work on the N6700 series?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Does the N6700 overvoltage protection (OVP) circuit measure the voltage on the output terminals or the sense terminals?
FAQ: Are there probes and probe kits available for the N6700 power modules?
FAQ: Are there software programming examples for the N6700 series?
FAQ: Is there a quick disconnect available for the N6700 series?
FAQ: What are the ratings of the relays on N6700 power modules with Option 760 and 761?
FAQ: What are the specifications impacted on power modules with Option 760 and 761?
FAQ: Is the N6700 series RoHS compliant?
FAQ: Why is the transient response of the basic E3600 Series faster than the N6700 Series?
FAQ: Can the voltage and current be read back from a single module installed in the N6700?
FAQ: Are the mating connectors for the Output and Sense lines included with the N6700 modules?
FAQ: What is the recommended torque setting when installing power modules in a Keysight N6700 or N6705 mainframe?
FAQ: Why does one of my power modules turn on in CP- mode when connected in anti-series?
FAQ: Can I generate an arb with a short (2 ms) dwell time with an N6700 module?
FAQ: How long can data be continuously logged in BenchVue?
FAQ: Can the N6700 digital connector drive a relay?
FAQ: Can I configure my power supply to do an output dropout?
FAQ: Can I datalog with my power module?
FAQ: How do I determine the minimum pulse width that I can program for my N6700 series power modules?
FAQ: How do I determine if my output is off (disabled) programmatically on my N6700 series?
FAQ: How do you make efficiency measurement with the N6705B DC Power Analyzer?
FAQ: When my unit is in a protection state, such as overvoltage, overcurrent, or overtemperature, if I go to clear the protection it starts with the output on and goes back into the protect state. How do I get my output back to normal?
FAQ: How do I make the Group function work after it has been configured?
FAQ: Is is possible to zero-out the metering offset shown by some power modules even when the output is off?
FAQ: Should I keep my wire lengths the same when I parallel units?
FAQ: How can I check how much margin I have before the over-temperature protection kicks in on the N6700 series?
FAQ: What is the maximum bandwidth for an arbitrary waveform?
FAQ: How do I measure voltage or current on two channels at the same time?
FAQ: How do I measure DC inrush current?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How do you measure equivalent series resistance, ESR, in an ultra-capacitor using the 14585A software and the N6705 DC Power Analyzer?
FAQ: Why does my N6700 power module not measure current over the remote interface?
FAQ: Why does my N6700 power module not measure voltage over the remote interface?
FAQ: Can I have multiple PCs sending commands to the same N6700 series power module?
FAQ: When using one N6700 module as a voltage source and another N6700 as a load, I am seeing close to 0 V (less than 100 mV) on both modules even though I programmed a non-zero value. Why isn't the voltage going to the programmed value?
FAQ: Can the N6700 output a negative voltage?
FAQ: Where can you see a product demonstration of the N6700 Modular Power System?
FAQ: Why do multiple outputs on my N6700 turn on or off when I only program one output to turn on or off?
FAQ: Can I set up my N6700 mainframe so that turning an output on will trigger a list?
FAQ: How do you turn all power module outputs on or off using an external trigger?
FAQ: Is there a SCPI command that keeps the relay closed for an N6700 power module with option 760 or 761?
FAQ: How long does it take the over-voltage protection of the N6700 series to trip?
FAQ: How do I use a passthrough command with an ICI-COM or IVI-C driver?
FAQ: Do the polarity reversal relays hot switch?
FAQ: How can I program identical Keysight N6700-series power modules that are connected in parallel?
FAQ: When are the over-current and over-voltage protection functions activated In the N6700 series?
FAQ: How are the over-current and over-voltage protection functions implemented in the N6700 series?
FAQ: What is the resistance to chassis for the sense and output terminals of the N6700 series power modules?
FAQ: Can you explain the sampling rate of the oscilloscope function in the N6705 Power Analyzer?
FAQ: Can I put two N6700 modules with different voltage ratings in series? For example, can I put a 100V module in series with a 150V module?
FAQ: How do I prevent a power module from sinking current when configured for series operation with another module?
FAQ: What is the shortest sample period for the N6700 voltage measurement?
FAQ: How do I synchronize a measurement with an output transient?
FAQ: Can you synchronize the individual modules within an N6700 mainframe?
FAQ: How do you simplify testing a DC to DC converter with the N6705B DC Power Analyzer?
FAQ: How do I use the digital port to do fault/inhibit across mainframes and turn the outputs off in a sequenced manner?
FAQ: What voltage will appear on the output of my power module once the inhibit line (INH) is cleared?
FAQ: When I group modules in my N6700 mainframe, does all of the power come out of one connector?
FAQ: Can BenchVue support constant current (CC) mode or current priority operation for power supplies?
FAQ: How long can data be continuously logged in BenchVue?
FAQ: Can I configure my power supply to do an output dropout?
FAQ: When my unit is in a protection state, such as overvoltage, overcurrent, or overtemperature, if I go to clear the protection it starts with the output on and goes back into the protect state. How do I get my output back to normal?
Should I keep my wire lengths the same when I parallel units?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: What happens when an over-voltage protection occurs?
FAQ: How do I use a passthrough command with an ICI-COM or IVI-C driver?
Do the polarity reversal relays hot switch?
FAQ: How do I synchronize a measurement with an output transient?
FAQ: How do I use the digital port to do fault/inhibit across mainframes and turn the outputs off in a sequenced manner?