Setting
Averaging style to use in the Gated Spectrum measurement.
An enumeration of type MeasurementGatedSpectrum.AveragingStyleEnum to define the averaging method to use in the Gated Spectrum measurement.
This setting only sets the style of averaging; the number of measurements averaged is set by FramesUsed.
Exception Type | Condition |
---|---|
InvalidParameterException | The value provided is not a valid MeasurementGatedSpectrum.AveragingStyleEnum value. |
MeasurementRunningException | A measurement is currently running. You can find out if a measurement is running by reading the MeasurementRunning property. |
CalibrationRunningException | A calibration is currently running. You can find out if a calibration is running by reading the CalibrationRunning property. |
SelfTestRunningException | A self test is currently running. You can find out if a self test is running by reading the SelfTestRunning property. |
AutorangeRunningException | An autorange is currently running. You can find out if an autorange is running by reading the AutorangeRunning property. |
MeasurementGatedSpectrum Class | Agilent.N4010.WLanTest.Measurements Namespace