Cell Band

 Last updated: October 23, 2014

 The test set's access network emulator provides a selection of cell bands.

Cell Bands

 Cell Band

 Programming Mnemonic

 C.S0057-C Band Class

Forward Link Frequency Range (MHz) Reverse Link Frequency Range (MHz)

 US Cellular

USCellular 0 (800 MHz Band) 860 - 894 815 - 849
US PCS USPCs 1 (1900 MHz Band) 1930 - 1990 1850 - 1910
Japan CDMA JCDMa 3 (JTACS Band) 832 - 870 887 - 925
Korean PCS KPCS 4 (Korean PCS Band) 1840 - 1870 1750 - 1780

 NMT-450

NMT450

 5 (450 MHz Band)

420 - 494 410 - 484

 IMT-2000

 IMT2000

 6 (2 GHz Band)

2110 - 2170 1920 - 1980
(Cellular) Upper700

 CELLular700

 7 (Upper 700 MHz Band)

746 - 758

 776 - 788

 Secondary 800

SECondary800 10 (Secondary 800 MHz Band) 851 - 869,
 
			
935 - 940
806 - 824, 896 - 901
US PCS 1900 USPCs1900 14 (US PCS 1.9GHz Band) 1930 - 1995 1850 - 1915

 AWS

 AWService

 15 (AWS Band)

2110 - 2155 1710 - 1755

 PAMR 400

PAMR400 11 (400 MHz European PAMR Band 420-430, 460-470, 489-493 410-420, 450-460, 479-483

 PAMR 800

PAMR800 12 (800 MHz PAMR Band) 915-921 870-876
Public Safety 700 PSAFety700 18 (700 MHz Public Safety Band) 757-769 787-799

 (Cellular) Lower 700

CLOWer700 19 (Lower 700-MHz Band) 728-746 698-716
TACS TACS 2 (TACS Band) 849-850.5, 917.0125-934.9625, 934.9875-959.9875 894.0-895.5, 872.0125-889.9625, 889.9875-914.9875
DCS 1800 DCS1800 8 (1800 MHz Band) 1805.000-1879.950 1710.000-1784.950
China Cellular CCELlular 9 (900 MHz Band) 925-960 880-915
2.5 GHz IMT-2000 Ext IMT2500 13 (2.5 GHz IMT-2000 Extension Band) 2620.000-2689.950 2500.000-2569.950
US 2.5 GHz US2500 16 (US 2.5 GHz Band) 2624.000-2689.950 2502.000-2567.950
US 2.5 GHz F-Link Only USFLink2500 17 (US 2.5 GHz Forward Link Only Band) 2624.000-2689.950 N/A
US In Flight USIFlight 30 (US In Flight Band) 849.750-850.250 894.750-895.250
US In Flight 3 USIFlight3 3 (US In Flight Band 3) 849.750-850.250 894.750-895.250

 Cell band can be changed at any time. Changing cell band initiates an implicit handoff (see Handoff ).

 

Related Topics


 

GPIB Command: CALL:BAND

 Manual Operation: How Do I Change Call Parameters?

 Channel