Last updated: November 11, 2006
Long Code Mask associated with UATI are used by measurement such as Waveform Quality + Code Domain Measurement Description in the Test operating mode.
Long Code Mask I sets the Long Code Mask for I to be used in the Test Mode for Reverse Traffic channel. See CALL:TEST856:LCMask:I .
Long Code Mask Q sets the Long Code Mask for Q to be used in the Test Mode for Reverse Traffic channel. See CALL:TEST856:LCMask:Q .
In the Test operating mode, you must set the UATI (UATI 024 and UATI color code) or Long Code Mask to be used.
There are four settings associated with the UATI in the Test operating mode.
When any of these user settings are set, the other settings are updated to reflect the last setting. The four settings will always be consistent with each other and represent the last input. After setting what you set is displayed on the Call Setup screen in the
Access Terminal Information
window.
GPIB Command: CALL:STATus:MS:UATI024? , CALL:TEST856:LCMask:I , CALL:TEST856:LCMask:Q , CALL:TEST856:UATI024 , CALL:TEST856:UCCode