CALL:MCAR

CALL:MCAR

Last updated: April 26, 2013

GPIB Command Conventions

CALL:MCARrier:APPLication:TAPPlication[:TYPE]

Function

Sets/queries the Multi-carrier Test Application Protocol. See Multi-carrier Test Application Protocol .

Setting

FORWard | REVerse

Query

FORWard | REVerse

*RST Setting

FORWard

Requirements

Test Application Revision: A.09 and above

Programming Example

 
OUTPUT 714;"CALL:MCARrier:APPLication:TAPPlication FORW"
!Sets the Multi-carrier Test Application Protocol to FMCTAP.

CALL[:CELL]:MCARrier:AUXiliary:APPLication:ACKChannel:BFMAttribute[:TAPPlication][:REVerse][:STATe]

Function

Sets/queries the Aux 1 unit ACK Channel Bit Fixed Mode Attribute (Rev TAP) state. See ACK Channel Bit Fixed Mode Attribute .

Requirements

Test Application Revision: A.09 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (On)

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:APPLication:ACKChannel:BFMAttribute OFF"
! Turns ACK Channel Bit Fixed Mode Attribute (Rev TAP) state Aux1 to off.

CALL[:CELL]:MCARrier:AUXiliary2:APPLication:ACKChannel:BFMAttribute[:TAPPlication][:REVerse][:STATe]

Function

Sets/queries the Aux 2 unit ACK Channel Bit Fixed Mode Attribute (Rev TAP) state. See ACK Channel Bit Fixed Mode Attribute .

Requirements

Test Application Revision: A.09 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (On)

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:APPLication:ACKChannel:BFMAttribute OFF"
! Turns ACK Channel Bit Fixed Mode Attribute (Rev TAP) state Aux2 to off.

CALL[:CELL]:MCARrier:AUXiliary:APPLication:ACKChannel:BFMAttribute[:TAPPlication]:FORWard[:STATe]

Function

Sets/queries the Aux 1 unit ACK Channel Bit Fixed Mode Attribute (Fwd TAP) state. See ACK Channel Bit Fixed Mode Attribute .

Requirements

Test Application Revision: A.09 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (Off)

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:APPLication:ACKChannel:BFMAttribute:FORWard ON"
! Turns ACK Channel Bit Fixed Mode Attribute (Fwd TAP) state Aux1 to on.

CALL[:CELL]:MCARrier:AUXiliary2:APPLication:ACKChannel:BFMAttribute[:TAPPlication]:FORWard[:STATe]

Function

Sets/queries the Aux 2 unit ACK Channel Bit Fixed Mode Attribute (Fwd TAP) state. See ACK Channel Bit Fixed Mode Attribute .

Requirements

Test Application Revision: A.09 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (Off)

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:APPLication:ACKChannel:BFMAttribute:FORWard ON"
! Turns ACK Channel Bit Fixed Mode Attribute (Fwd TAP) state Aux2 to on.

CALL[:CELL]:MCARrier:AUXiliary:APPLication:ACKChanne:MODulation

Function

Sets/queries the Aux 1 unit modulation type of R-ACK Channel when ACK Channel Bit Fixed Mode Attribute of Aux 1 unit is set to on. BPSKeying represents Bi-Polar Keying mode and OOKeying represents On-Off Keying mode. See ACK Channel Modulation Type for details.

This setting is set on Main unit and sent to Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above

Setting

Range: BPSKeying|OOKeying

Query

Range: BPSK|OOK

*RST Setting

BPSK

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:APPLication:ACKChanne:MODulation OOK"
! Sets ACK Channel Modulation Type Aux1 to On-Off Keying.

CALL[:CELL]:MCARrier:AUXiliary2:APPLication:ACKChanne:MODulation

Function

Sets/queries the Aux 2 unit modulation type of R-ACK Channel when ACK Channel Bit Fixed Mode Attribute of Aux 2 unit is set to on. BPSKeying represents Bi-Polar Keying mode and OOKeying represents On-Off Keying mode. See ACK Channel Modulation Type for details.

This setting is set on Main unit and sent to Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above

Setting

Range: BPSKeying|OOKeying

Query

Range: BPSK|OOK

*RST Setting

BPSK

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:APPLication:ACKChanne:MODulation OOK"
! Sets ACK Channel Modulation Type Aux2 to On-Off Keying.

CALL[:CELL]:MCARrier:AUXiliary:APPLication:DATA[:REVerse]:PACKet[:SIZE]

Function

Sets/queries the Aux 1 unit reverse data channel packet size which indirectly determines the data rate and modulation type of Aux 1 unit. See R-Data Pkt Size .

This setting is set on Main unit and sent to Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

Range: BIT128|BIT256|BIT512|BIT768|BIT1024|BIT1536|BIT2048|BIT3072
|BIT4096|BIT6144|BIT8192|BIT12288

Query

Range: same as setting

*RST Setting

BIT128

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:APPLication:DATA:PACKet BIT1024"
! Sets R-Data packet size Aux1 to 1024 bits.

CALL[:CELL]:MCARrier:AUXiliary2:APPLication:DATA[:REVerse]:PACKet[:SIZE]

Function

Sets/queries the Aux 2 unit reverse data channel packet size which indirectly determines the data rate and modulation type of Aux 2 unit. See R-Data Pkt Size .

This setting is set on Main unit and sent to Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

Range: BIT128|BIT256|BIT512|BIT768|BIT1024|BIT1536|BIT2048|BIT3072
|BIT4096|BIT6144|BIT8192|BIT12288

Query

Range: same as setting

*RST Setting

BIT128

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:APPLication:DATA:PACKet BIT1024"
! Sets R-Data packet size Aux2 to 1024 bits.

CALL[:CELL]:MCARrier:AUXiliary:APPLication:DRCChannel:VFMAttribute[:STATe]

Function

Sets/queries the DRC Value Fixed Mode Attribute of Aux 1 unit. It controls whether the DRCValueFixedModeMC attribute is sent to the AT from Aux 1 unit.

This setting is set on Main unit and sent to the Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (On)

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:APPLication:DRCChannel:VFMAttribute OFF"
! Sets DRC Value Fixed Mode Attribute Aux 2 to off.

CALL[:CELL]:MCARrier:AUXiliary2:APPLication:DRCChannel:VFMAttribute[:STATe]

Function

Sets/queries the DRC Value Fixed Mode Attribute of Aux 2 unit. It controls whether the DRCValueFixedModeMC attribute is sent to the AT from Aux 2 unit.

This setting is set on Main unit and sent to the Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST Setting

1 (On)

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:APPLication:DRCChannel:VFMAttribute OFF"
! Sets DRC Value Fixed Mode Attribute Aux 2 to off.

CALL[:CELL]:MCARrier:AUXiliary:APPLication:PLAYer3:TRAFfic:FORmat

Function

Sets/queries the forward traffic transmission format for subtype 3 physical layer of Aux 1 unit when DRC Value Fixed Mode Attribute is On. See F-Traffic Format for details.

This setting is set on Main unit and sent to the Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license
Lab Application Revision: D.00.00 and above with the required feature license, , added Optional DRC values.
Test Application Revision: A.12.00 and above with the required feature license, added Optional DRC values.

Setting

Range: <drc value>,<packet size in bits>,<number of slots>,<preamble length in chips>
(1, 128, 16, 1024); (1, 256, 16, 1024); (1, 512, 16, 1024); (1, 1024, 16, 1024);
(2, 128, 8, 512); (2, 256, 8, 512); (2, 512, 8, 512); (2,1024, 8, 512);
(3, 128, 4, 256); (3, 256, 4, 256); (3, 512, 4, 256); (3, 1024, 4, 256);
(4, 128, 2, 128); (4, 256, 2, 128); (4, 512, 2, 128); (4, 1024, 2, 128);
(5, 512, 4, 128); (5, 1024, 4, 128); (5, 2048, 4, 128);
(6, 128, 1, 64); (6, 256, 1, 64); (6, 512, 1, 64); (6, 1024, 1, 64);
(7, 512, 2, 64); (7, 1024, 2, 64); (7, 2048, 2, 64);
(8, 1024, 2, 64); (8, 3072, 2, 64);
(9, 512, 1, 64); (9, 1024, 1, 64); (9, 2048, 1, 64);
(10, 4096, 2, 64); (11, 1024, 1, 64); (11, 3072, 1, 64);
(12, 4096, 1, 64); (13, 5120, 2, 64); (14, 5120, 1, 64)

Forward Traffic Format with Optional DRC values ( an additional feature license is required ):
(16, 1024, 4, 64); (16, 2048, 4, 64); (16, 3072, 4, 64);
(17, 1024, 4, 64); (17, 2048, 4, 64); (17, 4096, 4, 64);
(18, 1024, 4, 64); (18, 2048, 4, 64); (18, 5120, 4, 64);
(19, 2048, 4, 64); (19, 6144, 4, 64);
(20, 1024, 4, 64); (20, 7168, 4, 64);
(21, 8192, 4, 64); (22, 2048, 2, 64); (22, 6144, 2, 64);
(23, 1024, 2, 64); (23, 7168, 2, 64); (24, 8192, 2, 64);
(25, 2048, 1, 64); (25, 6144, 1, 64);
(26, 1024, 1, 64); (26, 7168, 1, 64); (27, 8192, 1, 64)

Query

Range: same as setting

*RST Setting

4, 1024, 2, 128

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:APPLication:PLAYer3:TRAFfic:FORmat 5, 2048, 4, 128"
! Sets F-Traffic transmission format Aux 1 to DRC value 5,
! packet size 1024 bits, 4 slots per packet,
! preamble length 128 chips.

CALL[:CELL]:MCARrier:AUXiliary2:APPLication:PLAYer3:TRAFfic:FORmat

Function

Sets/queries the forward traffic transmission format for subtype 3 physical layer of Aux 2 unit when DRC Value Fixed Mode Attribute is On. See F-Traffic Format for details.

This setting is set on Main unit and sent to the Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license
Lab Application Revision: D.00.00 and above with the required feature license, , added Optional DRC values.
Test Application Revision: A.12.00 and above with the required feature license, added Optional DRC values.

Setting

Range: <drc value>,<packet size in bits>,<number of slots>,<preamble length in chips>
(1, 128, 16, 1024); (1, 256, 16, 1024); (1, 512, 16, 1024); (1, 1024, 16, 1024);
(2, 128, 8, 512); (2, 256, 8, 512); (2, 512, 8, 512); (2,1024, 8, 512);
(3, 128, 4, 256); (3, 256, 4, 256); (3, 512, 4, 256); (3, 1024, 4, 256);
(4, 128, 2, 128); (4, 256, 2, 128); (4, 512, 2, 128); (4, 1024, 2, 128);
(5, 512, 4, 128); (5, 1024, 4, 128); (5, 2048, 4, 128);
(6, 128, 1, 64); (6, 256, 1, 64); (6, 512, 1, 64); (6, 1024, 1, 64);
(7, 512, 2, 64); (7, 1024, 2, 64); (7, 2048, 2, 64);
(8, 1024, 2, 64); (8, 3072, 2, 64);
(9, 512, 1, 64); (9, 1024, 1, 64); (9, 2048, 1, 64);
(10, 4096, 2, 64); (11, 1024, 1, 64); (11, 3072, 1, 64);
(12, 4096, 1, 64); (13, 5120, 2, 64); (14, 5120, 1, 64)

Forward Traffic Format with Optional DRC values ( an additional feature license is required ):
(16, 1024, 4, 64); (16, 2048, 4, 64); (16, 3072, 4, 64);
(17, 1024, 4, 64); (17, 2048, 4, 64); (17, 4096, 4, 64);
(18, 1024, 4, 64); (18, 2048, 4, 64); (18, 5120, 4, 64);
(19, 2048, 4, 64); (19, 6144, 4, 64);
(20, 1024, 4, 64); (20, 7168, 4, 64);
(21, 8192, 4, 64); (22, 2048, 2, 64); (22, 6144, 2, 64);
(23, 1024, 2, 64); (23, 7168, 2, 64); (24, 8192, 2, 64);
(25, 2048, 1, 64); (25, 6144, 1, 64);
(26, 1024, 1, 64); (26, 7168, 1, 64); (27, 8192, 1, 64)

Query

Range: same as setting

*RST Setting

4, 1024, 2, 128

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:APPLication:PLAYer3:TRAFfic:FORmat 5, 2048, 4, 128"
! Sets F-Traffic transmission format Aux 2 to DRC value 5,
! packet size 1024 bits, 4 slots per packet,
! preamble length 128 chips.

CALL[:CELL]:MCARrier:CONFigure:CARRier

Function

Sets/queries the Local Testset Configuration in Multi Carrier Setup Parameters. See Local Testset Configuration for more information.

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

MAIN | AUXiliary| SINGle

Query

Same as setting

*RST Setting

SINGle

Programming Example

 
OUTPUT 714;"CALL:MCARrier:CONFigure:CARRier MAIN"
! Sets the Local Testset Configuratin to Main.

CALL[:CELL]:MCARrier:MUNit:AUXiliary:SETup:STATe

Function

Sets/queries Auto Setup External 8960 1 State. See Auto Setup External 8960 1/2 State .

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

ON|OFF

Query

Same as setting

*RST Setting

ON

Programming Example

 
OUTPUT 714;"CALL:MCARrier:MUNit:AUXiliary:SETup:STATe ON"
! Sets the Auto Setup External 8960 1 State to On.

CALL[:CELL]:MCARrier:MUNit:AUXiliary2:SETup:STATe

Function

Sets/queries Auto Setup External 8960 2 State. See Auto Setup External 8960 1/2 State .

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

ON|OFF

Query

Same as setting

*RST Setting

OFF

Programming Example

 
OUTPUT 714;"CALL:MCARrier:MUNit:AUXiliary2:SETup:STATe ON"
! Sets the Auto Setup External 8960 2 State to On.

CALL[:CELL]:MCARrier:MUNit:SETup[:AUTO]

Function

Execute Automatic MC Setup. See MCMU Automatic Setup Steps for detailed settings.

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

No setting

Programming Example

 
OUTPUT 714;"CALL:MCARrier:MUNit:SETup"
! Execute Automatic MC Setup.

CALL[:CELL]:MCARrier:AUXiliary:CHANnel:DRANk

Function

Sets/queries Multi-carrier Channel Drop Rank of Aux 1 unit. See Channel Drop Rank .

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

0 to 6

Query

Same as setting

*RST Setting

5

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:CHANnel:DRANk 4"
! Sets the Multi-carrier Channel Drop Rank of Aux 1 unit to 4.

CALL[:CELL]:MCARrier:AUXiliary2:CHANnel:DRANk

Function

Sets/queries Multi-carrier Channel Drop Rank of Aux 2 unit. See Channel Drop Rank .

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

0 to 6

Query

Same as setting

*RST Setting

5

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:CHANnel:DRANk 4"
! Sets the Multi-carrier Channel Drop Rank of Aux 2 unit to 4.

CALL[:CELL]:MCARrier:AUXiliary:CARRier:STATe

Function

Sets/queries the multi-carrier Carrier State for Aux 1 unit. See Carrier State .

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

ON|OFF

Query

Same as setting

*RST Setting

ON

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:CARRier:STATe ON"
! Sets the multi-carrier Channel State Aux1 to ON.

CALL[:CELL]:MCARrier:AUXiliary2:CARRier:STATe

Function

Sets/queries the multi-carrier Carrier State for Aux 2 unit. See Carrier State .

Requirements

Test Application Revision: A.09 and above, with the required feature license

Setting

ON|OFF

Query

Same as setting

*RST Setting

OFF

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:CARRier:STATe ON"
! Sets the multi-carrier Channel State Aux2 to ON.

CALL[:CELL]:MCARrier:AUXiliary:CHANnel:DIGital856
<[:SELected]|:IMT2000|:JCDMa|:KPCS|:NMT450|:CELLular700|:SECondary800|:USCellular|:USPCs|:USPCs1900|AWService|PAMR400|PAMR800|PSAFety700|CLOWer700>

Function

Sets/queries the physical channel number for the specified system type and specified cell band for Aux 1 unit.

The first optional [:SELected] keyword in this command specifies that the channel of Aux 1 unit being set/queried applies to the current system type (see System Type ).

The second optional [:SELected] keyword in this command specifies that the channel of Aux 1 unit being set/queried applies to the current cell band (see Cell Band ).

Specifying a non-current band when setting a channel number will cause the test set to store the channel number for use when the specified band is made current. Also, specifying a non-current band when querying a channel number will return a stored channel number that is not the current channel the test set is transmitting.

To set (make current) a cell band or query the current cell band, use the CALL:BAND command.

This setting is set on Main unit and sent to Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license
Lab Application Revision: C.00.00 and above: Added PAMR400, PAMR800, PSAFety700, CLOWer700 channels
Test Application Revision: A.15.00 and above: channel range of USCellular added 1324 to 1424
Lab Application Revision: F.01.00 and above: channel range of USCellular added 1324 to 1424

Setting

Range:

  • IMT2000: 0 to 1199
  • JCDMa: 1 to 799, 801 to 1039, 1041 to 1199, 1201 to 1600
  • KPCS: 0 to 599
  • NMT450: 1 to 400, 472 to 871, 1039 to 1473, 1536 to 1715, 1792 to 2016
  • SECondary800: 0 to 919
  • CELLular700: 0 to 240
  • USCellular: 1 to 799, 991 to 1023, 1024 to 1323, 1324 to 1424
  • USPCs: 0 to 1199
  • USPCs1900: 0 to 1299
  • AWService: 0 to 899
  • PAMR400: 1 to 400, 472 to 871, 1536 to 1715
  • PAMR800: 0 to 239
  • PSAFety700: 0 to 240
  • CLOWer700: 0 to 360

Resolution: integer

Query

Same as setting

*RST Setting

  • [:SELected]: 550 (because *RST causes the band to be set to US PCS)
  • IMT2000: 550
  • JCDMa: 176
  • KPCS: 350
  • NMT450: 260
  • CELLular700: 95
  • SECondary800: 870
  • USCellular: 425
  • USPCs: 550
  • USPCs1900: 550
  • AWService: 325
  • PAMR400: 210
  • PAMR800: 189
  • PSAFety700: 95
  • CLOWer700: 218

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary:CHANNEL:DIGital856?" 
! Queries the channel number of the current system and band of Aux 1 unit.
 
OUTPUT 714;"CALL:MCARrier:AUXiliary:CHANNEL:DIGital856 384" 
! Sets the channel number of the current system and band of Aux 1 unit to 384.
 
OUTPUT 714;"CALL:MCARrier:AUXiliary:CHANNEL:DIGital856:KPCS 384" 
! Sets the Aux 1 unit channel number for the Digital 856 system and Korean PCS band to 384.
! If this system and band are not current, the value 384 is stored
! and will be transmitted when Digital856 and Korean PCS are current.

CALL[:CELL]:MCARrier:AUXiliary2:CHANnel:DIGital856
<[:SELected]|:IMT2000|:JCDMa|:KPCS|:NMT450|:CELLular700|:SECondary800|:USCellular|:USPCs|:USPCs1900|AWService|PAMR400|PAMR800|PSAFety700|CLOWer700>

Function

Sets/queries the physical channel number for the specified system type and specified cell band for Aux 2 unit.

The first optional [:SELected] keyword in this command specifies that the channel of Aux 2 being set/queried applies to the current system type (see System Type ).

The second optional [:SELected] keyword in this command specifies that the channel of Aux 2 being set/queried applies to the current cell band (see Cell Band ).

Specifying a non-current band when setting a channel number will cause the test set to store the channel number for use when the specified band is made current. Also, specifying a non-current band when querying a channel number will return a stored channel number that is not the current channel the test set is transmitting.

To set (make current) a cell band or query the current cell band, use the CALL:BAND command.

This setting is set on Main unit and sent to Aux unit via LAN.

Requirements

Test Application Revision: A.09 and above, with the required feature license
Lab Application Revision: C.00.00 and above: Added PAMR400, PAMR800, PSAFety700, CLOWer700 channels
Test Application Revision: A.15.00 and above: channel range of USCellular added 1324 to 1424
Lab Application Revision: F.01.00 and above: channel range of USCellular added 1324 to 1424

Setting

Range:

  • IMT2000: 0 to 1199
  • JCDMa: 1 to 799, 801 to 1039, 1041 to 1199, 1201 to 1600
  • KPCS: 0 to 599
  • NMT450: 1 to 400, 472 to 871, 1039 to 1473, 1536 to 1715, 1792 to 2016
  • SECondary800: 0 to 919
  • CELLular700: 0 to 240
  • USCellular: 1 to 799, 991 to 1023, 1024 to 1323, 1324 to 1424
  • USPCs: 0 to 1199
  • USPCs1900: 0 to 1299
  • AWService: 0 to 899
  • PAMR400: 1 to 400, 472 to 871, 1536 to 1715
  • PAMR800: 0 to 239
  • PSAFety700: 0 to 240
  • CLOWer700: 0 to 360

Resolution: integer

Query

Same as setting

*RST Setting

  • [:SELected]: 500 (because *RST causes the band to be set to US PCS)
  • IMT2000: 500
  • JCDMa: 276
  • KPCS: 300
  • NMT450: 160
  • CELLular700: 45
  • SECondary800: 770
  • USCellular: 343
  • USPCs: 500
  • USPCs1900: 500
  • AWService: 300
  • PAMR400: 110
  • PAMR800: 89
  • PSAFety700: 45
  • CLOWer700: 168

Programming Example

 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:CHANNEL:DIGital856?" 
! Queries the channel number of the current system and band of Aux 2 unit.
 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:CHANNEL:DIGital856 384" 
! Sets the channel number of the current system and band of Aux 2 unit to 384.
 
OUTPUT 714;"CALL:MCARrier:AUXiliary2:CHANNEL:DIGital856:KPCS 384" 
! Sets the Aux 2 unit channel number for the Digital 856 system and Korean PCS band to 384.
! If this system and band are not current, the value 384 is stored
! and will be transmitted when Digital856 and Korean PCS are current.

Related Topics


Multi-carrier Test Application Protocol

Session Application Type

Multi-carrier Multi-unit (MCMU) Overview

Multi-carrier Parameters and Information