Data Connection Processing Event Synchronization

Data Connection Processing Event Synchronization

Last updated: April 14, 2005

Description

Using the call processing subsystem overlapped command synchronization commands, you can query the test set to find out when an overlapped command operation is done (:DONE?, :OPC?), force the test set to not execute any more commands until an overlapped command operation has completed (:WAIT), or simply force an overlapped command to behave as a sequential command (:SEQ).

Pending Operation Flags

Associated with each overlapped command, the test set maintains a binary indicator known as a pending operation flag. A pending operation flag is set true when the operation started by the overlapped command is executing, and is set false when the operation is no longer executing.

   
NOTE
In addition to the call processing subsystem overlapped commands, the test set also provides the measurement-related INITiate <measurement> overlapped commands.

   

Call Processing Subsystem Overlapped Command Synchronization Commands

Overlapped Commands
Command Purpose Of Command

Example

:DONE?

Returns a 0 if the associated command's pending operation flag is true, or a 1 if it is false.

 
10 OUTPUT 714;"CALL:TCH 65"
20 OUTPUT 714;"SETUP:TXP:CONT OFF"
30 OUTPUT 714;"SETUP:PFER:CONT OFF"
40 REPEAT 
50 OUTPUT 714;"CALL:TCH:DONE?"
60 ENTER 714;Process_done
70 UNTIL Process_done
80 OUTPUT 714;INIT:TXP;PFER"
90 END

The example shown is from the E1960A GSM test application. Commands the test set to perform a traffic channel handover and execute two setup commands. After the two setup commands have finished, the :DONE? command is used to find out if the handover is finished

:SEQuential

Forces an overlapped command to execute in a sequential manner. No subsequent commands will be executed until the pending operation flag for this operation is false.

 
OUTPUT 714;"CALL:TCH:SEQ 65"

The example shown is from the E1960A GSM test application. Commands the test set to perform a traffic channel handover and to not execute any more commands until the pending operation flag associated with the CALL:TCH command is false.

:WAIT

Forces the test set to wait until the associated command's pending operation flag is false before executing any more commands.

 
10 OUTPUT 714;"CALL:TCH 65"
20 OUTPUT 714;"SETUP:TXP:CONT OFF"
30 OUTPUT 714;"SETUP:PFER:CONT OFF"
40 OUTPUT 714;"CALL:TCH:WAIT"
50 OUTPUT 714;"INIT:TXP;PFER"
60 END

The example shown is from the E1960A GSM test application. Commands the test set to perform a traffic channel handover and execute two setup commands. After the two setup commands have finished, the :WAIT command is sent to prevent the test set from executing the INITiate command until the handover is finished.

:OPComplete?

Places a 1 in the test set's output queue when the associated command's pending operation flag goes false. Controlling program hangs on this query until the 1 is retrieved.

 
10 OUTPUT 714;"CALL:TCH 65"
20 OUTPUT 714;"SETUP:TXP:CONT OFF"
30 OUTPUT 714;"SETUP:PFER:CONT OFF"
40 OUTPUT 714;"CALL:TCH:OPC?"
50 ENTER 714;Op_complete
60 OUTPUT 714;"INIT:TXP;PFER"
70 END

The example shown is from the E1960A GSM test application. Commands the test set to perform a traffic channel handover and execute two setup commands. After the two setup commands have finished, the :OPC? command is sent to hang program execution until a 1 is put in the test set's output queue, satisfying the ENTER statement and allowing program execution to continue with the INITiate command.

Operating Considerations

When using the call processing subsystem overlapped command synchronization commands, check the conditions that set the operation's pending operation flag (POF) false to avoid unexpected results.

Call Processing Subsystem Overlapped Commands

Overlapped Commands
Call Processing Command Purpose Of Command

Pending Operation Flag (POF) is false when

CALL:FUNCtion:DATA:STARt Attempts to open the connection. The data connection state is any non-transitory state (that is, idle, session open, or connected).
CALL:DCONnected:ARM[:IMMediate]

Arms the data connection state change detector.

The call control status change detector has been disarmed.

See Data Connection State Change Detector .

Related Topics


Test System Synchronization Overview

Data Connection State Synchronization

Measurement Event Synchronization