Short Message Service Information

Short Message Service Information

Last updated: January 3, 2008

This section is applicable to the lab application and to a test application with the required feature license.

When the F5 ( Short Message Service ) on Call Control 3 of 3 menu is pressed, the Short Message Service Information screen (see Short Message Service Information Screen ) appears. It consists of five windows:

To clear the information on the SMS Status and the received SMS message, see Clearing the SMS Info/Status .

Short Message Service Information Screen

Mobile-Terminated Message

The Mobile-Terminated Message window is a scrolling display which allows viewing of the message contents you entered to be sent to the MS (see Creating/Editing the Mobile-Terminated Message Contents ).

Five rows, up to 80 user input characters can be displayed at a time. Four of the rows, each containing up to 20 characters, are used to show the message contents. One row shows the integer value of the Character Index and a cursor represented by a caret (^) pointing to the character specified by the Character Index (see Enter/Edit Message Contents ). Note that the character index value starts from 0 (zero).

The scrolling indicators (^ and v) are shown when more of the user input message is available both above and below the displayed portion of the message. To scroll the displayed portion of the message to view other portion of the message, change the setting in Character Index (see Enter/Edit Message Contents ).

Mobile-Originated Message

The Mobile-Originated Message window is to display the contents of the last received SMS message from the mobile station. The message can be displayed in ASCII or Hex format which is controlled by the setting of Display Format (see Display Control ). To clear the information shown in this window, see Clearing the SMS Info/Status .

The display is broken into 5 rows, each containing up to 20 characters, to allow for displaying a maximum of 100 characters at a time. If there are characters preceding the 1st row displayed, there will be a caret (^) shown on the upper-right of the window. If there are characters following the last row displayed, there will be a caret (v) shown on the lower-right of the window. To view the entire message, change the setting of Row Index (see Display Control ) to scroll the displayed portion of the message.

See also CALL:SMService:MORiginated:MESSage:ASCii? and CALL:SMService:MORiginated:MESSage:HEX? .

Mobile-Terminated SMS Info

This window displays the current parameter settings included in the SMS messages to be sent to the MS.

Some of these parameters are set from the Mobile-Terminated SMS Parameters menu (see Mobile-Terminated SMS Parameters ).

The Message Length (see CALL:SMService:MTERminated:MESSage:LENGth? ) indicates the length of the desired message in encoded characters to be sent to the mobile station. See How Does the Test Set Build the Mobile-Terminated Message? for details.

Mobile-Originated SMS Info

This window (see Short Message Service Information Screen ) displays the parameters included in the received SMS message sent from the MS. To clear the information in this window, see Clearing the SMS Info/Status .

SMS Message Acknowledge Info

This window provides an indication of:

To clear the information in this window, see Clearing the SMS Info/Status .

MS Ack Cause Code & String

MS Ack Cause Code

MS Ack Cause String

NAN

"" (Empty string)

0

Address vacant

1

Address translation failure

2

Network resource shortage

3

Network failure

4

Invalid Teleservice ID
5 to 31 Other network problem
32 No page response
33 Destination busy
34 No acknowledgment
35 Destination resource shortage
36, 48 to 63 SMS delivery postponed
37 Destination out of service
38 Destination no longer at this address
39 to 47 Other terminal problem
64 Radio interface resource shortage
65 Radio interface incompatibility
66 to 95 Other radio interface problem
96 Encoding problem
97 SMS origination denied
98 SMS termination denied
99 Supplementary service not supported
100 SMS not supported
101 Reserved
102 Missing expected parameter
103 Missing mandatory parameter
104 Unrecognized parameter value
105 Unexpected parameter value
106 User Data size error
107 to 255 Other general problems

Related Topics


Mobile-Terminated SMS Message Operation

Mobile-Originated SMS Message Operation

SMS (Short Message Service) State Synchronization