This section is applicable to the lab application and to a test application with the required feature license.
The message contents you entered may be different from the message that is actually sent to the mobile station due to many factors. The following explains how the test set processes the messages to be sent to the mobile station.
Interim Results | ||
---|---|---|
User Input Message Contents = "12345" (5 hex characters) Assumed maximum allowed encoded characters is 19 UNICODE characters due to current protocol configuration. |
User input message would be padded with "000" to make 2 UNICODE encoded characters. Desired message would be "1234500012345000...1234500012345000" (8 hex characters, repeated 200 times) Message Length (the length of desired message in encoded characters, see Mobile-Terminated SMS Info ) would be 400 (8 hex characters are represented by 2 UNICODE encoded characters) |
The actual message sent to the mobile station would be "1234500012345000123450001234500012345000123450001234500012345000123450001234", truncated to result in 19 UNICODE encoded characters due to the current protocol configuration allowed. Two error messages would result, "SMS message padded with trailing zeros to define whole characters" and "SMS send message truncated due to protocol to <n> characters where <n> would be 19)" |
Creating/Editing the Mobile-Terminated Message Contents