The cell information includes several types of parameters:
To change the control channel parameters, follow the procedure below.
Control Channel Configuration
and press the knob.
IS-2000
is currently selected in the
System Type
(
F2
) and
7 (IS-2000-A)
is selected in the
Protocol Rev
(
F10
), either
F-PCH/R-ACH
or
F-BCCH/F-CCCH/R-EACH
can be selected.
Control Channel Configuration
is only available for protocol revision 7 and above. See
Protocol Revisions
for details.
F-BCCH/F-CCCH/R-EACH
is selected, the F-BCCH/F-CCCH related parameters are displayed in the Control Channel Parameters menu. Also, the
F3
softkey is labeled as
Enhanced Access Parms
(see
C. Access Parameters or Enhanced Access Parameters
for details) and the Cell Information screen is updated with the F-BCCH/F-CCCH/R-EACH related information.
F-PCH/R-ACH
is selected, the paging channel related parameters are displayed in the Control Channel Parameters menu. Also, the
F3
softkey is labeled to
Access Parameters
(see
C. Access Parameters or Enhanced Access Parameters
for details) and the Cell Information screen is updated with the F-PCH/R-ACH related information.
IS-2000
is currently selected in the
System Type
(
F2
) and
6 (IS-2000-0)
is selected in the
Protocol Rev
(
F10
), the paging channel related parameters are displayed in the Control Channel Parameters menu.
Close Menu
(
F6
) key.
Return
(
F6
) key.To change the cell parameters, follow the following procedure.
To change the access or enhanced access parameters, follow the procedure below.
Control 2 of 5
menu (Lab Application) or
Control 2 of 3
menu (Test Application).
Cell Info
(
F2
) key.
control channel configuration
(see
A. Control Channel Parameters
), the
F3
is labeled to
Access Parameters
or
Enhanced Access Parms
by which the Access Parameters or the Enhanced Access Parameters menu can be accessed.To change the registration parameters, follow the procedure below.
Control 2 of 5
menu (Lab Application) or
Control 2 of 3
menu (Test Application).
Cell Info
(
F2
) key until you reach
Control 2 of 5
menu (Lab Application) or
Control 2 of 3
menu (Test Application).
Registration Parameters
(
F4
) key.To change the CDMA system time, follow the procedure below.
CDMA System Time (Date)
field and enter 14 in the
CDMA System Time (Time)
field.
Close Menu
(
F6
) key.
Return
(
F6
) key.Setting Control Channel Parameters
Setting Enhanced Access Parameters