CALL:CIDentity

CALL:CIDentity

Last updated: June 6, 2007

GPIB Command Conventions

CALL:CIDentity

Function

Sets/queries the originating address to be supplied with the SMS message to the mobile station. It also sets Call-Back Number value when the Call-Back Number subparameter is included in the SMS message to be sent to the mobile station (determined by the CALL:SMService:MTERminated:CBNumber )

Setting

Range: 0 to 14 characters enclosed by quotes, each character from the set of 0123456789#*

Query

Range: same as setting

*RST Setting

"5099214001"

Requirements

Test Application Revision: B.07 and above

Lab Application Revision: B.00 and above

Programming Example

 
OUTPUT 714;"CALL:CIDentity '#0123456789*'"
!Sets the SMS originating address to #0123456789*.