Last updated: December 3, 2008
BCH Parameters
(
F7
). The menu on the right now displays the BCH Parms.
Cell Band
(
F8
) and select
DCS
from the popup menu.
Operating Mode
(
F1
) and select
Cell Off
from the popup menu. The configurable parameters for controlling access burst power are only available when the test set's operating mode is
Cell Off
.
Cell Info
(
F6
).
Cell Parameters
(
F2
).
MS TX Power Max CCH (GSM or GPRS)
, press the knob to select it.
Cell Parameters
area of the display changes to match the power level you've specified.NOTE |
If you want to set the power to correspond to levels 29, 30, or 31, leave the MS TX Pwr Max CCH parameter set at 0.
DCS1800 Max CCH Power Offset
and select it. The parameter area should become white.
Cell Parameters
area of the display changes according to the value you've chosen.For example, If the Cell Band is set to DCS, and you have set the MS TX Power Max CCH (GSM) to power level 0 (power level 0 is 30 dBm) and MS TX Power Max CCH DCS1800 offset to level 3 (which corresponds to a 6 dBm offset). Therefore, the maximum power the mobile station is allowed to transmit on the contol channel is 36 dBm.
Close Menu
(
F6
) and then
Return
(
F6
).
Operating Mode
(
F1
) and select
Active Cell
from the popup menu.