Last updated: December 3, 2008
The SETup subsystem is used to configure the test set for each measurement. Typical settings include:
NOTE |
GSM/GPRS LA | |||||
---|---|---|---|---|---|
Yes | |||||
SETup:BERRor | Yes | No | |||
SETup:BLERror | No | Yes |
Yes (includes support for 8PSK modulation coding schemes) |
||
SETup:CONTinuous | Yes | Yes | |||
SETup:DAUDio | Yes | No | |||
SETup:DPOWer | Yes | Yes | No | ||
Yes (includes support for 8PSK modulation coding schemes) |
|||||
SETup:FBERror | |||||
No | No | Yes | Yes | ||
SETup:GBERror | No | Yes | |||
SETup:IFERror | No | No | Yes | Yes | |
SETup:IQTuning | |||||
SETup:ORFSpectrum | Yes | Yes | |||
SETup:PFERror | Yes | Yes | |||
SETup:PVTime | |||||
No | No | Yes | Yes | ||
SETup:SMONitor | Yes | ||||
SETup:TXPower | Yes |