Protocol Logging Requirements
Last updated: December 3, 2008
The Lab Application enables the test set to log protocol messages. Protocol messages are forwarded to the Wireless Protocol Advisor (WPA) software, which is required for message display and analysis. This software is included with the lab application and will run on PCs that meet the following system requirements:
Summary of Requirements for the Wireless Protocol Advisor
These requirements are subject to change or addition without notice. Always refer to the product web page for the latest information.
-
PC Operating System:
-
Microsoft
,
Windows
,
98
-
Microsoft
,
Windows
,
NT 4 SP3/4/5
-
Microsoft
,
Windows
,
2000
-
300 MHz Pentium or equivalent recommended
-
128 MB RAM recommended
-
250 MB available disk space required for installation
-
100 MB available disk space recommended for storing logged information
-
Video resolution minimum 800 by 600 pixels with at least 256 colors
-
LAN or WAN connectivity required to connect to the test set