CALL:G900MNCode

CALL:G900MNCode

Last updated: November 25, 2010

GPIB Command Conventions

CALL[:CELL]:G900MNCode[:SVALue]

Function

GSM TA

This command sets/queries the 3 digit mobile network code. This command is used for the GSM900 band only. Note, this command can only be used when the Cell Operating Mode is OFF and Cell Band is set to PGSM, EGSM or RGSM.

GPRS TA

EGPRS TA

GSM/GPRS LA

EGPRS LA

Setting

Range: 0 to 999

Resolution: 1

Query

Range: 0 to 999

Resolution: 1

*RST Setting

1

Requirements GSM/GPRS/ EGPRS TA

Revision: A.12 and above

GSM/GPRS/ EGPRS LA

Revision: H.00.00 and above

Programming Example

 
OUTPUT 714;"CALL:CELL:OPERATING:MODE OFF" 
! Sets the operating mode to Cell Off. 
 
OUTPUT 714;"CALL:CELL:BAND PGSM" 
! Sets the Cell Band to PGSM. 
 
OUTPUT 714;"CALL:CELL:G900MNCODE:SVALUE 798" 
! Sets the value to 798 and the state to ON. Only used for PGSM band. 

CALL[:CELL]:G900MNCode:VALue

Function

GSM TA

This command sets/queries the 3 digit mobile network code value. This command is used for GSM900 band only. Note, this command can only be used when the Cell Operating Mode is OFF and Cell Band is set to PGSM, EGSM or RGSM.

GPRS TA

EGPRS TA

GSM/GPRS LA

EGPRS LA

Setting

Range: 0 to 999

Resolution: 1

Query

Range: 0 to 999

Resolution: 1

*RST Setting

1

Requirements GSM/GPRS/ EGPRS TA

Revision: A.12 and above

GSM/GPRS/ EGPRS LA

Revision: H.00.00 and above

CALL[:CELL]:G900MNCode:STATe

Function

GSM TA

This command sets/queries the MNC state. This command is used for the GSM900 band only. Setting it to ON configures the BCCH to use the 3 digit MNC. Note, this command can only be used when the Cell Operating Mode is OFF and Cell Band is set to PGSM, EGSM or RGSM.

GPRS TA

EGPRS TA

GSM/GPRS LA

EGPRS LA

Setting

Range: 0 | OFF | 1 | ON

Query

Range: 0 | 1

*RST Setting

0 | OFF
Requirements GSM/GPRS/ EGPRS TA

Revision: A.12 and above

GSM/GPRS/ EGPRS LA

Revision: H.00.00 and above