CALL:EIDentity

CALL:EIDentity

Last updated: March 16, 2009

GPIB Command Conventions

CALL[:CELL]:EIDentity:REQuest]

Function

Sets/queries Equipment Identity Request .

This setting cannot be changed when the cell operating mode is Active Cell and the call/data status is not IDLE. If you attempt to change this setting when the cell operating mode is Active Cell and the call/data status is not IDLE, the test set will reject the change and an error will be reported.

Setting

Range: IMEI|EISV|ALL

Query

Range: IMEI|EISV|ALL

*RST Setting

IMEI

Requirements

Lab Application Revision: E.00.34 and above

Test Application Revision: A.13 and above

Programming Example

 
OUTPUT 714;"CALL:CELL:EIDentity:REQuest IMEI" 
!Sets the application to request the IMEI from the UE.