Keysight 89600 VSA Product Literature

Keysight Technologies regularly produces product literature, including product notes, application notes, demonstration guides, etc. to help you understand and use your Keysight 89600 Vector Signal Analysis software. The table below provides some of the currently available product literature in PDF 1) Probability Density Function Trace Data, or 2) Portable Document Format (PDF) created by Adobe Systems is an open standard for document exchange. format, click on a link to open the document. You can also find a more comprehensive list of available literature on the image\globe.jpgKeysight 89600 VSA Home Page (click the Visit Technical Support link to access the Document Library).

The following product literature is provided as PDF files. Adobe Acrobat Reader, version 5.0 or later, is required to view the PDFs.

This help documentation may not contain the most current version of a particular document. You can go to the 89600 VSA Home Page to obtain the most current version. You can find a comprehensive list of all currently available 89600 VSA product literature on the image\globe.jpgKeysight 89600 VSA Home Page (click the Document Library tab to access the literature).

Installation and Configuration Guides

Quick Start Guide Keysight 89600 Software Quick Start Guide

Contains instructions to install the Keysight 89600 software and license the VSA with a transportable license.

This guide was shipped with your product.

Installation Guide

Keysight 89600 Software Installation Guide

Contains step-by-step procedures that show you how to install and license the 89600 VSA.

Configuration Guide 5990-6386EN

89600 VSA Software Configuration Guide

Information about available license options that can be purchased. Also contains PC system requirements.

Technical Overviews (with specifications)

Technical Overview 5992-4210EN

Basic Vector Signal Analysis and Hardware Connectivity Technical Overview

Software features and key specifications for the 89600 VSA software with hardware connectivity.

Technical Overview 5992-4228EN

Digital Modulation Analysis Technical Overview

Software features and key specifications for the digital modulation measurement type.

Technical Overview 5992-4236EN

5G New Radio Modulation Analysis Technical Overview

Software features and key specifications for the 5G New Radio measurement type.

Technical Overview 5992-4232EN

LTE-Advanced & LTE TDD Time Division Duplex: A duplexing technique dividing a radio channel in time to allow downlink operation during part of the frame period and uplink operation in the remainder of the frame period./FDD Frequency Division Duplex: A duplex scheme in which uplink and downlink transmissions use different frequencies but are typically simultaneous. Modulation Analysis Technical Overview

Software features and key specifications for the LTE and LTE-Advanced measurement types.

  • LTE/LTE-Advanced FDD
  • LTE/LTE-Advanced TDD

Technical Overview 5992-4207EN

NB-IoT Modulation Analysis Technical Overview

Software features and key specifications for the NB-IoT measurement type.

Technical Overview 3120-1222EN

802.15.4 HRP UWB Modulation Analysis Technical Overview

Software features and key specifications for the 802.15.4 HRP UWB measurement type.

Technical Overview 5992-0830EN

Channel Sounding Technical Overview

Software features and key specifications for channel measurement using Signal Studio Pro for Custom Modulation and 89600 VSA's Channel Sounding feature.

Technical Overview 5992-4202EN

WLAN WLAN - Wireless Local Area Network: A system that includes the distribution system (DS), access points (APs), and portal entities. It is also the logical location of distribution and integration service functions of an extended service set (ESS). A WLAN system contains one or more APs and zero or more portals in addition to the DS. Modulation Analysis Technical Overview

Software features and key specifications for these measurement types:

Technical Overview 5992-4197EN

Pulse Analysis Technical Overview

Software features and key specifications for the Pulse Analysis measurement type.

Technical Overview 5992-4216EN

FMCW Radar Analysis Technical Overview

Software features and key specifications for the FMCW Radar measurement type.

Technical Overview 5992-4238EN

Custom OFDM Modulation Analysis Technical Overview

Software features and key specifications for the Custom OFDM measurement type.

Technical Overview 5992-4237EN

Channel Quality Modulation Analysis Technical Overview

Software features and key specifications for channel quality modulation analysis.

Technical Overview 5992-4213EN

DOCSIS Modulation Analysis Technical Overview

Software features and key specifications for the DOCSIS 3.1 measurement type.

  • DOCSIS 3.1 Downstream
  • DOCSIS 3.1 Upstream

Technical Overview 5992-4199EN

WCDMA/HSPA+ Modulation Analysis Technical Overview

Software features and key specifications for the WCDMA (3GPP)/HSPA measurement type.

Technical Overview 5990-6392EN

cdma2000/1xEV-DV and 1xEV-DO Modulation Analysis Technical Overview

Software features and key specifications for the cdma2000/1xEV-DV and 1xEV-DO measurement types.

Technical Overview 5990-6393EN

TD-SCDMA Modulation Analysis

Software features and key specifications for the TDSCDMA measurement type.

Technical Overview 5992-4223EN

RFID Modulation Analysis Technical Overview

Software features and key specifications for the RFID measurement type.

Technical Overview 5990-6390EN

802.16e Mobile and 802.16 OFDM Fixed WiMAX Modulation Analysis Technical Overview

Software features and key specifications for the IEEE 802.16 OFDM and IEEE 802.16 OFDMA measurement types.

Technical Overview 5990-6410EN

Link to EEsof ADS/Systemvue

Description of link to EEsof ADS and SystemVue software (included as standard component of the VSA since December 2012).

Application Notes

Application Note 5990-3276EN

Successful VSA Analysis Using an Oscilloscope

This application note contains information about aliasing, sampling modes, sampling rates, triggering, and measurement accuracy when using the 89600 VSA software to make spectrum and modulation domain measurements with Keysight oscilloscopes.

Application Note 5990-6819EN (online - latest version)

Application Note 5990-6819EN (embedded)

Infiniium Oscilloscopes with 89600 VSA Software

Ultrabroadband vector signal analyzer measurements using the Keysight Infiniium oscilloscopes.

Application Note 5990-6820EN (online - latest version)

Application Note 5990-6820EN (embedded)

InfiniiVision Series Oscilloscopes with 89600 VSA software

Broadband vector signal analyzer measurements using Keysight 6000/7000 Series oscilloscopes.

Application Note 150-15

Vector Signal Analysis Basics

This application note serves as a primer on the vector signal analyzer (VSA) and Digital Demodulation analysis.

Application Note 1298

Digital Modulation in Communication Systems - An Introduction

This application note introduces the concepts of digital modulation used in many communications systems today.

Application Note 1509

MIMO Multiple Input, Multiple Output: A physical layer (PHY) configuration in which both transmitter and receiver use multiple antennas. Wireless LAN Local Area Network: A communications network that serves users within a local geographical area, typically over distances of around 100m. Wireless LANs use wireless communicaitons to network devices so there is no need for data cabling. PHY Physical Layer Layer [RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz).] Operation & Measurement

This application note is written for people who need an understanding of MIMO radio operation as it applies to WLAN, and the test configurations for multi-channel radios. This application note is written for people who need an understanding of MIMO radio operation as it applies to WLAN, and the test configurations for multi-channel radios.

Application Note 1559

How to Measure Digital Baseband and IF Signals Using Keysight Logic Analyzers with 89600 Vector Signal Analysis Software

This application note describes the characteristics, setup, and operation of a digital vector signal analyzer (VSA) created by combining an Keysight logic analyzer and 89601A vector signal analysis software.