Go to topic Go to topic Go to topic Go to topic Go to topic

Cell Specific Reference Signal (CRS) - (Advanced LTE-A FDD Downlink)

One cell specific reference signal is transmitted from each downlink antenna port.

The downlink cell specific reference signal can be used for the following purposes:

2. Cell Specific Reference Signals (CRS)

Cell Specific Reference Signal Power

Number of CRS Antenna Ports

CRS Antenna Mapping Configuration

CRS0 | 1| 2 | 3 Antenna Mapping

PDSCH Cell Specific Ratio

Cell specific Reference Signal Power

Range: -60.000 to 20.000 dB

Default: 0.000 dB

Enter a power level in dB for the cell specific reference signal. Refer to the Output Power Calculation.

Number of CRS Antenna Ports

Choice: 1 | 2 | 4

Default: 1

Double-click or use the drop-down menu to select the number of antennas for Cell Specific Reference Signals (CRS).

When the Total Number of Antennas value is changed, the software automatically sets the Number CRS Antenna Ports parameter.

The Number of CRS Antenna Ports must be ≤ the Total number of Antennas.

The Total Number of Antennas and the Number of CRS Antenna Ports are set respectively.

CRS Antenna Mapping Configuration

Choice: Auto | Manual

Default Auto

Double-click or use the drop-down menu to select the CRS Antenna Mapping Configuration.

 

Auto

 

CRS ports 0–3 are automatically mapped to the physical antennas by the software.

 

Manual

 

The ports require mapping to the physical antennas, see the CRS0 | 1 | 2 | 3 Antenna Mapping setting.

CRS0 | 1 | 2 | 3 Antenna Mapping

Choices: 0 (Off) | 1 (On)

Default: 1

Coupling: Inactive unless CRS Antenna Mapping Configuration is set to Manual.

The number of CRS ports that are displayed is dependent on the number of antennas in the configuration and the Number of CRS Antenna Ports setting.

Enter comma separated values of 0 or 1 to assign the cell specific reference signal (CRS) port a physical antenna

For example using a four antenna configuration with the Number of CRS Antenna Ports set to 4, the CRS port are assigned to the following antennas:

PDSCH Cell Specific Ratio

Choice: pB/pA=1 | P_B=0 | P_B=1 | P_B=2 | P_B=3

Default: pB/pA=1

Double-click or use the drop-down menu to select the PDSCH cell specific ratio.