Modules Supported in Each Configuration

Configurations Support for Modules
Module Support N1010A on PC
N1000A
86100D Configuration
Standard
Compatibility
Legacy
Minimum FlexDCA
Firmware Version
Minimum FlexDCA
Firmware Version
Minimum FlexDCA
Firmware Version
Minimum FlexDCA
Firmware Version
Minimum Legacy
Firmware Version
N4877A Clock/Data Recovery and Demultiplexer A.02.00 A.06.00 A.02.00 not supported not supported
N1094A/B DCA-M Optical Sampling Oscilloscope A.05.40 A.06.00 A.05.40 not supported not supported
N1092A/B/C/D/E (Option 30A) DCA-M Optical Sampling Oscilloscope A.05.40 A.06.00 A.05.40 not supported not supported
N1092A/B/C/D/E (Option 40A) DCA-M Optical Sampling Oscilloscope A.06.40 A.06.40 A.06.40 not supported not supported
N1092A/B (Option 40A & CDR) DCA-M Optical Sampling Oscilloscope A.06.71 A.06.71 A.06.71 not supported not supported
N1090A DCA-M Single Optical Sampling Oscilloscope A.05.00 A.06.00 A.05.00 not supported not supported
N1078A DCA-M Clock Recovery A.05.80 A.06.00 A.05.80 not supported not supported
N1077A DCA-M Clock Recovery A.05.50 A.06.00 A.05.50 not supported not supported
N1076B DCA-M Clock Recovery A.05.80 A.06.00 A.05.80 not supported not supported
N1076A DCA-M Clock Recovery A.05.50 A.06.00 A.05.50 not supported not supported
N1060A Precision Waveform Analyzer Module A.06.00 A.06.00 not supported not supported
N1055A 30/50 GHz TDR/TDT Remote Sampling Head Module A.06.00 A.04.00 not supported not supported
N1046A 100 GHz Electrical Mini Module A.06.00 A.06.00 not supported not supported
N1045B Electrical Mini Module A.06.00 A.06.00 not supported not supported
N1045A Electrical Mini Module A.06.00 A.06.00 not supported not supported
N1030B Optical Mini Module A.06.55 A.06.55 not supported not supported
N1030A Optical Mini Module A.06.55 A.06.55 not supported not supported
86118A and 86118A-H01 Remote Sampling Head A.06.00 A.06.00 A.01.02 A.01.02
86117B Electrical not supported not supported A.01.02 A.03.03
86117A Electrical A.06.00 A.02.00 A.01.02 A.03.03
86116C Optical/Electrical
86116C-025
86116C-040
86116C-041
not supported
A.06.00
A.06.00
A.06.00
not supported
A.02.00
A.02.00
A.02.00
A.01.02
A.01.02
A.01.02
A.01.02
A.07.07
A.08.00
A.08.00
A.08.00
86116B Optical/Electrical not supported not supported A.01.02 A.03.04
86116A Optical/Electrical not supported not supported A.01.02 A.03.01
86115D Optical A.06.00 A.02.00 A.01.02 A.09.00
86115B Optical not supported not supported A.01.02 A.03.01
86113A Optical not supported not supported A.01.02 A.03.01
86112A
86112A-HBW
A.06.00
A.06.00
A.02.00
A.02.00
A.01.02
A.01.02
A.01.00
A.10.03
86111U Dual Optical not supported not supported A.01.02 A.03.01
86111A Dual Optical not supported not supported A.01.02 A.03.01
86109B Optical/Electrical not supported not supported A.01.02 A.02.20
86109A Optical/Electrical not supported not supported A.01.02 A.01.00
86108B Precision Waveform Analyzer A.06.00 A.02.00 A.01.02 A.10.70
86108A Precision Waveform Analyzer A.06.00 A.02.00 A.01.02 A.08.00
86107A Precision Timebase A.06.00 A.02.00 A.01.02 A.03.01
86106B Optical/Electrical not supported not supported A.01.02 A.02.20
86106A Optical/Electrical not supported not supported A.01.02 A.01.00
86105D Optical/Electrical A.06.00 A.02.00 A.01.02 A.08.10
86105C Optical/Electrical A.06.00 A.02.00 A.01.02 A.04.10
86105B Optical/Electrical not supported not supported A.01.02 A.03.03
86105A Optical/Electrical not supported not supported A.01.02 A.01.00
86103B Optical/Electrical not supported not supported A.01.02 A.03.01
86103A Optical/Electrical not supported not supported A.01.02 A.01.00
86102U Optical/Electrical not supported not supported A.01.02 A.02.20
86102A Optical/Electrical not supported not supported A.01.02 A.03.01
86101A Optical/Electrical not supported not supported A.01.02 A.01.00
83496B Clock Recovery A.06.00 A.02.00 A.01.02 A.07.00
83496A Clock Recovery A.06.00 A.02.00 A.01.02 A.04.20
83495A Clock Recovery not supported not supported A.01.02 A.04.00
83491/2/3/4A Clock Recovery not supported not supported A.01.02 A.03.01
83487A Optical/Electrical not supported not supported A.01.02 A.01.00
83486A Optical/Electrical not supported not supported A.01.02 A.01.00
83485B Optical/Electrical not supported not supported A.01.02 A.01.00
83485A Optical/Electrical not supported not supported A.01.02 A.01.00
83484A Electrical A.06.00 A.02.00 A.01.00 A.01.02
83483A Electrical not supported not supported A.01.02 A.01.00
83482A Optical/Electrical not supported not supported A.01.02 A.01.00
83481A Optical/Electrical not supported not supported A.01.02 A.01.00
54754A Differential TDR/TDT A.06.00
TDR and electrical
A.04.00
TDR and electrical
A.04.00
TDR and electrical
A.02.00
54753A Single-Ended TDR/TDT not supported not supported A.01.02
electrical only
A.02.00
54752A Electrical A.06.00 A.02.00 A.01.02 A.01.00
54751A Electrical not supported not supported A.01.02 A.01.00