DCA-M Modules

Instrument
DCA-M
DCA-X
Flex Apps:
FlexDCA

DCA-M Series Products

DCA-M products are controlled via a USB connection to a PC that is running the FlexDCA remote software.

The FlexDCA application provides the DCA-M's Graphical User Interface (GUI) for DCA-Ms.

The same FlexDCA remote commands that are used to control a DCA-X that is connected to FlexDCA are used to remotely control the DCA-M. Refer to the FlexDCA Programmer's Guide which is a help system. To remotely connect to a DCA-M module, use the commands found in the Programmer's Guide for the :EMODules subsystem. To control module triggering, use the :SLOT subsystem.

Configurations Support for Modules
Module Support N1010A on PC
N1000A
86100D Configuration
Standard
Compatibility
Legacy
Minimum FlexDCA
Firmware Version
Minimum FlexDCA
Firmware Version
Minimum FlexDCA
Firmware Version
Minimum FlexDCA
Firmware Version
Minimum Legacy
Firmware Version
N1094A/B DCA-M Optical Sampling Oscilloscope A.05.40 A.06.00 A.05.40 not supported not supported
N1092A/B/C/D/E (Option 30A) DCA-M Optical Sampling Oscilloscope A.05.40 A.06.00 A.05.40 not supported not supported
N1092A/B/C/D/E (Option 40A) DCA-M Optical Sampling Oscilloscope A.06.40 A.06.40 A.06.40 not supported not supported
N1092A/B (Option 40A & CDR) DCA-M Optical Sampling Oscilloscope A.06.71 A.06.71 A.06.71 not supported not supported
N1090A DCA-M Single Optical Sampling Oscilloscope A.05.00 A.06.00 A.05.00 not supported not supported
N1078A DCA-M Clock Recovery A.05.80 A.06.00 A.05.80 not supported not supported
N1077A DCA-M Clock Recovery A.05.50 A.06.00 A.05.50 not supported not supported
N1076B DCA-M Clock Recovery A.05.80 A.06.00 A.05.80 not supported not supported
N1076A DCA-M Clock Recovery A.05.50 A.06.00 A.05.50 not supported not supported