JSA TJ (rms) Measurement
Instrument
DCA-X
N107x
N1060A
86108B
Flex Apps:
FlexDCA
Meas. mode:
Scope
Eye
Jitter
Package License:
L-RND
The JSA TJ (rms) measurement is a band-limited Total Jitter measurement. Specify the integration limits using the Jitter Spectrum Analysis Setup dialog box.
Requires an N1060A, N107x-series clock recovery module, or 86108A/B module with Option JSA. Jitter Spectrum Analysis and SW Clock Recovery Emulation.
SCPI Command
:MEASure:CRECovery:TJ?
:MEASure:JSAMemory:TJ?