ECal Modules

Instrument
DCA-X
Meas. mode:
TDR

Keysight's ECal modules provide advanced calibration originally developed as the gold standard for S-parameter measurements on a Vector Network Analyzers (VNA). The ECal modules enable fast and accurate calibration and de-skew of TDR modules. These are the supported ECal modules.

  • N4696D/ODC- FOF, MOM or MOF (18 GHz)
  • N4694D/ODC- FOF, MOM or MOF (67 GHz)
  • N4694A-HMM, HFF or HMF
  • N4693D/ODC- FOF, MOM or MOF (50 GHz)
  • N4692D/ODC- FOF, MOM or MOF (40 GHz)
  • N4691D/ODC- FOF, MOM or MOF (26.5 GHz)
  • N755xA-3FF (Both 3.5 mm connectors are female on module)
  • N755xA-3MF (1 female and 1 male connector on module, both 3.5 mm)
  • N755xA-3MM (Both 3.5 mm connectors are male on module)