FAQ: What are the dimensions of the PA2201A?

The dimensions of the PA2201A are:

426 mm W x 308 mm H x 272.8 mm D (16.8 in W x 12.1 in H x 10.7 in D)

Refer to the data sheet at www.keysight.com/find/PA2201A for up to date information.

Applies to: PA2201A

Select Home to return to the table of contents for more FAQs.

Visit our Power Products Forum for additional topics and discussions.

Read technical postings on our Power Blog – Watt’s Up?