Index
Home
N6705B
FAQ: What is the procedure to clear instrument memory for security reasons?
FAQ: Where can I find calibration certificates for my instrument?
FAQ: How do I get calibration data when I order a unit?
FAQ: Why does Keysight currently ship Power Supplies with calibration certificates that are not dated?
FAQ: Is a 120 V line cord different from 220 V line cord?
FAQ: Are Keysight Technologies' power supplies certified by a third-party?
FAQ: How do you calculate programming and readback accuracy for a DC power supply?
FAQ: Can I navigate the products menus via LAN with the latest version Chrome web browser?
FAQ: How can I find out if a Keysight power products are tested to a certain industrial standard such as DIN EN 50191, SELV (Extra Low Voltage)?
FAQ: What are Constant Voltage (CV) and Constant Current (CC) in a power supply?
FAQ: Do Keysight power supplies pass diaelectrical withstand tests/HIPOT tests?
FAQ: Why is the readback accuracy different than the meter accuracy?
FAQ: Why does the SCPI measurement not match the Front Panel measurement?
FAQ: What is the difference between the voltage P-P noise and RMS noise specifications?
FAQ: What is the difference between programming accuracy and readback accuracy?
FAQ: What driver is needed for the 82357B USB/GPIB converter, and how can it be installed?
FAQ: How can I learn SCPI?
FAQ: Are Keysight power products tested for IP2X compliance?
FAQ: Is there a difference between Keysight, Agilent, and HP labelled units?
FAQ: What is meant by measurment accuracy specs in the format 0.X% +/- XX?
FAQ: Are Keysight power products tested to Mil-STD-1399?
FAQ: Does Keysight offer a power supply with a PLC (programmable logic controller) interface?
FAQ: Does Keysight offer a power product with analog input programming and polarity reversal relays?
FAQ: Does Keysight offer a power supply designed for current sourcing or constant current operation?
FAQ: How do power supply capabilities impact throughput performance?
FAQ: Are there any limitations with automating a power supply using Linux?
FAQ: Can I mount my power supply in a test rack that is tilted at an angle?
FAQ: Do Keysight power supplies have a remote power or standby feature?
FAQ: Do Keysight power supplies support RS485 communication port?
FAQ: Which Keysight models meet the SELV (safety extra-low voltage) requirement?
FAQ: What is the difference between setting accuracy, programming accuracy, measurement accuracy, and front panel accuracy?
FAQ: Is there simple software available to program my power supply?
FAQ: Do Keysight power supplies support CAN bus?
FAQ: How can I understand power supply specifications?
FAQ: What is the difference between the SCPI VOLTage? and MEASure:VOLTage commands?
FAQ: Does Keysight offer a power supply with a VXI connection option?
FAQ: What does drift mean?
FAQ: What does temperature coefficient mean?
FAQ: What does temperature stability mean?
FAQ: How do I determine which line voltage option to order for my power supply?
FAQ: Can I connect DC power supplies in series or in parallel to obtain higher currents or voltages?
FAQ: Can the current sinking limit be programmed on Keysight power supplies?
FAQ: Can damage occur to my power supply if I exceed the remote sense voltage drop specification when remote sensing?
FAQ: How do I query the status to determine if an OCP has occurred?
FAQ: Why is my unit displaying a negative current when it should not be sinking current?
FAQ: How can I eliminate the flashing single digit in the front-panel display?
FAQ: How long will saved settings be saved?
FAQ: How long can I operate my power supply at full power?
FAQ: What should I use to measure high currents accurately?
FAQ: How do I output a negative voltage?
FAQ: Is the .Net framework required, and are there any additional prerequisties for installing Keysight I/O Libraries?
FAQ: How can I offset the voltage drop caused by long cable lengths from my DC power supply to the device under test (DUT)?
FAQ: Why is the voltage at the output of the power supply higher than what I programmed?
FAQ: What precautions do I need to take when using my DC power supply with an active DUT?
FAQ: How do I determine how fast a step my power supply can make?
FAQ: Can Keysight power supplies be programmed from 0 to full output voltage using a 0 to 10 V signal source?
FAQ: What is the proper way to wire a power supply?
FAQ: Can I use my power supply as a current source?
FAQ: How do I put the power supply in the constant current mode?
FAQ: Can I use the sense terminals as a DVM?
FAQ: Are the sense terminals connected to the output terminals?
FAQ: Can I use my unit in a corrosive environment?
FAQ: What happens if the remote sense lines open?
FAQ: Why is the transient response of the basic E3600 Series faster than the N6700 Series?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Where do the N6700 series power modules store their calibration data?
FAQ: How do I troubleshoot a "Channel Failed" error?
FAQ: How do I convert my N6705A to an N6705B?
FAQ: What do errors 200 and 202 mean, and what can I do to fix them?
FAQ: How do I isolate a hardware failure to the N6700 mainframe or to one of the power modules?
FAQ: Where can I find the latest firmware for my N6700 mainframe?
FAQ: Where can I find the latest firmware for my N6705 mainframe?
FAQ: What is the Mean Time Before Failure (MTBF) for the N6700 series?
FAQ: What is causing "Error 314, Time of Day clock has stopped".
FAQ: Can I upgrade my power module to have option 054 installed after purchase?
FAQ: What is the observed MTBF of the N6700 series?
FAQ: Can I upgrade my power module to have option 760 or 761 installed after I have purchased it?
FAQ: How do I connect my 14585A software with my N6705B Power Analyzer?
FAQ: What software is available to create arbitrary waveforms with the N6705 DC Power Analyzer?
FAQ: Is the 14585A Control and Analysis Software license tied to the PC or the power supply?
FAQ: Can BenchVue support constant current (CC) mode or current priority operation for power supplies?
FAQ: Why does the front panel of my N6700 series sometimes display dashes?
FAQ: How does datalogging work?
FAQ: What is the default slew rate for the N6700 power modules?
FAQ: What is the difference between 20 us and 40 us measurement resolution described in the User’s Guide?
FAQ: What is the difference between All Outputs Off and Emergency Stop on the N6705B?
FAQ: What are the differences between the N6705A and the N6705B DC Power Analyzers?
FAQ: Can I put different model numbers in series?
FAQ: How does external datalogging work?
FAQ: Why does the fan still run at a high rate on the N6700 power modules even when the output is turned off?
FAQ: How do I see the information on my N6705 mainframe, including the installed modules?
FAQ: Where can I find measurement bandwidth information for power modules other than the N6780 SMU series?
FAQ: Where can I find measurement bandwidth information for power modules other than the N6780 SMU series?
FAQ: Why doesn't the measurement range change on the N6705 front panel when I change it using SCPI commands?
FAQ: How can the N6700 series be controlled programmatically?
FAQ: Is the accuracy of the N6700’s Overcurrent protection (OCP) related to the accuracy of the current programming?
FAQ: Does Keysight supply wiring that connects to the Output and Sense lines included with the N6700 modules?
FAQ: What software drivers are available for the N6700?
FAQ: Why is there a discrepancy between the meter display readout and the remote readback?
FAQ: Is there a password for the N6705?
FAQ: What is the clock accuracy for transients on the N6705?
FAQ: Why doesn’t the Web GUI on my N6705B work with Java 8?
FAQ: What is option LGA on the N6751A and N6752A power modules?
FAQ: Why am I observing output stability issues on my N6700 series power modules?
FAQ: How does over-current protection (OCP) work on the N6700 series?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Does the N6700 overvoltage protection (OVP) circuit measure the voltage on the output terminals or the sense terminals?
FAQ: Is there a way to lock or password-protect my N6705 when connected to the LAN, so that others cannot connect to it?
FAQ: Are there probes and probe kits available for the N6700 power modules?
FAQ: Are there software programming examples for the N6700 series?
FAQ: Is there a quick disconnect available for the N6700 series?
FAQ: What are the ratings of the relays on N6700 power modules with Option 760 and 761?
FAQ: What are the specifications impacted on power modules with Option 760 and 761?
FAQ: Is the N6700 series RoHS compliant?
FAQ: Why is the transient response of the basic E3600 Series faster than the N6700 Series?
FAQ: Can the voltage and current be read back from a single module installed in the N6700?
FAQ: Can waveforms found in the Keysight commonly used automotive electronics Waveform Library be used with an N6705B? Specifically, the ISO7637-2 TP2a waveform?
FAQ: Does the N6705 mainframe require filler panels to be installed in unused slots?
FAQ: Are the mating connectors for the Output and Sense lines included with the N6700 modules?
FAQ: How can I order additional screws to hold the modules in the N6705 DC Power Analyzer mainframe?
FAQ: What is the recommended torque setting when installing power modules in a Keysight N6700 or N6705 mainframe?
FAQ: Is it possible to set a negative voltage limit in CC Load emulation mode for the N6784A?
FAQ: When using the 14585A software, can I see the actual measurements on the meter display of the N6705B?
FAQ: Can the 14585A instrument settings be saved and then opened by the N6705B front panel menu?
FAQ: Why does one of my power modules turn on in CP- mode when connected in anti-series?
FAQ: Can I generate an arb with a short (2 ms) dwell time with an N6700 module?
FAQ: How long can data be continuously logged in BenchVue?
FAQ: Does the Arb system trigger all of the power modules in the N6705 mainframe?
FAQ: Can the N6700 digital connector drive a relay?
FAQ: How can I capture the front panel screen of my N6705B?
FAQ: Can I change the resolution on the front panel display?
FAQ: Is there a SCPI command to set Meter View to Auto on the N6705?
FAQ: Can I configure my power supply to do an output dropout?
FAQ: Does the accuracy of the datalog decrease when you add more parameters to the datalog measurement?
FAQ: Can a datalog capture and log only the minimum and maximum values without the average values?
FAQ: Can I specify a directory on my PC for my DLOG files?
FAQ: How can I transfer a data log file off of the N6705B's internal drive using SCPI?
FAQ: How do I start a datalog on my N6705B using SCPI commands?
FAQ: Can I datalog with my power module?
FAQ: If my datalogging stops unexpectedly, is the data up to that point saved?
FAQ: How do I determine the minimum pulse width that I can program for my N6700 series power modules?
FAQ: How do I determine if my output is off (disabled) programmatically on my N6700 series?
FAQ: How do you make efficiency measurement with the N6705B DC Power Analyzer?
FAQ: Is there a program that will export a .dlog file to .csv?
FAQ: Why an I unable to fetch measurement data while the datalogger is running?
FAQ: When my unit is in a protection state, such as overvoltage, overcurrent, or overtemperature, if I go to clear the protection it starts with the output on and goes back into the protect state. How do I get my output back to normal?
FAQ: How do I make the Group function work after it has been configured?
FAQ: Can I do interleaved datalogging using the 14585A software or the ELOG commands?
FAQ: Is is possible to zero-out the metering offset shown by some power modules even when the output is off?
FAQ: Should I keep my wire lengths the same when I parallel units?
FAQ: Can the N6705 DC Power Analyzer display a lograithmic scale?
FAQ: How can I check how much margin I have before the over-temperature protection kicks in on the N6700 series?
FAQ: What is the maximum bandwidth for an arbitrary waveform?
FAQ: How do I measure voltage or current on two channels at the same time?
FAQ: How do I measure DC inrush current?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: Why are voltage and current measurements different when using SCPI commands versus the N6705 front panel?
FAQ: How do you measure equivalent series resistance, ESR, in an ultra-capacitor using the 14585A software and the N6705 DC Power Analyzer?
FAQ: Why does my N6700 power module not measure current over the remote interface?
FAQ: Why does my N6700 power module not measure voltage over the remote interface?
FAQ: Can I have multiple PCs sending commands to the same N6700 series power module?
FAQ: When using one N6700 module as a voltage source and another N6700 as a load, I am seeing close to 0 V (less than 100 mV) on both modules even though I programmed a non-zero value. Why isn't the voltage going to the programmed value?
FAQ: Can the N6700 output a negative voltage?
FAQ: Where can you see a product demonstration of the N6700 Modular Power System?
FAQ: What is the difference in sampling rate between continuous and interleaved datalogging on the N6705?
FAQ: How long can data be logged at the maximum sample rate of 20 us using the built-in datalogger of the N6705?
FAQ: Is there any available code or SCPI commands to extract datalogging data from N6705B?
FAQ: Can I transfer files from the N6705 front panel using ftp?
FAQ: How can I simultaneously generate an output trigger with Arb signals on my N6705B?
FAQ: How can I read N6705B scope data via SCPI?
FAQ: What is the SCPI command to check “auto range” from Meter Properties as shown below?
FAQ: Can the N6705B instrument settings be saved and then opened by the 14585A software?
FAQ: Is it possible to Start & Stop the DAQ and ARB with a BNC trigger on the N6705?
FAQ: Do I need option 054 in my N6705B to have data acquisition and scope capabilities?
FAQ: Why do multiple outputs on my N6700 turn on or off when I only program one output to turn on or off?
FAQ: Can I set up my N6700 mainframe so that turning an output on will trigger a list?
FAQ: How do you turn all power module outputs on or off using an external trigger?
FAQ: Is there a SCPI command that keeps the relay closed for an N6700 power module with option 760 or 761?
FAQ: How long does it take the over-voltage protection of the N6700 series to trip?
FAQ: How do I use a passthrough command with an ICI-COM or IVI-C driver?
FAQ: Do the polarity reversal relays hot switch?
FAQ: How can I program identical Keysight N6700-series power modules that are connected in parallel?
FAQ: When are the over-current and over-voltage protection functions activated In the N6700 series?
FAQ: How are the over-current and over-voltage protection functions implemented in the N6700 series?
FAQ: Do I need to use a pull up resistor if I want to use a digital pin as an output?
FAQ: What is the resistance to chassis for the sense and output terminals of the N6700 series power modules?
FAQ: Can the Scope and Datalog data be accessed directly via a LAN connection without using the 14585A software?
FAQ: Can the N6705B scope properties be changed using SCPI commands?
FAQ: Can I control the Scope functionality on the N6705B using SCPI commands?
FAQ: Can you explain the sampling rate of the oscilloscope function in the N6705 Power Analyzer?
FAQ: Can the scope traces be labeled by the user on the N6705B?
FAQ: Can I put two N6700 modules with different voltage ratings in series? For example, can I put a 100V module in series with a 150V module?
FAQ: How do I prevent a power module from sinking current when configured for series operation with another module?
FAQ: How do you set the voltage and current on the N6705?
FAQ: How do I set current measurements to autoranging using SCPI commands in my N6705?
FAQ: What is the shortest sample period for the N6700 voltage measurement?
FAQ: How do I synchronize a measurement with an output transient?
FAQ: How do I synchronize the output on/off sequence across multiple N6705B mainframes?
FAQ: Can you synchronize the individual modules within an N6700 mainframe?
FAQ: How do you simplify testing a DC to DC converter with the N6705B DC Power Analyzer?
FAQ: Can the N6705B Power Analyzer be used to trigger an acquisition on an oscilloscope?
FAQ: What USB drives will work with the N6705 DC Power Analyzer?
FAQ: How do I use the digital port to do fault/inhibit across mainframes and turn the outputs off in a sequenced manner?
FAQ: Can I use my N6700 power module in a N6705A frame?
FAQ: What voltage will appear on the output of my power module once the inhibit line (INH) is cleared?
FAQ: What is the voltage level of the BNC trigger out on the N6705 mainframe?
FAQ: How low can I set the watchdog protection time?
FAQ: When I group modules in my N6700 mainframe, does all of the power come out of one connector?
FAQ: Is the 14585A Control and Analysis Software license tied to the PC or the power supply?
FAQ: Can BenchVue support constant current (CC) mode or current priority operation for power supplies?
FAQ: How long can data be continuously logged in BenchVue?
FAQ: Can I configure my power supply to do an output dropout?
FAQ: When my unit is in a protection state, such as overvoltage, overcurrent, or overtemperature, if I go to clear the protection it starts with the output on and goes back into the protect state. How do I get my output back to normal?
Should I keep my wire lengths the same when I parallel units?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: What happens when an over-voltage protection occurs?
FAQ: How do I use a passthrough command with an ICI-COM or IVI-C driver?
Do the polarity reversal relays hot switch?
FAQ: How do I synchronize a measurement with an output transient?
FAQ: How do I use the digital port to do fault/inhibit across mainframes and turn the outputs off in a sequenced manner?
FAQ: How do I connect my 14585A software with my N6705B Power Analyzer?
FAQ: Is the 14585A Control and Analysis Software license tied to the PC or the power supply?
FAQ: When using the 14585A software, can I see the actual measurements on the meter display of the N6705B?
FAQ: Can the 14585A instrument settings be saved and then opened by the N6705B front panel menu?
FAQ: What software is available to create arbitrary waveforms with the N6705 DC Power Analyzer?
FAQ: Is the 14585A Control and Analysis Software license tied to the PC or the power supply?
FAQ: Is there a program that will export a .dlog file to .csv?
FAQ: Can I do interleaved datalogging using the 14585A software or the ELOG commands?
FAQ: Can the N6705B instrument settings be saved and then opened by the 14585A software?