Index
Home
N6970A
FAQ: What is the procedure to clear instrument memory for security reasons?
FAQ: Where can I find calibration certificates for my instrument?
FAQ: How do I get calibration data when I order a unit?
FAQ: Why does Keysight currently ship Power Supplies with calibration certificates that are not dated?
FAQ: Is a 120 V line cord different from 220 V line cord?
FAQ: Are Keysight Technologies' power supplies certified by a third-party?
FAQ: How do you calculate programming and readback accuracy for a DC power supply?
FAQ: Can I navigate the products menus via LAN with the latest version Chrome web browser?
FAQ: How can I find out if a Keysight power products are tested to a certain industrial standard such as DIN EN 50191, SELV (Extra Low Voltage)?
FAQ: What are Constant Voltage (CV) and Constant Current (CC) in a power supply?
FAQ: Do Keysight power supplies pass diaelectrical withstand tests/HIPOT tests?
FAQ: Why is the readback accuracy different than the meter accuracy?
FAQ: Why does the SCPI measurement not match the Front Panel measurement?
FAQ: What is the difference between the voltage P-P noise and RMS noise specifications?
FAQ: What is the difference between programming accuracy and readback accuracy?
FAQ: What driver is needed for the 82357B USB/GPIB converter, and how can it be installed?
FAQ: How can I learn SCPI?
FAQ: Are Keysight power products tested for IP2X compliance?
FAQ: Is there a difference between Keysight, Agilent, and HP labelled units?
FAQ: What is meant by measurment accuracy specs in the format 0.X% +/- XX?
FAQ: Are Keysight power products tested to Mil-STD-1399?
FAQ: Does Keysight offer a power supply with a PLC (programmable logic controller) interface?
FAQ: Does Keysight offer a power product with analog input programming and polarity reversal relays?
FAQ: Does Keysight offer a power supply designed for current sourcing or constant current operation?
FAQ: How do power supply capabilities impact throughput performance?
FAQ: Are there any limitations with automating a power supply using Linux?
FAQ: Can I mount my power supply in a test rack that is tilted at an angle?
FAQ: Do Keysight power supplies have a remote power or standby feature?
FAQ: Do Keysight power supplies support RS485 communication port?
FAQ: Which Keysight models meet the SELV (safety extra-low voltage) requirement?
FAQ: What is the difference between setting accuracy, programming accuracy, measurement accuracy, and front panel accuracy?
FAQ: Is there simple software available to program my power supply?
FAQ: Do Keysight power supplies support CAN bus?
FAQ: How can I understand power supply specifications?
FAQ: What is the difference between the SCPI VOLTage? and MEASure:VOLTage commands?
FAQ: Does Keysight offer a power supply with a VXI connection option?
FAQ: What does drift mean?
FAQ: What does temperature coefficient mean?
FAQ: What does temperature stability mean?
FAQ: How do I determine which line voltage option to order for my power supply?
FAQ: Can I connect DC power supplies in series or in parallel to obtain higher currents or voltages?
FAQ: Can the current sinking limit be programmed on Keysight power supplies?
FAQ: Can damage occur to my power supply if I exceed the remote sense voltage drop specification when remote sensing?
FAQ: How do I query the status to determine if an OCP has occurred?
FAQ: Why is my unit displaying a negative current when it should not be sinking current?
FAQ: How can I eliminate the flashing single digit in the front-panel display?
FAQ: How long will saved settings be saved?
FAQ: How long can I operate my power supply at full power?
FAQ: What should I use to measure high currents accurately?
FAQ: How do I output a negative voltage?
FAQ: Is the .Net framework required, and are there any additional prerequisties for installing Keysight I/O Libraries?
FAQ: How can I offset the voltage drop caused by long cable lengths from my DC power supply to the device under test (DUT)?
FAQ: Why is the voltage at the output of the power supply higher than what I programmed?
FAQ: What precautions do I need to take when using my DC power supply with an active DUT?
FAQ: How do I determine how fast a step my power supply can make?
FAQ: Can Keysight power supplies be programmed from 0 to full output voltage using a 0 to 10 V signal source?
FAQ: What is the proper way to wire a power supply?
FAQ: Can I use my power supply as a current source?
FAQ: How do I put the power supply in the constant current mode?
FAQ: Can I use the sense terminals as a DVM?
FAQ: Are the sense terminals connected to the output terminals?
FAQ: Can I use my unit in a corrosive environment?
FAQ: What happens if the remote sense lines open?
FAQ: How do I trigger a list transient?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How do I trigger a list transient?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Can I set up my power supply to send a Power Supply OK (PS-OK) signal?
FAQ: What is the resistance from the output terminals to ground?
FAQ: Can BenchVue support constant current (CC) mode or current priority operation for power supplies?
FAQ: How does datalogging work?
FAQ: How does external datalogging work?
FAQ: What happens when an over-voltage protection occurs?
FAQ: How long can data be continuously logged in BenchVue?
FAQ: Can I configure my power supply to do an output dropout?
FAQ: When my unit is in a protection state, such as overvoltage, overcurrent, or overtemperature, if I go to clear the protection it starts with the output on and goes back into the protect state. How do I get my output back to normal?
FAQ: Can I hot-switch the output relays to improve transient response?
FAQ: Should I keep my wire lengths the same when I parallel units?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How do I use a passthrough command with an ICI-COM or IVI-C driver?
FAQ: Do the polarity reversal relays hot switch?
FAQ: How do I synchronize a measurement with an output transient?
FAQ: How can I synchronize the output on/off sequence of the N6900 series with the N6700 series?
FAQ: How do I trigger a list transient?
FAQ: Should I use a 64 kpoint Constant Dwell (CD) Arbitrary Waveform or a 512 point list?
FAQ: How do I use the digital port to do fault/inhibit across mainframes and turn the outputs off in a sequenced manner?
FAQ: Are there 3D CAD drawings available for the 6900 and 7900 series APS?
FAQ: Is the AC mains input on the N6900/N7900 APS series single phase or three phase?
FAQ: Why are the 14585A Arb waveforms different for the APS power supplies versus the N6705 power analyzer?
FAQ: Can BenchVue support constant current (CC) mode or current priority operation for power supplies?
FAQ: What happens if the Black Box Recorder has a defect; will the N6900 and N7900A APS still work?
FAQ: How long will the Black Box Recorder (BBR) record data on my APS?
What calibration options are available for the N6900 and N7900 Advanced Power Systems?
FAQ: Does the Advanced Power System require a dissipator to sink current?
FAQ: What are the differences between integrated source-sink solutions versus using separate DC sources and electronic loads?
FAQ: What are the part numbers for Advance Power System 120 V and 240 V AC line cords?
FAQ: What is the maximum file size of the Black Box Recorder (BBR)?
FAQ: Will the N6900 and N7900 fit into a standard 19-inch EIA equipment rack?
FAQ: Can I use only one N6709A dissipator to sink 1 kW on a 2 kW APS unit?
FAQ: What kind of outlet is needed for the option 904 line cord for the N6900 and N7900 series?
FAQ: What is the output current and noise of the N6900 and N7900 series?
FAQ: What are the OVP characteristics of the N6900 and N7900 series?
FAQ: How does the OVP response time of the N6900 and N7900 APS series compare to the OVP response time of the 6670 series?
FAQ: How does polarity reverse work on the Advanced Power System?
FAQ: What are the ratings of the relays in the Advanced Power System?
FAQ: In the APS Operating manual, why is resistance programming accuracy given in units of Ω*A instead of just Ω?
FAQ: How much current will an APS unit rated at 2 kW sink when connected to one dissipator?
What software drivers are available for the N6900 and N7900 Advanced Power Systems?
FAQ: Is there software to program the Advanced Power System?
FAQ: How do I obtain rack ears for the Advanced Power System?
FAQ: What is the trigger latency between paralleled Advanced Power System units?
FAQ: How can I an generate an arbitrary waveform for my N6900 and N7900 APS series without using the front panel or writing SCPI code?
FAQ: Can I create arbitrary waveforms with the N6900 and N7900 APS series?
FAQ: Why won't my battery discharge when connected to my Advanced Power System?
FAQ: How long can data be continuously logged in BenchVue?
FAQ: Can you change the BBR sampling rate after an event occurs?
FAQ: Can I configure my power supply to do an output dropout?
FAQ: Can I connect an inductor with very low DC resistance to the output of my APS?
FAQ: Can you use ring lugs to connect to the output terminals of the Advanced Power System?
FAQ: How do I set my APS to constant power mode?
FAQ: What is the maximum delay between a level change and trigger-out signal on the Advanced Power System?
FAQ: When my unit is in a protection state, such as overvoltage, overcurrent, or overtemperature, if I go to clear the protection it starts with the output on and goes back into the protect state. How do I get my output back to normal?
FAQ: Can I group N6900 or N7900 APS units that are paralleled?
FAQ: Can I hot-switch the output relays to improve transient response?
Should I keep my wire lengths the same when I parallel units?
FAQ: What is the maximum load lead voltage drop, that the APS power supplies can tolerate while maintaining voltage regulation?
FAQ: How should I measure inrush current when paralleling N6900 series or N7900 series units?
FAQ: Can I measure voltage with the output of my APS disabled?
FAQ: Why do the measurements returned from my unit seem more accurate than the specified measurement resolution?
FAQ: How can I calculate minimum rise time for my APS power supply?
FAQ: Will the N6900 and N7900 Advanced Power Systems display multiple faults on the front panel?
FAQ: Why do I get a message "IO Libraries not found" when installing the N7906A software?
FAQ: Can the N7909A Power Dissipator be used on power supplies other than the N6900/N7900 APS series?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Can I parallel a 1 kW APS unit with a 2 kW APS unit to get 3 kW?
FAQ: Can I connect an N6900 APS model with an N7900 APS model in parallel or series?
FAQ: Can I configure an N7952A in parallel with an N6972A?
FAQ: How do I use a passthrough command with an ICI-COM or IVI-C driver?
Do the polarity reversal relays hot switch?
FAQ: Can I set up my power supply to send a Power Supply OK (PS-OK) signal?
FAQ: Can I save an arbitrary waveform in the memory of my Advanced Power System unit so that I can retrieve it when I cycle power?
FAQ: What can cause a Sense Fault (SF) to be displayed?
FAQ: What SCPI commands are required to ensure that open sense lines will trigger output protection and disable the output?
FAQ: Can the Advanced Power System simulate solar array curves?
FAQ: Can the Advanced Power System measure voltage and current simultaneously?
FAQ: Can I use a single N7909A dissipator to sink current from multiple APS units connected in parallel?
FAQ: How do I synchronize a measurement with an output transient?
FAQ: How can I synchronize the output on/off sequence of the N6900 series with the N6700 series?
FAQ: How do I trigger a list transient?
FAQ: Is it possible to use my N6900/N7900 APS series on 120 VAC mains and on 240 VAC mains?
FAQ: Should I use a 64 kpoint Constant Dwell (CD) Arbitrary Waveform or a 512 point list?
FAQ: How do I use the digital port to do fault/inhibit across mainframes and turn the outputs off in a sequenced manner?
FAQ: Why are the 14585A Arb waveforms different for the APS power supplies versus the N6705 power analyzer?
FAQ: Can I save an arbitrary waveform in the memory of my Advanced Power System unit so that I can retrieve it when I cycle power?
FAQ: How does the OVP response time of the N6900 and N7900 APS series compare to the OVP response time of the 6670 series?
FAQ: How do I trigger a list transient?