Index
Home
N8742A
FAQ: What is the procedure to clear instrument memory for security reasons?
FAQ: Where can I find calibration certificates for my instrument?
FAQ: How do I get calibration data when I order a unit?
FAQ: Why does Keysight currently ship Power Supplies with calibration certificates that are not dated?
FAQ: Is a 120 V line cord different from 220 V line cord?
FAQ: Are Keysight Technologies' power supplies certified by a third-party?
FAQ: How do you calculate programming and readback accuracy for a DC power supply?
FAQ: Can I navigate the products menus via LAN with the latest version Chrome web browser?
FAQ: How can I find out if a Keysight power products are tested to a certain industrial standard such as DIN EN 50191, SELV (Extra Low Voltage)?
FAQ: What are Constant Voltage (CV) and Constant Current (CC) in a power supply?
FAQ: Do Keysight power supplies pass diaelectrical withstand tests/HIPOT tests?
FAQ: Why is the readback accuracy different than the meter accuracy?
FAQ: Why does the SCPI measurement not match the Front Panel measurement?
FAQ: What is the difference between the voltage P-P noise and RMS noise specifications?
FAQ: What is the difference between programming accuracy and readback accuracy?
FAQ: What driver is needed for the 82357B USB/GPIB converter, and how can it be installed?
FAQ: How can I learn SCPI?
FAQ: Are Keysight power products tested for IP2X compliance?
FAQ: Is there a difference between Keysight, Agilent, and HP labelled units?
FAQ: What is meant by measurment accuracy specs in the format 0.X% +/- XX?
FAQ: Are Keysight power products tested to Mil-STD-1399?
FAQ: Does Keysight offer a power supply with a PLC (programmable logic controller) interface?
FAQ: Does Keysight offer a power product with analog input programming and polarity reversal relays?
FAQ: Does Keysight offer a power supply designed for current sourcing or constant current operation?
FAQ: How do power supply capabilities impact throughput performance?
FAQ: Are there any limitations with automating a power supply using Linux?
FAQ: Can I mount my power supply in a test rack that is tilted at an angle?
FAQ: Do Keysight power supplies have a remote power or standby feature?
FAQ: Do Keysight power supplies support RS485 communication port?
FAQ: Which Keysight models meet the SELV (safety extra-low voltage) requirement?
FAQ: What is the difference between setting accuracy, programming accuracy, measurement accuracy, and front panel accuracy?
FAQ: Is there simple software available to program my power supply?
FAQ: Do Keysight power supplies support CAN bus?
FAQ: How can I understand power supply specifications?
FAQ: What is the difference between the SCPI VOLTage? and MEASure:VOLTage commands?
FAQ: Does Keysight offer a power supply with a VXI connection option?
FAQ: What does drift mean?
FAQ: What does temperature coefficient mean?
FAQ: What does temperature stability mean?
FAQ: How do I determine which line voltage option to order for my power supply?
FAQ: Can I connect DC power supplies in series or in parallel to obtain higher currents or voltages?
FAQ: Can the current sinking limit be programmed on Keysight power supplies?
FAQ: Can damage occur to my power supply if I exceed the remote sense voltage drop specification when remote sensing?
FAQ: How do I query the status to determine if an OCP has occurred?
FAQ: Why is my unit displaying a negative current when it should not be sinking current?
FAQ: How can I eliminate the flashing single digit in the front-panel display?
FAQ: How long will saved settings be saved?
FAQ: How long can I operate my power supply at full power?
FAQ: What should I use to measure high currents accurately?
FAQ: How do I output a negative voltage?
FAQ: Is the .Net framework required, and are there any additional prerequisties for installing Keysight I/O Libraries?
FAQ: How can I offset the voltage drop caused by long cable lengths from my DC power supply to the device under test (DUT)?
FAQ: Why is the voltage at the output of the power supply higher than what I programmed?
FAQ: What precautions do I need to take when using my DC power supply with an active DUT?
FAQ: How do I determine how fast a step my power supply can make?
FAQ: Can Keysight power supplies be programmed from 0 to full output voltage using a 0 to 10 V signal source?
FAQ: What is the proper way to wire a power supply?
FAQ: Can I use my power supply as a current source?
FAQ: How do I put the power supply in the constant current mode?
FAQ: Can I use the sense terminals as a DVM?
FAQ: Are the sense terminals connected to the output terminals?
FAQ: Can I use my unit in a corrosive environment?
FAQ: What happens if the remote sense lines open?
FAQ: Is there something wrong with my unit because it takes quite a bit longer to boot than an older unit?
FAQ: Can I store the calibration date in my N5700 and N8700 series power supply?
FAQ: What calibration options are available for the N5700 and N8700 series?
FAQ: How can I change the AC input line voltage of the N8700 series?
FAQ: Can older revisions of firmware be installed on a N5700 and N8700 power supplies with serial numbers greater than US14G?
FAQ: Can the handles be removed on the N5700 and N8700 series without removing the flanges?
FAQ: What is the Mean Time Before Failure (MTBF) for the N5700 and N8700 series?
FAQ: Is there any repair information or service manual available for the N8700 series?
FAQ: Where can I find the N5700 or N8700 service manual?
FAQ: Are there 3D models available for the N5700 and N8700?
What are the AC power requirements for the N8700 power supplies?
FAQ: What is the operating altitude limit for the N5700 and N8700 series power supplies?
FAQ: Do the N5700 and N8700 power supplies have an analog input for controlling the output setting?
FAQ: Can I modulate the output of an N8762A using the analog programming port?
FAQ: When controlling the N5700 and N8700 power supplies using the analog input with a function generator, will the up/down programming response of the units be faster than the specification?
FAQ: Why is there a difference in the boot time and display on certain N5700 and N8700 series power supplies?
FAQ: Is there a CAD file available for the mechanical dimensions of the N5700 and N8700 power supplies?
FAQ: What is the best way to change the IP Address on a LXI labeled unit?
FAQ: How can I change the IP address of my N5700/’8700 series using the web browser?
FAQ: When connecting an N5700 or N8700 unit via Telnet, what is the user name and password?
FAQ: What is the current reading indicated on the N5700 and N8700 display?
FAQ: What is the size of the hole marked A in the N6700/N8700 dimension drawing?
FAQ: How does front panel metering work on my N5700 and N8700 series power supplies?
FAQ: Which of the LAN/Ethernet physical ports are available on the rear panel of N5700/N8700 series?
FAQ: How can I use the LAN Setup Utility to set the address on my N5700/N8700 series power supply?
FAQ: What is internal response time of when a fault occurs on N5746A?
FAQ: Will the N8700 fit into a standard 19” EIA equipment rack?
FAQ: Is there any information available on the analog programming capability on the N8735A? Is a schematic available?
FAQ: Can an N8737A handle remote sensing compensation greater than 5V voltage drop?
FAQ: What is the current programming and measurement resolution on an N8758A?
FAQ: What are the protection functions on an N8758A?
FAQ: Does the N8700 series have open/missing phase protection for 3-phase inputs?
FAQ: Can the N5700A series and N8700 series be used over 40 degrees C?
FAQ: Are the output terminals of the N5700 and N8700 isolated from earth ground?
FAQ: Do Keysight provided power cords for the N8700 series have a plugs on the ends?
FAQ: Does Keysight offer a basic DC power supply that will save and automatically load (or "remember") the output state when the instrument is turned off and back on?
FAQ: Are there software programming examples for the N5700 and N8700 series?
FAQ: What is the regulation bandwidth of the N5700 and N8700 series?
FAQ: Is RS-232 or RS-485 available on the N5700 and N8700 series power supplies?
FAQ: Are the scrolling “8’s” normal when my power supply turns on?
FAQ: What software drivers are available for the N5700 and N8700 series power supplies?
FAQ: Is using the front panel AC power switch the same as removing AC power and re-applying it?
FAQ: What does the unterminated line cord that ships with the N5700 and N8700 series look like?
FAQ: Does the N5700 series and the N8700 series have a variable output voltage?
FAQ: What is the analog programming bandwidth of N5700/N8700 series?
FAQ: Can I wire my 600 V unit to output +/- 400 V in an anti-series configuration?
FAQ: How can the output of the N5700 and N8700 series be turned off and on automatically?
FAQ: How do I change the telnet prompt on Keysight N5700/N8700 series power supplies?
FAQ: How do I change text on the SCPI prompt?
FAQ: What can cause an unregulated output (UNR) on the N5700 and N8700 series?
FAQ: How can I prevent my DUT from pushing current back into my N5700 or N8700 power supply?
FAQ: What is the duration of CV to CC mode crossover in the N8700 series?
FAQ: How high can I float the output terminals on my N5700 or N8700 series?
FAQ: Is there a hardware line to turn the N5700 and N8700 output on or off?
FAQ: Is there an isolated analog programming and monitoring input for the N5700 and N8700 series power supplies?
FAQ: Can I do a list or arbitrary waveform on my N5700 and N8700 series power supplies?
FAQ: What is the measurement sampling rate/period/interval of the N5700 and N8700 series?
FAQ: Can the N5700 and N8700 power supplies be connected in parallel to provide more current?
FAQ: Will the N5700 and N8700 run off a 400-Hz AC line input?
FAQ: Can the N5700 and N8700 resume the last programmed output voltage after turning on the AC power?
FAQ: How can the N5700 and N8700 series be controlled programmatically?
FAQ: Does N87xx work normally even if L1, L2 and L3 are connected to any phase ?
FAQ: Does the N8742A have the overtemperature function, and what temperature which will trip the OT condition?
FAQ: Is the response time of the Over Current Protection (OCP) adjustable on the N5700 and N8700 power supplies?
FAQ: What conditions cause the over-temperature protection to trip on the N5700 and N8700 series?
FAQ: What happens when an over-voltage protection occurs?
FAQ: What is the overvoltage response time for N8700 series?
FAQ: Can I set up my power supply to send a Power Supply OK (PS-OK) signal?
FAQ: Why does my power supply shut down because of an OVP when I disconnect the power leads?
FAQ: Which power supplies will go to their previous set point when the power switch is turned on?
Can I set a slew rate on an N8700 series power supply?
FAQ: Why is there a small current reading on the N5700 and N8700 Power Supply when there is nothing connected to the output terminals?
FAQ: Do the N5700 and N8700 series power supplies automatically send status information over the LAN?
FAQ: What happens when an over-voltage protection occurs?
FAQ: What happens when an over-voltage protection occurs?
FAQ: Can I set up my power supply to send a Power Supply OK (PS-OK) signal?
FAQ: Does Keysight offer a basic DC power supply that will save and automatically load (or "remember") the output state when the instrument is turned off and back on?