Index
Home
N8946A
FAQ: What is the procedure to clear instrument memory for security reasons?
FAQ: Where can I find calibration certificates for my instrument?
FAQ: How do I get calibration data when I order a unit?
FAQ: Why does Keysight currently ship Power Supplies with calibration certificates that are not dated?
FAQ: Is a 120 V line cord different from 220 V line cord?
FAQ: Are Keysight Technologies' power supplies certified by a third-party?
FAQ: How do you calculate programming and readback accuracy for a DC power supply?
FAQ: Can I navigate the products menus via LAN with the latest version Chrome web browser?
FAQ: How can I find out if a Keysight power products are tested to a certain industrial standard such as DIN EN 50191, SELV (Extra Low Voltage)?
FAQ: What are Constant Voltage (CV) and Constant Current (CC) in a power supply?
FAQ: Do Keysight power supplies pass diaelectrical withstand tests/HIPOT tests?
FAQ: Why is the readback accuracy different than the meter accuracy?
FAQ: Why does the SCPI measurement not match the Front Panel measurement?
FAQ: What is the difference between the voltage P-P noise and RMS noise specifications?
FAQ: What is the difference between programming accuracy and readback accuracy?
FAQ: What driver is needed for the 82357B USB/GPIB converter, and how can it be installed?
FAQ: How can I learn SCPI?
FAQ: Are Keysight power products tested for IP2X compliance?
FAQ: Is there a difference between Keysight, Agilent, and HP labelled units?
FAQ: What is meant by measurment accuracy specs in the format 0.X% +/- XX?
FAQ: Are Keysight power products tested to Mil-STD-1399?
FAQ: Does Keysight offer a power supply with a PLC (programmable logic controller) interface?
FAQ: Does Keysight offer a power product with analog input programming and polarity reversal relays?
FAQ: Does Keysight offer a power supply designed for current sourcing or constant current operation?
FAQ: How do power supply capabilities impact throughput performance?
FAQ: Are there any limitations with automating a power supply using Linux?
FAQ: Can I mount my power supply in a test rack that is tilted at an angle?
FAQ: Do Keysight power supplies have a remote power or standby feature?
FAQ: Do Keysight power supplies support RS485 communication port?
FAQ: Which Keysight models meet the SELV (safety extra-low voltage) requirement?
FAQ: What is the difference between setting accuracy, programming accuracy, measurement accuracy, and front panel accuracy?
FAQ: Is there simple software available to program my power supply?
FAQ: Do Keysight power supplies support CAN bus?
FAQ: How can I understand power supply specifications?
FAQ: What is the difference between the SCPI VOLTage? and MEASure:VOLTage commands?
FAQ: Does Keysight offer a power supply with a VXI connection option?
FAQ: What does drift mean?
FAQ: What does temperature coefficient mean?
FAQ: What does temperature stability mean?
FAQ: How do I determine which line voltage option to order for my power supply?
FAQ: Can I connect DC power supplies in series or in parallel to obtain higher currents or voltages?
FAQ: Can the current sinking limit be programmed on Keysight power supplies?
FAQ: Can damage occur to my power supply if I exceed the remote sense voltage drop specification when remote sensing?
FAQ: How do I query the status to determine if an OCP has occurred?
FAQ: Why is my unit displaying a negative current when it should not be sinking current?
FAQ: How can I eliminate the flashing single digit in the front-panel display?
FAQ: How long will saved settings be saved?
FAQ: How long can I operate my power supply at full power?
FAQ: What should I use to measure high currents accurately?
FAQ: How do I output a negative voltage?
FAQ: Is the .Net framework required, and are there any additional prerequisties for installing Keysight I/O Libraries?
FAQ: How can I offset the voltage drop caused by long cable lengths from my DC power supply to the device under test (DUT)?
FAQ: Why is the voltage at the output of the power supply higher than what I programmed?
FAQ: What precautions do I need to take when using my DC power supply with an active DUT?
FAQ: How do I determine how fast a step my power supply can make?
FAQ: Can Keysight power supplies be programmed from 0 to full output voltage using a 0 to 10 V signal source?
FAQ: What is the proper way to wire a power supply?
FAQ: Can I use my power supply as a current source?
FAQ: How do I put the power supply in the constant current mode?
FAQ: Can I use the sense terminals as a DVM?
FAQ: Are the sense terminals connected to the output terminals?
FAQ: Can I use my unit in a corrosive environment?
FAQ: What happens if the remote sense lines open?
FAQ: Can I parallel N8900 series power supplies with N5700 series power supplies?
FAQ: Are there 3D CAD files available for the N8900 series power supplies?
FAQ: What is the measurement (monitoring) bandwidth of the analog port of the N8900 series?
FAQ: What is the bandwidth of the analog programming port of the N8900 series?
FAQ: What is the distance of the output buss bars from the sides of the N8900 units?
FAQ: How can I change the AC input line voltage of the N8900 series?
FAQ: Do the N8900 series power supplies have any data logging software or black box functions?
FAQ: What is the hardware kit 5067-6031 shown on page 48 of the N6900 series manual?
FAQ: What are the input rating specifications on the N8900 series?
FAQ: What does the inrush current supplemental characteristic mean?
FAQ: What is the cable type for the master/slave ports on the rear panel of the N8900 series?
FAQ: What is the maximum current I can get out of my N8900 series power supply at diffrent operating voltages?
FAQ: How many N8900 series units can be configured in parallel?
FAQ: What is the maximum voltage and current I can output on my N8900 series power supply?
FAQ: Why does my N8900 power supply not meet the noise specification when I turn it on?
FAQ: Can I connect my N8900 power supplies with the same voltage ratings in series?
FAQ: Why does my N8900 power supply not meet the programming specification when I turn it on?
FAQ: Why does my N8900 power supply not meet the readback specification when I turn it on?
FAQ: Is the N8900 series RoHS compliant?
FAQ: What is the slew rate of the N8900 series?
FAQ: Why is my N8900 power supply failing transient response for unloading transients?
FAQ: What is the tolerance on the AC input of an N8920A?
FAQ: What is the maximum output terminal float voltage for the N8900 series power supply?
FAQ: What kind of wire do I need for the output terminals of my N8900 series power supply?
FAQ: What is the range of the OVP setting on the N8900 series?
FAQ: What is the part number for the AC mains connector plug on the back of the unit?
FAQ: What is the best way to rack mount my N8900 series power supply?
FAQ: Is there a way to avoid the current overshoot from CV to CC mode with small current setting, such as 10 A?
Can the N8900 be connected to 3-phase Delta and Wye configurations?
FAQ: How long can an N8900 series power supply be continuously operated?
FAQ: What is the default password for administrative tasks for the N8900 series?
FAQ: What is the output response time of the Keysight N8900-series power supplies when programming a dropout pulse?
FAQ: What type of cable should I use for the Group function of the N8900 series?
FAQ: Is there a different way of connecting the “inhibit in” on the N8900 series?
FAQ: How can I use the N8900 units in local sense mode?
FAQ: Why does it take a long time for my output to settle after I program my voltage to 0?
FAQ: Why does it take a long time for my output to go from my set voltage to 0 when I disable the output?
FAQ: Is it possible to use the N8900-series power supplies in a Master/Slave configuration along with analog programming?
How can I open the connection of my N89xx to my DUT? Are internal relays available for this product?
FAQ: Why can I use the 34401A DMM to measure output RMS noise on the N8900 series power supplies, but not other power supplies?
FAQ: If two or more N8900 units are wired in parallel, how will this affect the rise/fall time?
FAQ: Can I parallel N8900 series power supplies with N5700 series power supplies?
Can the N8900 series be powered from a 3-phase 480 VAC line?
Can the 208 VAC N8900 units work with 3-phase voltages higher than 208 VAC?
FAQ: Can I connect the outputs of multiple N8900 units in series to obtain higher voltage?
FAQ: Can I set a slew rate on an N89xx power supply?
FAQ: What is the switching frequency of N8900 series?
FAQ: Why does my paralleled master/slave N8900 units display “UNR”?
FAQ: If the voltage is set to s specific value in the N8900 series, what is the voltage ripple & noise at that voltage setting?