Index
Home
E3633A
FAQ: What is the procedure to clear instrument memory for security reasons?
FAQ: Where can I find calibration certificates for my instrument?
FAQ: How do I get calibration data when I order a unit?
FAQ: Why does Keysight currently ship Power Supplies with calibration certificates that are not dated?
FAQ: Is a 120 V line cord different from 220 V line cord?
FAQ: Are Keysight Technologies' power supplies certified by a third-party?
FAQ: How do you calculate programming and readback accuracy for a DC power supply?
FAQ: How can I find out if a Keysight power products are tested to a certain industrial standard such as DIN EN 50191, SELV (Extra Low Voltage)?
FAQ: What are Constant Voltage (CV) and Constant Current (CC) in a power supply?
FAQ: Do Keysight power supplies pass diaelectrical withstand tests/HIPOT tests?
FAQ: Why is the readback accuracy different than the meter accuracy?
FAQ: Why does the SCPI measurement not match the Front Panel measurement?
FAQ: What is the difference between the voltage P-P noise and RMS noise specifications?
FAQ: What is the difference between programming accuracy and readback accuracy?
FAQ: What driver is needed for the 82357B USB/GPIB converter, and how can it be installed?
FAQ: How can I learn SCPI?
FAQ: Are Keysight power products tested for IP2X compliance?
FAQ: Is there a difference between Keysight, Agilent, and HP labelled units?
FAQ: What is meant by measurment accuracy specs in the format 0.X% +/- XX?
FAQ: Are Keysight power products tested to Mil-STD-1399?
FAQ: Does Keysight offer a power supply with a PLC (programmable logic controller) interface?
FAQ: Does Keysight offer a power product with analog input programming and polarity reversal relays?
FAQ: Does Keysight offer a power supply designed for current sourcing or constant current operation?
FAQ: How do power supply capabilities impact throughput performance?
FAQ: Are there any limitations with automating a power supply using Linux?
FAQ: Can I mount my power supply in a test rack that is tilted at an angle?
FAQ: Do Keysight power supplies have a remote power or standby feature?
FAQ: Do Keysight power supplies support RS485 communication port?
FAQ: Which Keysight models meet the SELV (safety extra-low voltage) requirement?
FAQ: What is the difference between setting accuracy, programming accuracy, measurement accuracy, and front panel accuracy?
FAQ: Is there simple software available to program my power supply?
FAQ: Do Keysight power supplies support CAN bus?
FAQ: How can I understand power supply specifications?
FAQ: What is the difference between the SCPI VOLTage? and MEASure:VOLTage commands?
FAQ: Does Keysight offer a power supply with a VXI connection option?
FAQ: What does drift mean?
FAQ: What does temperature coefficient mean?
FAQ: What does temperature stability mean?
FAQ: How do I determine which line voltage option to order for my power supply?
FAQ: Can I connect DC power supplies in series or in parallel to obtain higher currents or voltages?
FAQ: Can the current sinking limit be programmed on Keysight power supplies?
FAQ: Can damage occur to my power supply if I exceed the remote sense voltage drop specification when remote sensing?
FAQ: How do I query the status to determine if an OCP has occurred?
FAQ: Why is my unit displaying a negative current when it should not be sinking current?
FAQ: How can I eliminate the flashing single digit in the front-panel display?
FAQ: How long will saved settings be saved?
FAQ: How long can I operate my power supply at full power?
FAQ: What should I use to measure high currents accurately?
FAQ: How do I output a negative voltage?
FAQ: Is the .Net framework required, and are there any additional prerequisties for installing Keysight I/O Libraries?
FAQ: How can I offset the voltage drop caused by long cable lengths from my DC power supply to the device under test (DUT)?
FAQ: Why is the voltage at the output of the power supply higher than what I programmed?
FAQ: What precautions do I need to take when using my DC power supply with an active DUT?
FAQ: How do I determine how fast a step my power supply can make?
FAQ: Can Keysight power supplies be programmed from 0 to full output voltage using a 0 to 10 V signal source?
FAQ: What is the proper way to wire a power supply?
FAQ: Can I use my power supply as a current source?
FAQ: How do I put the power supply in the constant current mode?
FAQ: Can I use the sense terminals as a DVM?
FAQ: Are the sense terminals connected to the output terminals?
FAQ: Can I use my unit in a corrosive environment?
FAQ: What happens if the remote sense lines open?
FAQ: What are the most commonly requested part numbers for E3600 series power supplies?
FAQ: What is the part number of the E3631A strap handle?
FAQ: E3632A push rod part number
FAQ: Can I update the firmware on my E3600 series unit?
FAQ: My Keysight E3600 series power supply is broken; how can I get it fixed?
FAQ: How can I read the calibration date for an E3630 series or E3640 series power supply?
FAQ: How long is the calibration time interval on the E3600 series power supplies?
FAQ: Can an older E3600 unit get a firmware upgrade to have the same performance as a newer unit?
FAQ: What is the part number for the knob that controls the voltage and current on my E3630 series power supply?
FAQ: Is it possible to change my E3600A series firmware to a previous version?
FAQ: What does Error 550 mean?
FAQ: What does Error 625 mean?
FAQ: Why is the RS-232 interface not working?
FAQ: Are there 3D model CAD files available for the E3600 series power supplies?
FAQ: Do the E3630A series power supplies have any protection features?
FAQ: Does Keysight offer basic power supplies with internal relays?
FAQ: Can the brightness of the E3600 display be adjusted?
FAQ: How long does it take for my E3600 power supply to achieve CC mode after turn-on?
FAQ: What does the check mark on the E3600 Series rear-panel label mean?
FAQ: What happens if I only connect the sense terminals of my E3600 power supply to my DUT?
FAQ: How can I tell if my E3600 series power supply is RoHS -compliant?
FAQ: Can I feed current back into my E3600 series power supply?
FAQ: How much internal memory is available to the user in the E3630A and E3640A power supplies?
FAQ: What is the LabView command response time for the E36xx series?
FAQ: How can I isolate the output of my E3600 series power supply?
FAQ: What is the output voltage of the E3600 series when first turning on the power switch?
FAQ: Can I read the serial number or assign my E3600 power supply a name in order to recognize it?
FAQ: How do I restore my E3600 power supply to the factory default settings?
FAQ: Are the SYST LOC and SYST REM commands available when using the GPIB interface on my E3600?
FAQ: Do the E3600 series power supplies work with a RS232 to USB converter?
FAQ: Can I run an E3600 series power supply continuously and if so, are there any limitations to how long I can leave the unit turned on?
FAQ: How do I adjust the voltage or current settings when Output is disabled on an E36xxA Series?
FAQ: How do I change AC input voltage of my power supply?
FAQ: How do I change the power-line voltage setting for an E3600 series power supply?
FAQ: How can I clear the content of power supply memory for programmable E3600 series power supplies?
FAQ: How do I disable the control knob on the Keysight E363xA and E364xA power supplies?
FAQ: Will repeatedly shutting on and off the output of the E36xx cause damage to the supply. Is the output on/off a mechanical relay, solid state relay, or circuitry?
FAQ: For the E363xA and E364xA Bench Power Supply, the display update speed when the "Display Limit" function is on is different from the display update speed when the function is off. Why is this so?
FAQ: Will the E363xA and E364xA series supplies work with National Instruments GPIB Interface card for PCs?
FAQ: How do I get the front panel to update the measurement data on my E3600 unit when I am in remote mode?
FAQ: Does the *IDN? query return the model’s serial number?
FAQ: How high can the outputs of the E3600A series be floated?
FAQ: Why am I getting errors when I use RS-232?
FAQ: What is the procedure for accurately measuring the value of a resistor using the E3600 series?
FAQ: Why does the output mode automatically change from CC to CV as soon as I enable the output?
FAQ: How do I rack mount E3600A power supplies?
FAQ: What parts are needed to rack mount E3600 in a standard 19” EIA rack?
FAQ: Can I connect the sense leads without connecting the output leads?
FAQ: Can the E3600 series power supplies sink current like a load?
FAQ: Why is the transient response of the basic E3600 Series faster than the N6700 Series?
FAQ: Can I trigger my E3600 series power supply?
FAQ: Why is the transient response of the basic E3600 Series faster than the N6700 Series?
FAQ: Why does the output mode automatically change from CC to CV as soon as I enable the output?