Table of ContentsHome
  • What is the benefit of 16 bit resolution over 12 bit resolution when you do a FFT?
  • What are the AC line voltages of the PA2201A?
  • How do I calculate the accuracy for a non-sinusoidal signal on the PA2201A?
  • What are the acoustic ratings of the PA2201A?
  • What is the basic power accuracy of the PA2201A at 50/60 Hz?
  • Is there a battery option to power the PA2201A?
  • What is the measurement channel-to-earth capacitance of the PA2201A?
  • What is the digitizing speed of the PA2201A?
  • What are the dimensions of the PA2201A?
  • What is the display size and type of the PA2201A?
  • What is the electromagnetic compatibility (EMC) of the PA2201A?
  • Can the PA2201A Power Analyzer display frequencies that are between the harmonics of the fundamental?
  • What is the input current protection of teh PA2201A?
  • What is the input impedance of the PA2201A?
  • Are the inputs isolated on the PA2201A?
  • What are the connectors on the PA2201A?
  • Can the IntegraVision power analyzer measure interharmonics?
  • Is the PA2201A LAN compatible?
  • What are the maximum inputs for the PA2201A’s voltage and current measurement channels?
  • What is the noise floor of the PA2201A?
  • What are the maximum operating and non-operating altitudes of the PA2201A?
  • What is the maximum operating humidity of the PA2201A?
  • What is the AC power consumption of the IntegraVision PA2201A Power Analyzer?
  • How is power factor measured on the PA2201A?
  • Does the PA2201A have a Reference Input?
  • What safety standards does the PA2201A adhere to?
  • Is the PA2201A programmable with SCPI via the USB or LAN ports?
  • What is the screen resolution of the PA2201A?
  • What are the operating and non-operating temperature ranges of the PA2201A?
  • Does the PA2201A have a Trigger Input?
  • What is the trigger jitter level of the PA2201A?
  • Does the PA2201A have a trigger output?
  • Is the PA2201A USB compatible?
  • What is the bandwidth of the voltage and current measurement channels of the PA2201A?
  • What are the maximum inputs for the PA2201A’s voltage and current measurement channels?
  • What are the voltage and current ranges of the PA2201A?
  • What is the warm-up time of the PA2201A?
  • Does the PA2201A have web remote control?
  • What is the weight of the PA2201A?