Table of ContentsHome
  • What does it mean when "1.#INF" is returned as a measurement on my 66300 unit?
  • How can I simulate a battery with more than 1 ohm resistance using a 66300 series Mobile Comm DC Source?
  • How does the 66300 series make current and voltage measurements?
  • What is the fastest measurement sampling time for the 66300 series?
  • When ordering a 66300 series, which power cord option needs to be quoted for operation in Brazil?
  • When ordering a 66300 series, which power cord option needs to be quoted for operation in Cambodia
  • When ordering a 66300 series, which power cord option needs to be quoted for operation in Thailand?
  • How long can the 66300 series power supply provide its peak current?
  • Can I communicate with the 66300 series Mobile Communications DC Source using an RS-232 interface?
  • What is the resistance between the sense terminals and the output terminals on the 66300 series?
  • Are the 66300 series power supplies RoHS compliant?
  • With a two-output power supply like the 66300 series, can I test a separate mobile device on each channel?
  • Can the 66300 series be retrofitted with option 004?
  • Will the 66311B sink current?
  • The output of my 66319D appears to be unstable and there is a ripple on the output, how can I fix this?
  • Why does my new 66332A unit not have handles when my older unit has them?
  • What is the maximum amount of data that I can capture at the fastest sample rate of 15.6 microseconds?
  • Is there anyway to combine two graphs in single GUI with two licenses in each power supply?
  • If I have two 66319D can I open two instances of 14565B from the same PC to control both of them?
  • Why won’t the 14565B software work with the 66300 power supplies but the PC can communicate just fine?
  • Why does my instrument return zero as the serial number?