In active cell mode, by default, receiver power control is set to auto (see Receiver Control ). In this mode, expected power is used to set the measurement and demodulation receiver powers. Expected power is calculated by the test set based on the power contained in one slot, and is displayed as Expected Terminal Power on the measurement screen for digital average power, channel power, and access probe power when the test set is configured to RTAP (see Test Application Protocol ), RETAP (see Enhanced Test Application Protocol ) or RMCTAP (see Multi-carrier Test Application Protocol ). Expected power is determined by adding the power of all of the reverse channels in the access terminal's signal (the power in each of the reverse channels is determined by the open loop power control equation). Which reverse channels contain power varies according to the current Release A Physical Layer Subtype or Release B Physical Layer Subtype and the state of the data connection, as shown in the following figures.
The expected power for each of these three states of the data connection is as follows:
NOTE: In the following equations, the definition or interpretation of '+' (add) depends on what units are being added. This short hand notation is used to simplify the equations' notation.
|
||
Expected Power (dBm) = R-Pilot (dBm) + R-DRC (dBm) + R-Data (dBm) + [R-ACK (dBm) - 3.01 dB] Note: The test set sets its expected power as if the R-ACK Channel is always present. |
Depending on the Pre-Transition or Post-Transition gain used for the R-RRI and R-Data channels, the Expected Power is calculated as: Expected Power [Pre] (dBm) = R-Pilot (dBm) + R-DRC (dBm) + R-Data(dBm) [Pre] + R-RRI (dBm) [Pre]+ [R-ACK (dBm) + R-DSC (dBm)] / 2 + R-Aux Pilot (dBm) Expected Power [Post] (dBm) = R-Pilot (dBm) + R-DRC (dBm) + R-Data(dBm) [Post] + R-RRI (dBm) [Post] + [R-ACK (dBm) + R-DSC (dBm)] / 2 + R-Aux Pilot (dBm)
|
The power of each of the reverse channels is calculated as follows:
R-Pilot
R-Pilot (dBm) = - [ Total RF Power (dBm) + AT Noise Floor (dBm)] + [- Open Loop Adjust (dB)] + Probe Initial Adjust (dB)
R-Access Data
R-DRC
R-ACK
R-ACK (dBm) = R-Pilot (dBm) + ACK Channel Gain (dB)
R-DSC
R-Data
R-RRI
R-Aux Pilot
Subtype 2 and Subtype 3 only: R-Aux Pilot (dBm) = R-Data (dBm) (for Subtype 2 and Subtype 3) + Auxiliary Pilot Channel Gain (dB)
The valid range for expected power is -69 dBm (see Input Signal Requirements ) to AT Max Power
The test set currently does support protocol release A (1xEV-DO-A) in IS-856 test operating mode. The following section applies to the protocol release 0 (1xEV-DO-0) and release A (1xEV-DO-A).
In IS-856 test operating mode, when the Receiver Control is auto, expected power is used to set the measurement and demodulation receiver powers. Expected power is calculated by the test set, and is displayed on the measurement screen such as digital average power, channel power and access probe power.
The expected power for access channel and reverse traffic channel is as follows:
Expected Power (dBm) = R-Pilot (dBm) + R-DRC (dBm) + R-Data (dBm) + [R-ACK (dBm) - 3.01 dB] Note: The test set sets its expected power as if the R-ACK Channel is always present. |
Depending on the Pre-Transition or Post-Transition gain used for the R-RRI and R-Data channels, the Expected Power is calculated as: Expected Power [Pre] (dBm) = R-Pilot (dBm) + R-DRC (dBm) + R-Data(dBm) [Pre] + R-RRI (dBm) [Pre]+ [R-ACK (dBm) + R-DSC (dBm)] / 2 + R-Aux Pilot (dBm) Expected Power [Post] (dBm) = R-Pilot (dBm) + R-DRC (dBm) + R-Data(dBm) [Post] + R-RRI (dBm) [Post] + [R-ACK (dBm) + R-DSC (dBm)] / 2 + R-Aux Pilot (dBm)
|
The power of each of the reverse channels is calculated as follows:
R-Pilot
R-Pilot (dBm) = - [ Total RF Power (dBm) + AT Noise Floor (dBm)] + [- Open Loop Adjust (dB)] + Probe Initial Adjust (dB)
R-Access Data
R-DRC
R-ACK
R-ACK (dBm) = R-Pilot (dBm) + ACK Channel Gain (dB)
R-DSC
R-Data
R-RRI
R-Aux Pilot
Subtype 2 and Subtype 3 only: R-Aux Pilot (dBm) = R-Data (dBm) + Auxiliary Pilot Channel Gain (dB)
Exp R-Data Rate (kbps) | Data Offset 9k6|19k2|38k4|76k8|153k6 (dB) | Gain Correction (dB) |
---|---|---|
9.6 | Data Offset 9k6 | 3.75 |
19.2 | Data Offset 19k2 | 6.75 |
38.4 | Data Offset 38k4 | 9.75 |
76.8 | Data Offset 76k8 | 13.25 |
153.6 | Data Offset 153k6 | 18.50 |
In CW operating mode, you must specify the CW expected power that the test set should range its receiver to (see Receiver Control ).
B (1xEV-DO-B)
, the
Release B Physical Layer Subtype
is set to
Subtype 3
and the
Local Testset Configuration
is set to
Main
or
Auxiliary
, the upper limit for expected power is calculated by:
AT Max Power
-
Multicarrier AT Max Power Backoff
- 0dB/3dB/4.77dB (depends on the value of
Connected Carriers
, 0dB for 1 connected carrier, 3dB for 2 connected carriers and 4.77dB for 3 connected carriers).
Expected Terminal Total Power
is displayed in place of
Expected Terminal Power
in the
digital average power measurement screen
(see
Digital Average Power Measurement Results
). For the range of the expected terminal total power, see
Range of Expected Terminal Total power
.
B (1xEV-DO-B)
, the
Release B Physical Layer Subtype
is set to
Subtype 3
and the
Local Testset Configuration
is set to
Main
or
Auxiliary
, the upper limit for expected power is calculated by:
AT Max Power
-
Multicarrier AT Max Power Backoff
.GPIB Commands: