Limited TAP
is set to
On
. For access terminals with Qualcomm DMSS 5500 Release 3.1.50, when
Test Application Protocol
is set to FTAP,
AT Directed Packets
must not be greater than 50%, and
RTAP Rate
must be set to 9.6 kbps. Also, access probes sent by these access terminals are 3-4 dB below the expected value (see
Under range occurs when testing access terminals with the Qualcomm DMSS 5500.
).
The test set supports the C.S0029 Test Application Specification (TAS) (see
C.S0029 Test Application Specification Description (TAP/ETAP)
). The first commercial release of the Qualcomm 1xEV-DO access terminal chipset (DMSS 5500 Release 3.1.50, AA3150) has only limited support of the TAS functionality. The
Limited TAP
setting is provided to accommodate the limited TAS functionality of the first commercial release of the Qualcomm 1xEV-DO access terminal chipset.
When the test set is configured to the TAP (see
Test Application Configuration
) in the Active Cell operating mode, the
Limited TAP
setting affects the test set behavior such as whether transmitting the forward test packets, what attributes are included in the
FTAP Parameter Assignment Message
and
RTAP Parameter Assignment Message
sent to the AT. For details, see
Test Application Protocol
. The
Limited TAP
being configured in the test set is displayed on the
Call Setup
screen in the
Application Configuration
window.
Programming: Step 2: Configure Test Set and Mobile Station Parameters
GPIB Command: CALL[:CELL]:APPLication:TAPRotocol:LIMited[:STATe]
Manual Operation: How Do I Change Call Parameters?
C.S0029 Test Application Specification Description (TAP/ETAP)