Last updated: November 10, 2006
RTAP Rate
(
F12
) on the
Call Parms 1 of 3
menu as needed if during an RTAP connection, or set the
R-Data Pkt Size
(
F12
) on the
Call Parms 1 of 3
menu as needed if during an RETAP connection.
C.S0033 does not specify that the R-ACK Channel must be active for 4.3.2 Time Response of Open Loop Power Control. If the R-ACK Channel is active during this test, the access terminal's power may fall outside of the mask specifications. To help ensure that your access terminal does not fail this test, you should disable the R-ACK Channel by setting the following parameters from the
Application Config
(
F10
on the
Call Parms 1 of 3
):
ACK Channel Bit Fixed Mode Attribute (Rev TAP)
to
Off
.
AT Directed Packets
to
0%
.
Time Response of Open Loop Power Control
measurement and press the knob.
Time Response of OLPC Setup
(
F1
) to access the
Time Response of OLPC Setup
menu. You can also configure AT directed packets and ACK channel bit fixed mode attribute from this menu.
Close Menu
(
F6
) to close the
Time Response of OLPC Setup
window.
Call Parms
menu, configure
Cell Power
(
F7
), as needed.
Start Meas Up
(
F2
), which automatically increases
Cell Power
by 20 dB and captures the resulting access terminal output power for 100 ms, or
Start Meas Down
(
F3
) which automatically decreases
Cell Power
by 20 dB and captures the resulting access terminal output power for 100 ms.
Marker
(
F4
) and turn the knob to display power at points along the access terminal output power trace. If the test failed, next to the word "Fail," the first data point at which the test failed is displayed.
An example of a "Fail" test result is shown below.
For details on performing the steps below, see the General Procedure above.
For Subtype 0 or 1 Physical Layer, set up a Test Application session and open an RTAP connection with the
RTAP Rate
set to
9.6 kbps
. For detailed procedure on how to open an RTAP session and connection, see
How Do I Open a Session and Test Data Connection?
.
For Subtype 2 Physical Layer, set up a Test Application session and open an RETAP connection with the following setups. For detailed procedure on how to open an RETAP session and connection, see How Do I Open a Session and Test Data Connection? .
R-Data Pkt Size
(
F12
on
Call Parms 1 of 3
) to 256 bits.
Reverse Data Transmission Mode
under the
Application Config
(
F10
on
Call Parms 1 of 3
) menu to
High Capacity
.
256-bit High Capacity Termination Target
to
3
(4 sub-frames, 16 slots). (NOTE: You do not need to set these settings unless the default value (3) of these settings are changed. Changing these setting results in an open data connection closed because these settings are configured during session negotiation. Once this happen, you need to re-open the connection.)
ACK Channel Bit Fixed Mode Attribute
to
Off
and
AT Directed Packets
to
0%
under the
Application Config
(
F10
on
Call Parms 1 of 3
) menu.
Cell Power
) to -60 dBm/1.23 MHz.
Start Meas Up
(
F2
), (cell power transitions to -40 dBm/1.23 MHz), and note the pass/fail result.
Start Meas Down
(
F3
), (cell power transitions to -60 dBm/1.23 MHz), and note the pass/fail result.
Start Meas Down
(
F3
), (cell power transitions to -80 dBm/1.23 MHz), and note the pass/fail result.
Start Meas Up
(
F2
), (cell power transitions to -60 dBm/1.23 MHz), and note the pass/fail result.Time Response of Open Loop Power Control (TROLPC) Measurement Description
Programming a Time Response of Open Loop Power Control (TROLPC) Measurement