How Do I Change Call Parameters?

How Do I Change Call Parameters?

Last updated: July 23, 2008

General Procedure

  1. Press the CALL SETUP key.
  2. Select any Call Parms softkey ( F7 to F12 ) to select a parameter.
  3. Change the parameter as needed using the knob and/or keypad.
  4. Select More ( 1 of 3 ) under Call Parms for additional call parameters.
  5. Depending upon the current setting of the physical layer subtype, the Call Parms menus are different.

To Configure the Test Set to FTAP/RTAP Protocols

When the test set is configured to subtype 0 physical layer, the following parameters can be configured from the Application Configuration Window by selecting the Application Config ( F10 on Call Parms 1 of 3 ).

Application Configuration (for Subtype 0 Physical Layer)

Your settings are displayed in the Application Configuration window on the Call Setup screen. Also, the application ( FTAP , RTAP or DPkt ) and physical layer subtype ( PLSub0 ) currently configured in the test set are displayed at the bottom of the screen.

To Configure the Test Set to FETAP/RETAP Protocols

When the test set is configured to subtype 2 physical layer, the following parameters can be configured from the Application Configuration Window by selecting the Application Config ( F10 on Call Parms 1 of 3 ).

Application Configuration (for Subtype 2 Physical Layer)

Your settings are displayed in the Application Configuration window on the Call Setup screen. Also, the application ( FETAP or RETAP ) and physical layer subtype ( PLSub0 or PLSub2 ) being configured in the test set are displayed at the bottom of the screen.

To Configure the Test Set to FMCTAP/RMCTAP Protocols

When the test set is configured to subtype 3 physical layer, the following parameters can be configured from the Application Configuration Window by selecting the Application Config ( F10 on Call Parms 1 of 3 ).

Application Configuration (for Subtype 3 Physical Layer)

Your settings are displayed in the Application Configuration window on the Call Setup screen. Also, the application ( FMCTAP or RMCTAP ) and physical layer subtype ( PLSub3 ) being configured in the test set are displayed at the bottom of the screen.

To Configure the Test Set to Subtype 0 Physical Layer

To configure the test set to subtype 0 physical layer,

To Configure the Test Set to Subtype 2 Physical Layer

To configure the test set to subtype 2 physical layer, set the Protocol Rel ( F11 on Call Parms 2 of 3) to A (1xEV-DO-A) and set the Release A Physical Layer Subtype ( F12 on Call Parms 2 of 3) to Subtype 2 from the Protocol Subtype Configuration menu by pressing the F12 ( Protocol Subtype Config ).

To Configure the Test Set to Subtype 3 Physical Layer

To configure the test set to subtype 3 physical layer, set the Protocol Rel ( F11 on Call Parms 2 of 3) to B (1xEV-DO-B) and set the Release B Physical Layer Subtype ( F12 on Call Parms 2 of 3) to Subtype 3 from the Protocol Subtype Configuration menu by pressing the F12 ( Protocol Subtype Config ).

Related Topics


How Do I Open a Session and Test Data Connection?

Cell Power

Cell Band

Channel

Application Config: Session Application Type ( Lab Application Only ), Test Application Protocol , Limited TAP , AT Directed Packets , DRC Value Fixed Mode Attribute , ACK Channel Bit Fixed Mode Attribute , Enhanced Test Application Protocol , ACK Channel Modulation Type , Reverse Data Transmission Mode , Enhanced Access Rate

FTAP Rate

RTAP Rate

F-Traffic Format

F-Traffic Config

R-Data Pkt Size

Reverse Closed Loop Power Control

Power Control Step

Call Limit Mode

Call Drop Timer

Protocol Rel

Protocol subtype config: Release A Physical Layer Subtype , Access Channel MAC Subtype

Session Close

Tx Timing Advance

Rcvr Power Ctrl ( Manual Operation: Manual Receiver Control )

Meas Frequency ( Manual Operation: Manual Receiver Control )