How Do I Change Channel Gain/Traffic Info Parameters?

How Do I Change Channel Gain/Traffic Info Parameters?

Last updated: January 3, 2008

A. Select the Channel Gain Info or Channel Gain/Traffic Info menu

  1. Press the CALL SETUP key.
  2. Press the left More key, go to Call Control 2 of 2 (in the Test Application) or Call Control 2 of 3 (in the Lab Application).
  3. Select Access Network Info ( F2 ), go to AN Info menu.
  4. Depending upon the current setting of the physical layer subtype, the F3 on AN Info menu is labeled as either Channel Gain Info (for subtype 0 physical layer) or Channel Gain / Traffic Info (for subtype 2 physical layer) which allows you to access different parameters. For detailed procedure on how to configure the physical layer subtype, see To Configure the Test Set to Subtype 0 Physical Layer and To Configure the Test Set to Subtype 0 Physical Layer respectively.

B1. Set parameters accessed from F3 (Channel Gain Info)

  1. When the F3 ( Channel Gain Info ) is pressed, the channel gain parameters can be accessed.
  2. Select Channel Gain Parameters ( F3 ).
  3. Turn the knob to highlight a parameter and then press the knob.
  4. Enter a value or selection and press the knob.
  5. Select Close Menu ( F6 ).

B2. Set parameters accessed from F3 (Channel Gain/Traffic Info)

  1. When the F3 ( Channel Gain / Traffic Info ) is pressed, more parameters relating to subtype 2 physical layer can be accessed.
    • To set subtype 2 physical layer T2P related parameters, select Power Parameters Info ( F1 ). A typical display is shown as below. Note that all of the T2P parameters for each data packet size and transmission mode are displayed on the Power Parameters screen. Which set of T2P parameters being applied in the test set (current values) is identified by a '>' indicator.
      • Press F1 ( T2P Setup Ctrl ), select a R-Data packet size (for example, 512 bits ). F2 is labeled according to the F1 setting (in this example, 512-bit Power Parameters is labeled for F2 ).
      • Press F2 , set the T2P parameters (such as T2P Transition value, Termination Target value, TxT2P Pre-Transition and Post-Transition gain values) for the specified packet size.
    • To set the following enhanced parameters for subtype 2 physical layer, select Enhanced Traffic Parameters ( F2 ).
    • To set the subtype 2 reverse channel gain, select Channel Gain Parameters ( F3 ). Note that the R-Data channel gains are set from the Power Parameters Info menu and the RRI channel gains are set from the RRI Gain Parameters menu.
    • To set the subtype 2 R-RRI channel gain, select RRI Gain Parameters ( F4 ).
  2. Turn the knob to highlight a parameter and then press the knob.
  3. Enter a value or selection and press the knob.
  4. Select Close Menu ( F6 ).

Related Topics


Data Offset Nom

Data Offset 9k6|19k2|38k4|76k8|153k6

ACK Channel Gain

DRC Channel Gain

DSC Channel Gain

Auxiliary Pilot Channel Gain

Enhanced Traffic Parameters

RRI Gain Parameters

Power Parameters Info