CALL:BAND

CALL:BAND

Last updated: October 30, 2013

GPIB Command Conventions

CALL[:CELL]:BAND<[:SELected]|:DIGital856>

Function

Sets/queries the cell band (see Cell Band ).

The optional [:SELected] keyword in this command specifies that the cell band being set/queried applies to the current system type (see System Type ).

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above
Test Application Revision: A.06 and above: Added USPCs1900
Lab Application Revision: A.03 and above: Added USPCs1900
Test Application Revision: A.07 and above: Added AWS Band
Lab Application Revision: A.04 and above: Added AWS Band
Test Application Revision: A.09 and above: Added CELLular700 Band
Lab Application Revision: C.00.00: Added PAMR400, PAMR800, PSAFety700, CLOWer700 band
Lab Application Revision: G.00.00: Added TACS, DCS1800, CCELlular, IMT2500, US2500, USFLink 2500 bands

Setting

Range: IMT2000|JCDMa|KPCS|NMT450|CELLular700|SECondary800|USCellular|USPCsr|USPCs1900|AWService|PAMR400|PAMR800|PSAFety700|CLOWer700|TACS|DCS1800|CCELlular|IMT2500|US2500|USFLink2500|USIFlight

Query

Range: IMT2000|JCDM|KPCS|NMT450|CELL700|SEC800|USC|USPC|USPC1900|AWS|PAMR400|PAMR800|PSAF700|CLOW700|TACS|DCS1800|CCELlular|IMT2500|US2500|USFLink2500|USIFlight

*RST Setting

USPC

Programming Example

 
OUTPUT 714;"CALL:BAND KPCS"
!Selects the Korean PCS cell band.