Queries the current reverse data channel packet size which indirectly determines the data rate and modulation type. See R-Data Pkt Size . |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
Range: BIT128|BIT256|BIT512|BIT768|BIT1024|BIT1536|BIT2048|BIT3072 |
|
OUTPUT 714;"CALL:STATus:APPLication:DATA[:REVerse]:PACKet?" ! Quries the current R-Data packet size. |
Queries the expected transmission mode used by R-Data channel. See Reverse Data Transmission Mode . |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
OUTPUT 714;"CALL:STATus:APPLication:DATA:TRANsmission?" ! Queries the expected R-Data transmission mode. |
Queries the expected enhanced access rate. See Enhanced Access Rate . |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
OUTPUT 714;"CALL:STATus:APPLication:EACCess:DRATe:EXPected?" ! Queries the expected enhanced access rate. |
Queries the current power level of the additive white Gaussian noise (AWGN) source for the specified system type. The optional [:SELected] keyword in this command specifies that the AWGN power level being set or queried applies to the current system type (see System Type ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power for more information about desired versus current power levels. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
|
|
NAN | |
OUTPUT 714;"CALL:STATus:AWGN:POWer:AMPLitude?" ! Queries the current AWGN power |
Queries the current on/off state of the additive white Gaussian noise (AWGN) source for the specified system type. The optional [:SELected] keyword in this command specifies that the AWGN power level being set or queried applies to the current system type (see System Type ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power for more information about desired versus current power levels. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
0 (Off) | |
OUTPUT 714;"CALL:STATus:AWGNoise:POWer:STATe?" ! Queries the current on/off state of the AWGN source |
Queries the current Small Slot Cycle Allowed value that is negotiated during the current session. The current Small Slot Cycle Allowed value will be updated to the value negotiated during the session negotiation whenever a session negotiation or re-negotiation is performed. See Small Slot Cycle Allowed |
|
Lab Application Revision: B.01 and above | |
0 | |
OUTPUT 714;"CALL:STATus:CCHannel:ISTate:ASSCycle?" ! Queries the current Small Slot Cycle Allowed value. |
Queries the Preferred Control Channel Cycle currently configured for the session. See Preferred Control Channel Cycle . |
|
Test Application Revision: A.05 and above Lab Application Revision: A.01 and above |
|
9.91E+37 (NAN) | |
OUTPUT 714;"CALL:STATus:CCHannel:PCCCycle:NUMBer?" ! Queries the current Preferred Control Channel Cycle. |
Queries the Preferred Control Channel Cycle enable state. See Preferred Control Channel Cycle . |
|
Test Application Revision: A.05 and above Lab Application Revision: A.01 and above |
|
0 (off) | |
OUTPUT 714;"CALL:STATus:CCHannel:PCCCycle:STATe?" ! Queries the current Preferred Control Channel Cycle enable state. |
Queries the current Slot Cycle 1 that was negotiated during the current session. The current Slot Cycle 1 will be updated to the value negotiated during the session negotiation whenever a session negotiation or re-negotiation is performed. See Slotted Mode . |
|
Lab Application Revision: B.01 and above | |
Range: SLOT64 | SLOT128 | SLOT256 |SLOT768 | SLOT1536 | SLOT3072 | SLOT6144 | SLOT12288 |
|
SLOT3072 | |
OUTPUT 714;"CALL:STATus:CCHannel:SCYCle1?" ! Queries the current Slot Cycle 1. |
Queries the current Slot Cycle 2 that was negotiated during the current session. The current Slot Cycle 2 will be updated to the value negotiated during the session negotiation whenever a session negotiation or re-negotiation is performed. See Slotted Mode . |
|
Lab Application Revision: B.01 and above | |
Range: SLOT64 | SLOT128 | SLOT256 |SLOT768 | SLOT1536 | SLOT3072 | SLOT6144 | SLOT12288 |
|
SLOT3072 | |
OUTPUT 714;"CALL:STATus:CCHannel:SCYCle2?" ! Queries the current Slot Cycle 2. |
Queries the current Slot Cycle 3that was negotiated during the current session. The current Slot Cycle 3 will be updated to the value negotiated during the session negotiation whenever a session negotiation or re-negotiation is performed. See Slotted Mode . |
|
Lab Application Revision: B.01 and above | |
Range: SLOT64 | SLOT128 | SLOT256 |SLOT768 | SLOT1536 | SLOT3072 | SLOT6144 | SLOT12288 |
|
SLOT3072 | |
OUTPUT 714;"CALL:STATus:CCHannel:SCYCle3?" ! Queries the current Slot Cycle 3. |
Queries the current WakeCount 1 that was negotiated during the current session. The current WakeCount 1 will be updated to the value negotiated during the session negotiation whenever a session negotiation or re-negotiation is performed. See Slotted Mode . |
|
Lab Application Revision: B.01 and above | |
Range: 0 to 15Resolution: integer | |
0 | |
OUTPUT 714;"CALL:STATus:CCHannel:WCOunt1?" ! Queries the current WakeCount 1. |
Queries the current WakeCount 2 that was negotiated during the current session. The current WakeCount 2 will be updated to the value negotiated during the session negotiation whenever a session negotiation or re-negotiation is performed. See Slotted Mode . |
|
Lab Application Revision: B.01 and above | |
0 | |
OUTPUT 714;"CALL:STATus:CCHannel:WCOunt2?" ! Queries the current WakeCount 2. |
Queries which system type the test set is currently emulating (see System Type ). |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
DIG856 | |
OUTPUT 714;"CALL:STATus:CELL:SYSTem?" ! Queries the current system type. |
Queries the current cell (1) power level for the specified system type. The optional [:SELected] keyword in this command specifies that the cell power level being set or queried applies to the current system type (see System Type ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power for more information about desired versus current power levels. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
|
|
-55 dBm | |
OUTPUT 714;"CALL:STATus:CELL:POWer?" ! Queries the current cell power level |
Queries the current on/off state of cell (1) power for the specified system type. The optional [:SELected] keyword in this command specifies that the cell power level being set or queried applies to the current system type (see System Type ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power for more information about desired versus current power levels. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
1 (on) | |
OUTPUT 714;"CALL:STATus:CELL:POWer:STATe?" ! Queries the current on/off state of cell power |
Queries the date of the CDMA local time. The CDMA local time is a calculated value, see CDMA System Time for details. To query the time of the day of the CDMA local time, see CALL:STATus:CSTime:LOCal:TIME? . |
|
Range: from January 6, 1980 to January 5, 2096. It is returned in three comma-separated values, in the order of <year>, <month> and <date> where
or -1,-1,-1 is returned when the test set is not in |
|
Test Application Revision: A.05 and above |
|
OUTPUT 714;"CALL:STATus:CSTime:LOCal:DATE?" !Queries the date of CDMA local time. |
Queries the time of the day of the CDMA local time. The CDMA local time is a calculated value, see CDMA System Time for details. To query the date of the CDMA local time, see CALL:STATus:CSTime:LOCal:DATE? . |
|
Range: any time of a day. It is returned in three comma-separated values, in the order of <hour>,<minute>,<second> where
or -1,-1,-1 is returned when the test set is not in |
|
Test Application Revision: A.05 and above |
|
OUTPUT 714;"CALL:STATus:CSTime:LOCal:TIME?" !Queries the time of the day of the CDMA local time. |
Queries the GPSOne Time Offset in the US Cellular band. See User Calibration Summary . |
|
9.91E37 (NAN) | |
Test Application Revision: A.09.00 and above Lab Application Revision: B.01.00 and above |
|
OUTPUT 714;"CALL:STATus:GPSTime:OFFSet:USCellular?" |
Queries the GPSOne Time Offset in the US PCS band. See User Calibration Summary . |
|
9.91E37 (NAN) | |
Test Application Revision: A.09.00 and above Lab Application Revision: B.01.00 and above |
|
OUTPUT 714;"CALL:STATus:GPSTime:OFFSet:USPCs?" |
Queries the status of the data connection. See Summary of Data Connection Processing States Description and Instrument Status Area . Use the CALL:STATus:DATA? query after a handoff to verify the data connection state is still connected. See Handoff and Data Connection State Synchronization . |
|
Requirements |
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
CCL ( Connection Closing State ) CNEG ( Connection Negotiate State ) CREQ ( Connection Request State ) DCON ( Connected State ) DORM ( Dormant State ) ( Lab Application Only ) HAND ( Handoff ) IDLE ( Idle State ) PAG ( Paging State ) SCL ( Session Closing State ) SNEG ( Session Negotiate State ) SOP ( Session Open State ) UREQ ( UATI Request State ) |
|
IDLE | |
OUTPUT 714;"CALL:STATus:DATA?" !Queries the status of the data connection. |
Queries the Channel Connection Status of the Aux unit 1 in the <Operating Mode> Status area when in multi-carrier multi-unit connection. See Multi-carrier Multi-unit (MCMU) Overview |
|
Test Application Revision: A.09 and above, with the required feature license | |
Range: DATA | IDLE | |
IDLE | |
OUTPUT 714;"CALL:STATus:MCARrier:AUXiliary:DATA?" ! Queries the Multi-carrier Auxiliary 1 Channel Connection State. |
Queries the Channel Connection Status of the Aux unit 2 in the Instrument Status Area area when in multi-carrier multi-unit connection. See Multi-carrier Multi-unit (MCMU) Overview |
|
Test Application Revision: A.09 and above, with the required feature license | |
Range: DATA | IDLE | |
IDLE | |
OUTPUT 714;"CALL:STATus:MCARrier:AUXiliary2:DATA?" ! Queries the Multi-carrier Auxiliary 2 Channel Connection State. |
Queries the number of multi-carrier connected carriers, which indicates the numbers of traffic channel present. See Connected Carriers . |
|
Test Application Revision: A.09 and above, with the required feature license | |
Range: 0 to 3 | |
0 | |
OUTPUT 714;"CALL:STATus:MCARrier:CNUMber:CONNected?" ! Queries the .number of multi-carrier connected carriers |
Queries the Channel Connection Status of the Main unit in the Instrument Status Area area when in multi-carrier multi-unit connection. See Multi-carrier Multi-unit (MCMU) Overview |
|
Test Application Revision: A.09 and above, with the required feature license | |
Range: DATA | IDLE | |
IDLE | |
OUTPUT 714;"CALL:STATus:MCARrier:SELF:DATA?" ! Queries the multi-carrier Main Channel Connection State |
Queries the local channel state (fixed to On) in multi-carrier configuration when the Local Testset Configuration is Main or Single. See Fixed Settings . |
|
Test Application Revision: A.09 and above, with the required feature license | |
0 | |
OUTPUT 714;"CALL:STATus:MCARrier:SELF:CARRier:STATe?" ! Queries the local channel state. |
Queries the expected power from AT which is computed using the post-transition levels of R-RRI and R-Data channels. It is applicable for subtype 2 physical layer. See Expected Power for Subtype 0, Subtype 2 and Subtype 3 Physical Layer for details. |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
9.91E+37 (NAN) | |
OUTPUT 714;"CALL:STATus:MS:AUTO:POWer:POST?" ! Queries the expected terminal power [post] value. |
Test Application Revision: A.09 and above, with the required feature license | |
BIT1024 | |
OUTPUT 714;"CALL:STATus:MS:DATA:PACKet:MAXimum?" ! Queries the AT supported Max Packet Size |
Queries the AT supported Max Forward Link Bandwidth No Jammer. See Max Forward Link Bandwidth No Jammer . |
|
Test Application Revision: A.09 and above, with the required feature license | |
0.0 | |
OUTPUT 714;"CALL:STATus:MS:FLINk:BANDwidth:NJAMmer:MAXimum?" ! Queries the AT supported Max Forward Link Bandwidth No Jammer |
Queries the AT supported Max Forward Link Bandwidth with Jammer. See Max Forward Link Bandwidth Jammer . |
|
Test Application Revision: A.09 and above, with the required feature license | |
0.0 | |
OUTPUT 714;"CALL:STATus:MS:FLINk:BANDwidth:WJAMmer:MAXimum?" ! Queries the AT supported Max Forward Link Bandwidth with Jammer |
Queries the AT supported Max Number of Forward Link. See Max Number Forward Link Supported . |
|
Test Application Revision: A.09 and above, with the required feature license | |
1 | |
OUTPUT 714;"CALL:STATus:MS:FLINk:SUPPorted:MAXimum?" ! Queries the AT supported Max Number of Forwaed Link |
Queries whether the AT support Forward Feedback Multiplexing. See Forward Feedback Multiplexing . |
|
Test Application Revision: A.09 and above, with the required feature license | |
YES | NO | |
NO | |
OUTPUT 714;"CALL:STATus:MS:FORWard:FMULtiplex:SUPPorted?" ! Queries whether the AT supported Forward Feedback Multiplexing. |
Queries the MAC Index assigned to the AT under test by the test set. See MAC Index . |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
9.91E+37 (NAN) | |
OUTPUT 714;"CALL:STATus:MS:MACIndex?" ! Queries the MAC Index. |
Queries the AT supported packet formats: Max Optional Data Rate. See Max Optional Data Rate . |
|
Test Application Revision: A.09 and above, with the required feature license | |
BPS0 | |
OUTPUT 714;"CALL:STATus:MS:PACKet:FORMat:DRATe:MAXimum?" ! Queries the AT supported packet formats: max optional data rate |
Queries the AT supported packet formats: Max Optional Payload Size. See Max Optional Payload Size . |
|
Test Application Revision: A.09 and above, with the required feature license | |
BIT5120 | |
OUTPUT 714;"CALL:STATus:MS:PACKet:FORMat:PSIZe:MAXimum?" ! Queries the AT supported packet formats: max optional packet size |
Queries the AT supported packet formats: Short Packets Enabled. See Short Packets Enabled . |
|
Test Application Revision: A.09 and above, with the required feature license | |
Range: BIT1024 | BIT2048 | BIT3072 | BIT4096|BIT5120|BIT6144|BIT7168|BIT8192 |
|
BIT2048 | |
OUTPUT 714;"CALL:STATus:MS:PACKet:FORMat:SPACket:THReshold?" ! Queries the AT supported packet formats: Short Packets Enabled |
Queries the Max Reverse Link Bandwidth. See Max Reverse Link Bandwidth . |
|
Test Application Revision: A.09 and above, with the required feature license | |
0.0 | |
OUTPUT 714;"CALL:STATus:MS:RLINk:BANDwidth:MAXimum?" ! Queries the AT supported Max Reverse Link Bandwidth |
Queries the AT supported Max Number of Reverse Link. See Max Number Reverse Link Supported . |
|
Test Application Revision: A.09 and above, with the required feature license | |
1 | |
OUTPUT 714;"CALL:STATus:MS:RLINk:SUPPorted:MAXimum?" ! Queries the AT supported Max Number of Reverse Link |
Queries the AT supported Max Number of Sub-Active sets. See Max Sub-Active Sets . |
|
Test Application Revision: A.09 and above, with the required feature license | |
+1 | |
OUTPUT 714;"CALL:STATus:MS:SASets:MAXimum?" ! Queries the AT supported Max Number of Sub-Active sets |
Queries the current TxT2P Pre-Transition gain being used for the current configuration of data packet size and transmission mode. See TxT2P Gain Settings for details. |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
OUTPUT 714;"CALL:STATus:MS:T2Pilot:GAIN:PRE?" ! Queries the current TxT2P Pre-Transition gain. |
Queries the current TxT2P Post-Transition gain being used for the current configuration of data packet size and transmission mode. See TxT2P Gain Settings for details. |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
OUTPUT 714;"CALL:STATus:MS:T2Pilot:GAIN:POST?" ! Queries the current TxT2P Post-Transition gain. |
Queries the current T2P Transition value being used for the current configuration of data packet size and transmission mode. See T2P Transition Settings for details. |
|
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
OUTPUT 714;"CALL:STATus:MS:T2Pilot:TRANsition?" ! Queries the current T2P Transition value. |
Queries the Rate1M8Supported attribute value that will be negotiated during session negotiation (if a session is not open) or has been configured for the session (if a session is open). See Rate 1M8 Supported Control for details. |
|
NO | |
Test Application Revision: A.06 and above, with the required feature license. |
|
OUTPUT 714;"CALL:STATus:MS:TRAFfic:DRATe:KBPS1843" !Queries Rate1M8Supported attribute value. |
Queries the UATI 024. See UATI 024 . |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
NAN | |
OUTPUT 714;"CALL:STATus:MS:UATI024?" ! Queries the UATI 024. |
Queries the UATI Color Code. See UATI Color Code . |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
NAN | |
OUTPUT 714;"CALL:STATus:MS:UCCode?" ! Queries the UATI Color Code. |
Queries the current measurement speed being used by the channel power measurement. This speed may differ from the setting specified by the SETup:CPOWer:MSPeed command. See Measurement Speed . |
|
FAST | |
Test Application Revision: A.02.20 and above |
|
OUTPUT 714;"CALL:STATus:MSPeed?" !Queries the channel power measurement speed. |
Queries the current Access Channel MAC protocol being configured in the test set. See Determination of Current Access Channel MAC Subtype for details. |
|
DEF | |
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above |
|
OUTPUT 714;"CALL:STATus:PROTocol:ACMac?" !Queries the current Access Channel MAC protocol. |
Queries the Reservation Label KK for the forward IP Flow 00. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 00. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:STATe?" !Queries the current state of IP Flow 00. |
Queries the Profile ID of the forward IP Flow 00. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 00. |
Queries the priority of the forward IP Flow 00. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:PRIority?" !Queries the priority of IP Flow 00. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 00. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:PRIority:ANSCheduler?" !Queries the priority of IP Flow 00. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 00 mapped. |
Queries the number of packet filter for the forward IP Flow 00. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow00:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 00. |
Queries the Reservation Label KK for the forward IP Flow 01. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 01. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:STATe?" !Queries the current state of IP Flow 01. |
Queries the Profile ID of the forward IP Flow 01. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 01. |
Queries the priority of the forward IP Flow 01. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:PRIority?" !Queries the priority of IP Flow 01. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 01. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:PRIority:ANSCheduler?" !Queries the priority of IP Flow 01. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 01 mapped. |
Queries the number of packet filter for the forward IP Flow 01. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow01:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 01. |
Queries the Reservation Label KK for the forward IP Flow 02. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 02. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:STATe?" !Queries the current state of IP Flow 02. |
Queries the Profile ID of the forward IP Flow 02. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 02. |
Queries the priority of the forward IP Flow 02. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:PRIority?" !Queries the priority of IP Flow 02. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 02. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:PRIority:ANSCheduler?" !Queries the priority of IP Flow 02. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 02 mapped. |
Queries the number of packet filter for the forward IP Flow 02. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow02:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 02. |
Queries the Reservation Label KK for the forward IP Flow 03. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 03. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:STATe?" !Queries the current state of IP Flow 03. |
Queries the Profile ID of the forward IP Flow 03. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 03. |
Queries the priority of the forward IP Flow 03. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:PRIority?" !Queries the priority of IP Flow 03. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 03. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:PRIority:ANSCheduler?" !Queries the priority of IP Flow 03. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 03 mapped. |
Queries the number of packet filter for the forward IP Flow 03. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow03:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 03. |
Queries the Reservation Label KK for the forward IP Flow 04. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 04. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:STATe?" !Queries the current state of IP Flow 04. |
Queries the Profile ID of the forward IP Flow 04. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 04. |
Queries the priority of the forward IP Flow 04. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:PRIority?" !Queries the priority of IP Flow 04. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 04. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:PRIority:ANSCheduler?" !Queries the priority of IP Flow 04. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 04 mapped. |
Queries the number of packet filter for the forward IP Flow 04. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow04:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 04. |
Queries the Reservation Label KK for the forward IP Flow 05. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 05. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:STATe?" !Queries the current state of IP Flow 05. |
Queries the Profile ID of the forward IP Flow 05. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 05. |
Queries the priority of the forward IP Flow 05. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:PRIority?" !Queries the priority of IP Flow 05. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 05 |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:PRIority:ANSCheduler?" !Queries the priority of IP Flow 05. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 05 mapped. |
Queries the number of packet filter for the forward IP Flow 05. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow05:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 05. |
Queries the Reservation Label KK for the forward IP Flow 06. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 06. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:STATe?" !Queries the current state of IP Flow 06. |
Queries the Profile ID of the forward IP Flow 06. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 06. |
Queries the priority of the forward IP Flow 06. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:PRIority?" !Queries the priority of IP Flow 06. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 06 |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:PRIority:ANSCheduler?" !Queries the priority of IP Flow 06. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 06 mapped. |
Queries the number of packet filter for the forward IP Flow 06. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow06:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 06. |
Queries the Reservation Label KK for the forward IP Flow 07. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 07. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:STATe?" !Queries the current state of IP Flow 07. |
Queries the Profile ID of the forward IP Flow 07. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 07. |
Queries the priority of the forward IP Flow 07. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:PRIority?" !Queries the priority of IP Flow 07. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 07. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:PRIority:ANSCheduler?" !Queries the priority of IP Flow 07. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 07 mapped. |
Queries the number of packet filter for the forward IP Flow 07. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow07:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 07. |
Queries the Reservation Label KK for the forward IP Flow 08. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 08. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:STATe?" !Queries the current state of IP Flow 08. |
Queries the Profile ID of the forward IP Flow 08. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 08. |
Queries the priority of the forward IP Flow 08. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:PRIority?" !Queries the priority of IP Flow 08. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 08. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:PRIority:ANSCheduler?" !Queries the priority of IP Flow 08. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 08 mapped. |
Queries the number of packet filter for the forward IP Flow 08. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow08:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 08. |
Queries the Reservation Label KK for the forward IP Flow 09. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 09. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:STATe?" !Queries the current state of IP Flow 09. |
Queries the Profile ID of the forward IP Flow 09. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 09. |
Queries the priority of the forward IP Flow 09. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:PRIority?" !Queries the priority of IP Flow 09. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 09. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:PRIority:ANSCheduler?" !Queries the priority of IP Flow 09. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 09 mapped. |
Queries the number of packet filter for the forward IP Flow 09. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow09:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 09. |
Queries the Reservation Label KK for the forward IP Flow 10. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 10. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:STATe?" !Queries the current state of IP Flow 10. |
Queries the Profile ID of the forward IP Flow 10. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 10. |
Queries the priority of the forward IP Flow 10. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:PRIority?" !Queries the priority of IP Flow 10. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 10. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:PRIority:ANSCheduler?" !Queries the priority of IP Flow 10. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 10 mapped. |
Queries the number of packet filter for the forward IP Flow 10. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow10:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 10. |
Queries the Reservation Label KK for the forward IP Flow 11. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 11. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:STATe?" !Queries the current state of IP Flow 11. |
Queries the Profile ID of the forward IP Flow 11. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 11. |
Queries the priority of the forward IP Flow 11. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:PRIority?" !Queries the priority of IP Flow 11. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 11. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:PRIority:ANSCheduler?" !Queries the priority of IP Flow 11. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 11 mapped. |
Queries the number of packet filter for the forward IP Flow 11. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow11:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 11. |
Queries the Reservation Label KK for the forward IP Flow 12. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 12. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:STATe?" !Queries the current state of IP Flow 12. |
Queries the Profile ID of the forward IP Flow 12. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 12. |
Queries the priority of the forward IP Flow 12. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:PRIority?" !Queries the priority of IP Flow 12. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 12. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:PRIority:ANSCheduler?" !Queries the priority of IP Flow 12. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 12 mapped. |
Queries the number of packet filter for the forward IP Flow 12. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow12:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 12. |
Queries the Reservation Label KK for the forward IP Flow 13. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 13. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:STATe?" !Queries the current state of IP Flow 13. |
Queries the Profile ID of the forward IP Flow 13. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 13. |
Queries the priority of the forward IP Flow 13. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:PRIority?" !Queries the priority of IP Flow 13. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 13. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:PRIority:ANSCheduler?" !Queries the priority of IP Flow 13. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 13 mapped. |
Queries the number of packet filter for the forward IP Flow 13. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow13:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 13. |
Queries the Reservation Label KK for the forward IP Flow 14. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 14. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:STATe?" !Queries the current state of IP Flow 14. |
Queries the Profile ID of the forward IP Flow 14. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 14. |
Queries the priority of the forward IP Flow 14. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:PRIority?" !Queries the priority of IP Flow 14. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 14. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:PRIority:ANSCheduler?" !Queries the priority of IP Flow 14. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 14 mapped. |
Queries the number of packet filter for the forward IP Flow 14. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow14:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 14. |
Queries the Reservation Label KK for the forward IP Flow 15. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the forward IP Flow 15. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:STATe?" !Queries the current state of IP Flow 15. |
Queries the Profile ID of the forward IP Flow 15. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 15. |
Queries the priority of the forward IP Flow 15. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:PRIority?" !Queries the priority of IP Flow 15. |
Queries the EMPA AN Scheduler Priority (0 is lowest) of the forward IP Flow 15. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:PRIority:ANSCheduler?" !Queries the priority of IP Flow 15. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:RLPFlow:MAPPed?" !Queries the RLP Flow that the IP Flow 15 mapped. |
Queries the number of packet filter for the forward IP Flow 15. See Packet Filters for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:FORWard:IPFlow15:PFILter:COUNt?" !Queries the number of packet filter for IP Flow 15. |
Queries the Reservation Label KK for the reverse IP Flow 00. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow00:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 00. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow00:STATe?" !Queries the current state of IP Flow 00. |
Queries the Profile ID of the reverse IP Flow 00. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow00:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 00. |
Queries the priority of the reverse IP Flow 00. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow00:PRIority?" !Queries the priority of IP Flow 00. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow00:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 00 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 01. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow01:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 01. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow01:STATe?" !Queries the current state of IP Flow 01. |
Queries the Profile ID of the reverse IP Flow 01. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow01:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 01. |
Queries the priority of the reverse IP Flow 01. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow01:PRIority?" !Queries the priority of IP Flow 01. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow01:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 01 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 02. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow02:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 02. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow02:STATe?" !Queries the current state of IP Flow 02. |
Queries the Profile ID of the reverse IP Flow 02. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow02:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 02. |
Queries the priority of the reverse IP Flow 02. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow02:PRIority?" !Queries the priority of IP Flow 02. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow02:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 02 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 03. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow03:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 03. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow03:STATe?" !Queries the current state of IP Flow 03. |
Queries the Profile ID of the reverse IP Flow 03. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow03:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 03. |
Queries the priority of the reverse IP Flow 03. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow03:PRIority?" !Queries the priority of IP Flow 03. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow03:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 03 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 04. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow04:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 04. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow04:STATe?" !Queries the current state of IP Flow 04. |
Queries the Profile ID of the reverse IP Flow 04. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow04:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 04. |
Queries the priority of the reverse IP Flow 04. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow04:PRIority?" !Queries the priority of IP Flow 04. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow04:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 04 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 05. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow05:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 05. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow05:STATe?" !Queries the current state of IP Flow 05. |
Queries the Profile ID of the reverse IP Flow 05. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow05:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 05. |
Queries the priority of the reverse IP Flow 05. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow05:PRIority?" !Queries the priority of IP Flow 05. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow05:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 05 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 06. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow06:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 06. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow06:STATe?" !Queries the current state of IP Flow 06. |
Queries the Profile ID of the reverse IP Flow 06. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow06:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 06. |
Queries the priority of the reverse IP Flow 06. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow06:PRIority?" !Queries the priority of IP Flow 06. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow06:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 06 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 07. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow07:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 07. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow07:STATe?" !Queries the current state of IP Flow 07. |
Queries the Profile ID of the reverse IP Flow 07. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow07:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 07. |
Queries the priority of the reverse IP Flow 07. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow07:PRIority?" !Queries the priority of IP Flow 07. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow07:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 07 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 08. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow08:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 08. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow08:STATe?" !Queries the current state of IP Flow 08. |
Queries the Profile ID of the reverse IP Flow 08. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow08:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 08. |
Queries the priority of the reverse IP Flow 08. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow08:PRIority?" !Queries the priority of IP Flow 08. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow08:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 08 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 09. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow09:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 09. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow09:STATe?" !Queries the current state of IP Flow 09. |
Queries the Profile ID of the reverse IP Flow 09. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow09:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 09. |
Queries the priority of the reverse IP Flow 09. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow09:PRIority?" !Queries the priority of IP Flow 09. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow09:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 09 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 10. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow10:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 10. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow10:STATe?" !Queries the current state of IP Flow 10. |
Queries the Profile ID of the reverse IP Flow 10. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow10:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 10. |
Queries the priority of the reverse IP Flow 10. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow10:PRIority?" !Queries the priority of IP Flow 10. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow10:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 10 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 11. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow11:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 11. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow11:STATe?" !Queries the current state of IP Flow 11. |
Queries the Profile ID of the reverse IP Flow 11. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow11:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 11. |
Queries the priority of the reverse IP Flow 11. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow11:PRIority?" !Queries the priority of IP Flow 11. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow11:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 11 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 12. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow12:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 12. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow12:STATe?" !Queries the current state of IP Flow 12. |
Queries the Profile ID of the reverse IP Flow 12. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow12:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 12. |
Queries the priority of the reverse IP Flow 12. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow12:PRIority?" !Queries the priority of IP Flow 12. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow12:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 12 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 13. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow13:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 13. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow13:STATe?" !Queries the current state of IP Flow 13. |
Queries the Profile ID of the reverse IP Flow 13. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow13:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 13. |
Queries the priority of the reverse IP Flow 13. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow13:PRIority?" !Queries the priority of IP Flow 13. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow13:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 13 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 14. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow14:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 14. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow14:STATe?" !Queries the current state of IP Flow 14. |
Queries the Profile ID of the reverse IP Flow 14. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow14:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 14. |
Queries the priority of the reverse IP Flow 14. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow14:PRIority?" !Queries the priority of IP Flow 14. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow14:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 14 mapped. |
Queries the Reservation Label KK for the reverse IP Flow 15. See IP KK for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow15:REServation:LABel?" !Queries the current Reservation Label KK. |
Queries the current state of the reverse IP Flow 15. See State for details. |
|
UNKN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow15:STATe?" !Queries the current state of IP Flow 15. |
Queries the Profile ID of the reverse IP Flow 15. See MFPA Profile ID for details. |
|
"" | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow15:PROFile:IDENtifier?" !Queries the current profile ID of IP Flow 15. |
Queries the priority of the reverse IP Flow 15. See Priority for details. |
|
NAN | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow15:PRIority?" !Queries the priority of IP Flow 15. |
NMAP | |
Lab Application Revision: B.00 and above | |
OUTPUT 714;"CALL:STATus:PROTocol:IP:REVerse:IPFlow15:RLPFlow:MAPPed?" !Queries the RLP Flow that the reverse IP Flow 15 mapped. |
Function | Queries Idle State Subtype In Use . |
Requirements | |
Setting | |
Query | Same as setting. |
Default | |
OUTPUT 714;"CALL:STATus:PROTocol:ISTate?" ! Queries the Protocol Subtype of Idle State Protocol currently active or expected by the test set. |
Function | Queries the internal MIPv4 status. |
Requirements | |
Setting | |
Query | Same as setting. |
SIP | |
OUTPUT 714;"CALL:STATus:PROTocol:MIP4:STATe?" ! Queries the internal MIPv4 status. |
Queries the current physical layer subtype being configured in the test set. See Determination of Current Physical Layer Subtype for details. |
|
SUBT0 | |
Test Application Revision: A.06 and above, with the required feature license Lab Application Revision: A.03 and above Test Application Revision: A.09 and above, with the required feature license: added subtype 3 |
|
OUTPUT 714;"CALL:STATus:PROTocol:PLAYer?" !Queries the current physical layer subtype. |
Queries the current total RF power for the specified system type. The total RF power is equal to the sum of the cell power and AWGN power. The optional [:SELected] keyword in this command specifies that the total RF power level being set or queried applies to the current system type (see System Type ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power for more information about desired versus current power levels. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
|
|
-55 dBm | |
OUTPUT 714;"CALL:STATus:TOTal:POWer?" ! Queries the current total RF power |
Queries the current on/off state of total RF power for the specified system type. This query will return a 1 (on) if either current cell power or current AWGN power states are on. The optional [:SELected] keyword in this command specifies that the total RF power level being set or queried applies to the current system type (see System Type ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power for more information about desired versus current power levels. |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
1 (on) | |
OUTPUT 714;"CALL:STATus:TOTal:POWer:STATe?" ! Queries the current on/off state of the total RF power |
Queries the cell energy per bit divided by noise, total (E b/ N t ). See Cell Power, AWGN (Additive White Gaussian Noise) Power and Total RF Power . |
|
Test Application Revision: A.01.20 and above Lab Application Revision: A.01 and above |
|
|
|
NAN | |
OUTPUT 714;"CALL:STATus:TRAFfic:EBNTotal?" ! Queries the current Eb/Nt |