RFANalyzer

RFANalyzer

Last updated: November 17, 2008

GPIB Command Conventions

RFANalyzer:AUTO:POWer<[:SELected]|:DIGital856>?

Function

Queries the expected input power when receiver power control mode is set to automatic using the RFANalyzer:CONTrol:POWer:AUTO command. For subtype 2 physical layer, this query returns the value calculated based on Expected Power [Pre]. See Expected Power for information on how the expected input power level is determined by the test set in automatic mode.

The optional [:SELected] keyword in this command specifies that the expected input power being queried applies to the current system type (see System Type ).

Receiver power control mode is always manual in CW Operating Mode . To the expected input power when in CW operating mode, use RFANalyzer:CW:EXPected:POWer .

See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Query

Range: -69 dBm to +30 dBm

Resolution: 0.01 dBm

*RST setting

-20.72 dBm

Expected power due to the following *RST settings:

  • Cell Power: -55 dBm/1.23 MHz
  • Open Loop Adjust: 81 dB
  • Probe Initial Adjust: 0 dB
  • Data Offset Nom: 0 dB
  • Data Offset 9k6: 0 dB

Programming Example

 
OUTPUT 714;"RFANalyzer:AUTO:POWer:SELected?" 
!Queries the expected input power when receiver power control mode
!is set to automatic.

RFANalyzer:AUTO:POWer:DIGital856:TOTal?

Function

Queries the expected power value of the total maximum Open Loop Power for each reverse carrier expected from the AT under the current Test set conditions. See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Lab Application Revision: C.00.00 and above

Query

Range: -69 dBm to +30 dBm

Resolution: 0.01 dBm

*RST setting NAN

Programming Example

 
OUTPUT 714;"RFANalyzer:AUTO:POWer:DIGital856:TOTal?" 
! Queries the expected power value of the total maximum Open Loop Power for each reverse carrier
! from the AT.

RFANalyzer:CONTrol:MEASurement:FREQuency:AUTO

Function

Sets/queries the receiver measurement frequency control mode.

ON = automatic control

OFF = manual control

The receiver measurement frequency can also be set to manual control using the RFANalyzer:MANual:MEASurement[:MFRequency] command.

Receiver measurement frequency control is always manual in CW Operating Mode . See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST setting 1 (automatic)

Programming Example

 
OUTPUT 714;"RFANalyzer:CONTrol:MEASurement:FREQuency:AUTO OFF" 
!Enables manual control of the receiver measurement frequency.

RFANalyzer:CONTrol:POWer:AUTO

Function

Sets/queries the receiver power control mode.

ON = automatic receiver power control

OFF = manual receiver power control

Receiver power control is always manual in CW Operating Mode . To set the receiver expected input power manually, use RFANalyzer:CW:EXPected:POWer in CW operating mode and use RFANalyzer:MANual:POWer<[:SELected]|:DIGital856> in Active Cell and IS-856 Test operating mode. See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST setting 1 (automatic)

Programming Example

 
OUTPUT 714;"RFANalyzer:CONTrol:POWer:AUTO OFF"
!Enables manual control of the expected input power level.

RFANalyzer:CONTrol:UPLink:FREQuency:AUTO

Function

Sets/queries the receiver demodulation frequency control mode.

ON = automatic control

OFF = manual control

The receiver demodulation frequency can also be set to manual using the RFANalyzer:MANual:UPLink[:MFRequency] command.

This command applies to IS-856 Test Operating Mode and CW Operating Mode .There is no manual control of the receiver demodulation frequency while in Active Cell Operating Mode .

Receiver demodulation frequency control is always manual in CW Operating Mode . See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.05 and above
Lab Application Revision: A.01 and above

Setting

Range: 1|ON|0|OFF

Query

Range: 1|0

*RST setting 1 (on)

Programming Example

 
OUTPUT 714;"RFANalyzer:CONTrol:UPLink:FREQuency:AUTO OFF"
!Enables manual control of the receiver demodulation frequency.

RFANalyzer:CW:EXPected:POWer

Function

Sets/queries the expected CW input power.

This command only applies to CW Operating Mode .

Receiver power control is always manual in CW Operating Mode . See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range: -80 dBm to +93 dBm (This is the range of settings accepted, see Expected Power for the actual hardware range of the detector)

Resolution: 0.01 dBm

Query

Same as setting
*RST setting +13 dBm

Programming Example

 
OUTPUT 714;"RFANalyzer:CW:EXPected:POWer -20"
!Sets the expected CW input power level to -20 dBm

RFANalyzer:MANual:MEASurement[:MFRequency]

Function

The setting form of this command performs two functions: (1) sets the receiver measurement frequency (see RFANalyzer:MANual:MEASurement:FREQuency ), and (2) sets the receiver measurement frequency mode to manual (see RFANalyzer:CONTrol:MEASurement:FREQuency:AUTO ).

The query form of this command returns the receiver measurement frequency.

If no units are specified the setting defaults to Hz.

The receiver measurement frequency mode is always manual for CW Operating Mode so this command performs the same function as RFANalyzer:MANual:MEASurement:FREQuency when in CW operating mode.

See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range/Resolution: See RFANalyzer:MANual:MEASurement:FREQuency

Query

Range/Resolution: See RFANalyzer:MANual:MEASurement:FREQuency
*RST setting 896000000 Hz (but *RST returns receiver measurement frequency mode to automatic)

Programming Example

 
OUTPUT 714;"RFANalyzer:MANual:MEASurement 942.6 MHZ" 
!Enables manual control of the receiver measurement frequency and 
!sets the tune frequency to 942.6 MHz.

RFANalyzer:MANual:MEASurement:FREQuency

Function

Sets/queries the receiver measurement frequency when the receiver measurement frequency control mode is set to manual (see RFANalyzer:CONTrol:MEASurement:FREQuency:AUTO ). If no units are specified the setting defaults to Hz.

The receiver measurement frequency can also be set using the RFANalyzer:MANual:MEASurement[:MFRequency] command.

The receiver measurement frequency is always manual in CW Operating Mode . See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range: 292.5 MHz to 2700 MHz

Resolution: 0.1 Hz

Query

Same as setting
*RST setting 896000000 Hz

Programming Example

 
OUTPUT 714;"RFANalyzer:MANual:MEASurement:FREQuency 942.6 MHZ" 
!Sets the receiver measurement frequency to 942.6 MHz
!when in manual control mode.

RFANalyzer:MANual:POWer<[:SELected]|:DIGital856>

Function

Sets/queries the expected input power when the receiver power control mode is set to manual using the RFANalyzer:CONTrol:POWer:AUTO command in Active Cell and IS-856 Test operating mode.

The optional [:SELected] keyword in this command specifies that the expected input power setting applies to the current system type (see System Type ).

Receiver power control is always manual in CW Operating Mode . Use RFANalyzer:CW:EXPected:POWer to set the expected input power in CW operating mode.

See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range: -129 dBm to +80 dBm (This is the range of settings accepted, see Expected Power for the actual hardware range of the detector)

Resolution: 0.01 dBm

Query

Same as setting
*RST setting 0 dBm

Programming Example

 
OUTPUT 714;"RFANalyzer:MANual:POWer 24"
!Sets the receiver expected input power level
!for the currently selected system type to 24 dBm.

RFANalyzer:MANual:UPLink[:MFRequency]

Function

The setting form of this command performs two functions: (1) sets the receiver demodulation frequency (see RFANalyzer:MANual:UPLink:FREQuency ), and (2) sets the receiver demodulation frequency mode to manual (see RFANalyzer:CONTrol:UPLink:FREQuency:AUTO ).

The query form of this command returns the receiver demodulation frequency.

If no units are specified the setting defaults to Hz.

This command applies to IS-856 Test Operating Mode and CW Operating Mode .There is no manual control of the receiver demodulation frequency while in Active Cell Operating Mode .

The receiver demodulation frequency mode is always manual for CW Operating Mode so this command performs the same function as RFANalyzer:MANual:UPLink:FREQuency when in CW operating mode.

See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.05 and above
Lab Application Revision: A.01 and above

Setting

Range: 292.5 MHz to 2700 MHz

Resolution: 0.1 Hz

Query

Range: 292.5 MHz to 2700 MHz
*RST setting 896 MHz

Programming Example

 
OUTPUT 714;"RFANalyzer:MANual:UPLink 1955.030 MHZ"
!Enables receiver demodulation frequency manual control
!and sets the tune frequency to 1955.030 MHz.

RFANalyzer:MANual:UPLink:FREQuency

Function

Sets/queries the receiver demodulation frequency when the receiver demodulation frequency control mode is set to manual using the RFANalyzer:CONTrol:UPLink:FREQuency:AUTO command.

If no units are specified the setting defaults to Hz.

The receiver demodulation frequency can also be set using the RFANalyzer:MANual:UPLink[:MFRequency] command.

This command applies to IS-856 Test Operating Mode and CW Operating Mode . There is no manual control of the receiver demodulation frequency while in Active Cell Operating Mode .

The receiver demodulation frequency mode is always manual for CW Operating Mode . See Receiver Control for more information about manual versus automatic receiver control.

Requirements

Test Application Revision: A.01.20 and above
Lab Application Revision: A.01 and above

Setting

Range: 292.5 MHz to 2700 MHz

Resolution: 0.1 Hz

Query

Same as setting
*RST setting 896000000 Hz

Programming Example

 
OUTPUT 714;"RFANalyzer:MANual:UPLink:FREQuency 942.6 MHZ" 
!Sets the receiver demodulation frequency to 942.6 MHz.