A (1xEV-DO-A)
. Otherwise, negotiating a session will fail.
Enhanced
setting. Negotiating a session when the
Protocol Rel
set to release
A (1xEV-DO-A)
and the
Release A Physical Layer Subtype
set to
Subtype 2
will fail if the AT does not support Enhanced Access Channel MAC protocol. When using an AT that does
not
support Enhanced Access Channel MAC Protocol, the
PL Subtype 2 Access Channel MAC Subtype
should be changed from Enhanced to Default.
When you have finished testing your AT, before disconnecting it from the test set and connecting a new AT to test, you should close the current session (see
Session Closing State
). If you do not close the session before disconnecting the old AT and connecting a new AT, when the new AT sends a UATI Request message to initiate a session, the following error will be returned by the test set
+271 Closing current session due to new RATI-addressed packet received
, and there will be a short delay before a session is established with the new AT. The fastest way to establish a session with the new AT is to close the session with the old AT before disconnecting it from the test set.
DO NOT close an session when the data connection is open by the command CALL:FUNCtion:DATA:STOP (close data connection) and then followed by CALL:SCLose (close the session). Sometimes it may cause problems. Some AT is instantly sleeping after the data connection is closed so that AT can not guarantee to listen the close session (CALL:SCLose) command. This leaves the AT and the test set in different states and can cause bad problems. It's recommended to directly send CALL:SCLose to close the session when the data connection is open. This will close the data connection and the session at one time.
You can close the session at any time. However, most ATs will try to immediately re-establish a session. To prevent the AT from re-establishing a session, the recommended procedure is as follows:
Call Limit Mode
to
On
.
Session Close
.
Cell Power
to
Off
. (Turning the cell power to off can prevent the AT from sending the UATIRequest message. If the AT can detect the pilot signal from the test set, it will keep sending the UATIRequest messages to try to get a response from the test set. This may result in negative consequences in most ATs.)To re-establish a session, the following steps should be taken:
The
A.01.37 Release - August 2003
and above firmware for the E1966A allow you to set the pilot drop parameter to any value between 0 and 63. The pilot drop parameter should be set to 18 (-9 dB) for most operations and test scenarios (some C.S0033 tests specify that pilot drop be set to -14 dB, such as
3.2.1 Demodulation of Forward Traffic Channel in AWGN
).
The
A.01.34 Release - July 2003
firmware for the E1966A incorrectly sends a fixed pilot drop value of 60 (-30 dB) instead of the intended 28 (-14 dB). This low pilot drop value can cause dropped connections when moving from high to low cell power levels, during a handoff, or when operating with a high level of AWGN.
Short Packet Enabled Threshold
to 4096 bits. This allows for all non-canonical (short packet) formats. It is not expected to be changed unless some ATs failed to open a session with this value. The default value set in the test set is not the protocol default value (2048 bits) as defined in the C.S0024-A. This opens the possibility of session failure for some ATs that only support the protocol default value. In this case, you may need to change the
Short Packet Enabled Threshold
to the value supported by your AT. See
Short Packet Enabled Threshold
for details.TAP/ETAP Data Connection Processing States Lifecycle
TAP/ETAP Data Connection Call Flow
Packet Data Connection Processing States Lifecycle ( Lab Application Only )
Packet Data Connection Call Flow ( Lab Application Only )