Manual User Error Messages

Manual User Error Messages

Last updated: June 23, 2006

Description

These messages are intended to be displayed on the manual user interface only, and are not entered into the Error/Event Queue.

Error Message

Description

The function you requested is not yet available.

The test set does not have this capability.

IQ Calibration completed successfully for modulator <N>

<N> is the IQ modulator number that you are attempting to calibrate, <N> is 1 or 2.

IQ Calibration failed for modulator <N>

<N> is the IQ modulator number that you are attempting to calibrate, <N> is 1 or 2.

The function you requested is not available in this TA.

This function is used in another Test Application.

IQ Calibration for modulator 1 in progress (10 minutes). Call processing disabled.

This error is cleared by either the; IQ Calibration completed successfully for modulator <N>, or IQ Calibration failed for modulator <N>.

IQ Calibration for modulator 2 in progress (6 minutes). Call processing disabled.

This error is cleared by either the; IQ Calibration completed successfully for modulator <N>, or IQ Calibration failed for modulator <N>.

Instrument warning: Audio generator instrument has been closed.

The audio generator instrument was closed automatically by the test set.

Measurement warning: Audio Analyzer instrument has been closed.

The audio analyzer instrument was closed automatically by the test set.

Measurement warning: Analog audio measurement has been closed.

Analog audio measurements have been closed by the test set.

Protocol warning: Setting change has terminated the link with the DUT

Some setting change has caused the call to disconnect.

Warning; Call processing disabled

The call processing functions are not active because the test set is performing calibration operations.

IQ first modulator calibration X%

IQ modulator calibration in progress, X represents the percent complete.

IQ second modulator calibration X%

IQ modulator calibration in progress, X represents the percent complete.

Device Specific MUI Errors

TA856 MUI Errors

Error Message

Description

MUI100 "Call processing disabled" This error, during calibration, is part of the test set's normal operation.

If this error occurs during mobile station testing, an internal error has occurred in the test set's firmware.

CDMA MUI Errors (Continued)

Error Message

Description

Channel power calibration failed due to oven out of range

This error message occurs when the internal temperature of the test set has drifted more that +/- 10 deg C since the last calibration. Normally, letting the test set fully warm up before calibrating will eliminate this problem.

Channel power calibration failed due to loopback switch problem The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Channel power calibration failed due to under range condition

The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Channel power calibration failed due to over range condition

The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Channel power calibration failed due to correlation problem

The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Channel power calibration failed

The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Channel power calibration in progress. Do not apply RF power during calibration.

This error message is displayed for information purposes only.

Channel power calibration<x>%.

This error message is displayed for information purposes only.

Digital average power calibration completed successfully. Cycle power to continue.

This error message is displayed for information purposes only.

Digital average power calibration failed due to temperature drift. Wait for temperature to stabilize.

This error message occurs when the internal temperature of the test set has drifted more that +/- 10 deg C since the last calibration. Normally, letting the test set fully warm up before calibrating will eliminate this problem.

Digital average power calibration failed due to oven out of range

This error message occurs when the internal temperature of the test set has drifted more that +/- 10 deg C since the last calibration. Normally, letting the test set fully warm up before calibrating will eliminate this problem.

Digital average power calibration failed due to loopback switch problem

The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Digital average power calibration failed

The only user requirement for performing calibration is to make sure the test set is warmed up and to remove RF power to the front panel RF IN/OUT connector. If these requirements have been met and this message appears a test set failure condition exists.

Digital average power calibration in progress. Do not apply RF power during calibration

This error message is displayed for information purposes only.

Digital average power calibration <x>%.

This error message is displayed for information purposes only.

Digital average power measurement has been closed

This error message is displayed for information purposes only.

Waveform quality measurement has been closed

This error message is displayed for information purposes only.

Channel power measurement has been closed

This error message is displayed for information purposes only.

CDMA measurement warning; TX dynamic power measurement has been closed.

This error message is displayed for information purposes only.

Channel power calibration failed due to source level problem

MUI252 CDMA measurement warning; Fast Device Tune measurement has been closed

Digital856 MUI Errors

Error Message

Description

MUI300 Digital856 warning; Call processing disabled

This error, during calibration, is part of the test set's normal operation.

If this error occurs during mobile station testing, an internal error has occurred in the test set's firmware.

MUI341 Digital856 measurement warning; Packet error rate measurement has been closed

This error message is displayed for information purposes only.

MUI342 Digital856 measurement warning; Waveform quality measurement has been closed

This error message is displayed for information purposes only.

Related Topics


Error Message Log

Error Messages