-100 through -199 Error Message Descriptions

-100 through -199 Error Message Descriptions

December 10, 2008

Description

A command error indicates that the test set's GPIB parser has detected an IEEE 488.2 syntax error.

When one of these errors is generated, the command error bit in the event status register is set.

Error Message

Description

-100 Command error

This event bit (Bit 5) indicates a syntax error, or a semantic error, or a GET command was entered, see IEEE 488.2, 11.5.1.1.4.

-101 Invalid character

Indicates a syntactic elements contains a character which is invalid for that type.

-102 Syntax error

Indicates that an unrecognized command or data type was encountered. For example, a string was received when the device does not accept strings.

-103 Invalid separator

The parser was expecting a separator and encountered an illegal character. For example, the semicolon was omitted after a program message unit.

-104 Data type error

The parser recognized a data element different than one allowed. For example, numeric or string data was expected but block data was encountered.

-105 Get not allowed

Indicates a Group Execute Trigger was received within a program message. Correct the program so that the GET does not occur within the program code.

-108 Parameter not allowed

Indicates that more parameters were received than expected for the header. For example, *ESE common command only accepts one parameter, so *ESE 0,1 is not allowed.

-109 Missing parameter

Indicates that less parameters were received than required for the header. For example, *ESE requires one parameter, *ESE is not allowed.

-110 Command header error

Indicates an error was detected in the header. This error is used when the device cannot detect the more specific errors -111 through -119.

-111 Header separator error

Indicates that a character that is not a legal header separator was encountered while parsing the header.

-112 Program mnemonic too long

Indicates that the header contains more that twelve characters, see IEEE 488.2, 7.6.1.4.1.

  • - 113 Undefined header
  • - 113 Undefined header

  • Indicates the header is syntactically correct, but it is undefined for this specific device. For example, `XYZ' is not defined for any device.
  • Attempt to set value of the GPS RF Generator Frequency or Frequency 2 will result in this error

-114 Header suffix out of range

Indicates the value of a header suffix attached to a program mnemonic makes the header invalid.

-120 Numeric data error

This error, as well as errors -121 through -129, are generated when parsing a data element which appears to be numeric, including non-decimal numeric types. This particular error is used if the device cannot detect a more specific error.

-121 Invalid character in number

Indicates an invalid character for the data type being parsed was encountered. For example, an alpha in a decimal numeric or a "9" in octal data.

-123 Exponent too large

Indicates the magnitude of an exponent was greater than 32000, see IEEE 488.2, 7.7.2.4.1.

-124 Too many digits

Indicates the mantissa of a decimal numeric data element contained more than 255 digits excluding leading zeros, see IEEE 488.2, 7.7.2.4.1.

-128 Numeric data not allowed

Indicates that a legal numeric data element was received, but the device does not accept one in this position for the header.

-130 Suffix error

This error, as well as errors -131 through -139, are generated when parsing a suffix. This particular error message is used if the device cannot detect a more specific error.

-131 Invalid suffix

Indicates the suffix does not follow the syntax described in IEEE 488.2, 7.7.3.2, or the suffix is inappropriate for this device.

-134 Suffix too long

Indicates the suffix contain more than 12 characters, see IEEE 488.2, 7.7.3.4.

-138 Suffix not allowed

Indicates that a suffix was encountered after a numeric element that does not allow suffixes.

-140 Character data error

This error, as well as errors -141 through -149, are generated when parsing a character data element. This particular error message is used if the device cannot detect a more specific error.

-141 Invalid character data

Indicates that the character data element contains an invalid character or the particular element received is not valid for the header.

-144 Character data too long

Indicates the character data element contains more than twelve characters, see IEEE 488.2, 7.7.1.4.

-148 Character not allowed

Indicates a legal character data element was encountered where prohibited by the device.

-150 String data error

This error, as well as errors -151 through -159, are generated when parsing a string data element. This particular error message is used if the device cannot detect a more specific error.

-151 Invalid string data

Indicates that a string data element was expected, but was invalid, see IEEE 488.2, 7.7.5.2. For example, an END message was received before the terminal quote character.

-158 String data not allowed

Indicates that a string data element was encountered but was not allowed by the device at this point in parsing.

-160 Block data error

This error, as well as errors -161 through -169, are generated when parsing a block data element. This particular error message is used if the device cannot detect a more specific error.

-161 Invalid block data

Indicates a block data element was expected, but was invalid, see IEEE 488.2, 7.7.6.2. For example, and END message was received before the end length was satisfied.

-168 Block data not allowed

Indicates a legal block data element was encountered, but not allowed by the device at this point in parsing.

-170 Expression error

This error, as well as errors -171 through -179, are generated when parsing an expression data element. This particular error message is used if the device cannot detect a more specific error.

-171 Invalid expression

Indicates the expression data element was invalid, see IEEE 488.2, 7.7.7.2. For example, unmatched parentheses or an illegal character.

-178 Expression data not allowed

Indicates a legal expression data was encountered, but was not allowed by the device at this point in parsing.

-180 Macro error

This error, as well as error -181 through -189, are generated when defining a macro or execution a macro. This particular error message is used if the device cannot detect a more specific error.

-181 Invalid output macro definition

Indicates that a macro parameter place holder was encountered outside of a macro definition.

-183 Invalid inside macro definition

Indicates that the program message unit sequence, sent with a *DDT or a *DMC command, is syntactically invalid, see IEEE 488.2, 10.7.6.3.

-184 Macro parameter error

Indicates that a command inside the macro definition had the wrong number or type of parameters.