+600 through +699 Error Message Descriptions

+600 through +699 Error Message Descriptions

Last updated: December 17, 2004

Description

These errors are generated when a problem occurs that is specific to one of the test set's instruments. These errors are part of the test set's core. Note that these measurements may not be present in every test application and therefore, these errors may not be present in every test application. There is no plan at present to support test application specific instruments.

An instrument in this context refers to the measurement-like functionality such as the audio generator and not to the test set as a whole.

When one of these errors is generated, the `+600 errors' bit in the questionable error status register is set.

Error Message

Description

+601 Instrument failure; Audio generator hardware is not responding

Indicates a problem occurs when attempting to control the test set's audio generator.

+602 Data out of range; Spectrum Monitor; No peaks left

+603 Data out of range; Spectrum Monitor; No peaks right

+604 Data out of range; Spectrum Monitor; No peaks found

+605 Operation rejected; Spectrum Monitor; Receiver power currently set to Auto

+606 Operation rejected; Spectrum Monitor; Meas frequency currently set to Auto

+607 Operation rejected; Spectrum Monitor; Marker Frequency out of Meas Frequency tune range

+608 Operation rejected; Spectrum Monitor instrument is inactive

+620 Data out of range; Total multi-tone audio downlink level upper limit exceeded; no change

+621 Data out of range; Total multi-tone audio uplink level upper limit exceeded; no change

+622 Warning; Multi-tone audio downlink level over range due to requested setting

+623 Operation rejected; Multi-tone audio downlink levels cannot be set when total level state is on

+624 Operation rejected; Multi-tone audio uplink levels cannot be set when total level state is on