+700 through +799 Error Message Descriptions

+700 through +799 Error Message Descriptions

Last updated: September 1, 2009

Description

A device-specific error indicates that the instrument has detected an error that occurred because some operations did not properly complete, possibly due to an abnormal hardware or firmware condition. For example, an attempt by the user to set an out of range value will generate a device specific error. Errors are categorized as follows:

When one of these errors is generated, the +700 errors bit in the questionable error status register is set.

CDMA Measurement Errors

Error Message

Description

+701 Digital average power measurement is not responding

This error message indicates an internal software or hardware error.

+702 Waveform quality measurement is not responding

This error message indicates an internal software or hardware error.

+703 Channel power measurement is not responding

This error message indicates an internal software or hardware error.

+704 Frame error rate measurement is not responding

This error message indicates an internal software or hardware error.

+705 Access probe power measurement is not responding

This error message indicates an internal software or hardware error.

+706 Time response of open loop power control measurement is not responding

This error message indicates an internal software or hardware error.

+707 Gated power measurement is not responding

This error message indicates an internal software or hardware error.

+708 Tx spurious emissions measurement is not responding

This error message indicates an internal software or hardware error.

+710 CDMA measurement failure; Tx dynamic power measurement is not responding

This error message indicates an internal software or hardware error.

+713 CDMA measurement failure; Fast Device Tune measurement is not responding.

+727 "CDMA measurement failure; Time response of open loop power control measurement requires receiver power control set to auto"

+728 "CDMA measurement failure; Time response of open loop power control measurement requires receiver power to be within range before and after the measurement"

+729 "CDMA measurement failure; Time response of open loop power control measurement requires cell power to be within range before and after the measurement"

+741 "CDMA measurement failure; TX dynamic power measurement requires receiver power control set to manual"

+767 CDMA measurement failure; TX spurious emissions measurement is not configured properly.

The setting Test Case Setup may be not compatible with the Connected Carriers in the Tx Spurious emissions measurement.

+768 CDMA measurement failure; Time response of open loop power control measurement is only supported with single carrier

+769 CDMA measurement failure; TX dynamic power measurement is only supported with single carrier

+780 CDMA measurement failure; Fast Device Tune measurement setup is not correct. Refer to your documentation CD or go to www.keysight.com/find/8960 for correct setup steps

+781 CDMA operation rejected; Fast Device Tune feature is not licensed. See www.keysight.com/find/8960upgrades for additional information

+782 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx frequency step sequence table start index + frequency step count must be less than or equal to 40

+783 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx power step sequence table start index + power step count must be less than or equal to 40

+784 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx frequency values in use must not be NAN

+785 CDMA measurement failure; Fast Device Tune measurement MS Tx/Rx power levels in use must be not NAN

+786 CDMA measurement failure; Fast Device Tune measurement MS Tx frequency values in use are not in the same band

+787 CDMA measurement failure; Fast Device Tune measurement MS Rx frequency values in use are not in the same band

+788 CDMA measurement failure; Fast Device Tune measurement MS Tx power levels in use are out of range

+789 CDMA measurement failure; Fast Device Tune measurement MS Rx power levels in use are out of range.

+790 CDMA measurement failure; Fast Device Tune measurement unable to build frequency and power sequence tables. Measurement is unavailable. Check the Message Log for error details

+792 CDMA measurement failure; Fast Device Tune measurement first frequency in frequency sequence not in recognized frequency band
Digitial856 Measurement Errors

Error Message

Description

+701 Packet error rate measurement is not responding

This error message indicates an internal software or hardware error.

+702 Waveform quality measurement is not responding

This error message indicates an internal software or hardware error.

+703 Demodulation of ARQ Channel measurement is not responding

This error message indicates an internal software or hardware error.

+710 Demodulation of ARQ Channel measurement is only supported with enhanced reverse test application

This error message indicates an internal software or hardware error.