Session App Pre Configure

Session App Pre Configure

Last updated: July 23, 2008

This section is only applicable to the lab application.

In the Multi-Flow Packet Application, the profile IDs are needed to use separate RLP flows, and the RTC MAC parameters are needed to make the flows behave differently from one another. Without these two things, the IP flows can only use the default flows of RLP and RTC MAC, everything will work but without QoS optimizations. So the users must specify hundreds of IP, RLP and RTC MAC parameters to get the desired QoS behavior. In order to help users set these parameters, Pre Configure settings are supported by the test set.

Pre Configure settings are immediate actions, executing them will set the associated parameter values regardless of the test set state. Session App Pre Configure sets parameters for IP and RLP Flows. This setting is accessible only when Physical Layer Subtype is Subtype 2 or Subtype 3. (See Release A Physical Layer Subtype or Release B Physical Layer Subtype ). When a session is open, applying a Pre No ChangeConfigure setting will result in a session re-negotiation (see Session Negotiate State for details).

When the Session Application Type is Test Application or Default Packet Application , three Session App Pre Configure settings are accessible: Preset Values Pre Configure , IS-856 Protocol Default Values Pre Configure and Test App/ Default Packet App Pre Configure . When the Session Application Type is M-Flow Packet Application , four Session App Pre Configure settings are accessible: Preset Values Pre Configure , IS-856 Protocol Default Values Pre Configure , MFPA Max Best Effort / VT 64k Pre Configure and MFPA Best Effort / VT 64k Pre Configure . When the Session Application Type is Enhanced M-Flow Pkt App , five Session App Pre Configure settings are accessible: Preset Values Pre Configure , IS-856 Protocol Default Values Pre Configure , EMPA Max Best Effort / VT 64k Pre Configure , EMPA Best Effort / VT 64k Pre Configure , and EMPA VoIP Pre Configure.

Parameters values for Session App Pre Configure applying for session types of Test Application/ Default Packet Application / M-Flow Packet Application are listed in the Session App Pre Configure setting values (apply for session types of Test Application/ Default Packet Application / M-Flow Packet Application) .

Parameters values for Session App Pre Configure applying for session types of Enhanced M-Flow Pkt App are listed in the Session App Pre Configure setting values (apply for session type of Enhanced M-Flow Pkt App) .

Related Topics


GPIB Commands: CALL:APPLication

IP Config Info

RLP Info