This section is only applicable to the lab application.
Graphical Access Probe Power Setup
menu. Turn the knob to select the parameters and set the value as required for your test situation. For example,
Probe Power Step
to
2.0 dB
.
Probe Num Step
to
6
.
Probe Sequence Max
to
4
.
Preamble Length (Frames)
to
7
.
Close Menu
(
F6
) to close the
Graphical Access Probe Power Setup
menu.
Call Limit Mode
to
On
(
F10
on the
Call Parms 2 of 3
menu). See
How Do I Change Call Parameters?
for more details.It is recommended that you always turn Call Limit Mode on when measuring graphical access probe power. The easiest way to induce access probes from the access terminal is to page the access terminal. If you do not have call limit mode set to on, when you page the access terminal, the connection will complete, which clears the access probe power result from the measurement screen.
Set call limit mode back to off when you have finished measuring access probe power.
The measurement will not operate until you arm it by pressing the Start Single key.
Start Data Connection
(
F3
on the
Call Control
2 of 2
menu).
End Data Connection
(
F3
on the
Control
2 of 2
menu).
Call Limit Mode
back to
Off
.
Graphical Access Probe Power
, then
Close Measurement
(
F4
).
until 1 of 2
is displayed.
Graph Control
(
F2
) key.
Start
(
F3
) and
Span
(
F4
) to adjust the span of the graph display. The graph window can be adjusted to include the entire 120 second range or only a portion of the 120 second time period of particular interests. The graph can display up to 60 access probes, labeled 0 through 59.
Marker Mode
(
F1
) sets the mode of the active marker.
Position
is selected, use the
Marker Position
(
F2
) to position the marker at any bar across the current span of the graph. Measurement results that correspond with the bar at the position marker (in this example, the power levels for the 7th access probe and the time offset relative to the 1st access probe) are displayed above the graph and become highlighted in the table below the graph.
Delta
is selected, it first freezes the current position marker and uses it as a reference marker. A second marker is created at the position specified by the
Delta Position
(
F2
) offset from that of the position marker. Any change in power between the second marker and the position marker is calculated as delta values. Measurement results that correspond with the position marker and the delta marker (in this example, the two values to the right of the "Mkr" indicates the power levels for the 7th access probe and the time offset relative to the 1st access probe, and the two values to the right of the delta symbol indicates the delta power and time between the 9th access probe and the 7th access probe) are displayed above the graph and become highlighted in the table below the graph.For details on performing the steps below, see the General Procedure above. The 4.3.1 test can also be performed with Access Probe Power measurement, see Measuring Access Probe Power .
Cell Band
and
Channel
as needed and wait for access terminal automatically opening a session.
Probe Power Step
to
0 dB
. This ensures that all access probes in the probe sequence will transmit at the same power level, rather than incrementing in power.
Probe Sequence Max
to
1
.
Preamble Length
to
7
.
Open Loop Adjust
to
78 dB
or
81 dB
, depending upon band class (for example, use 78 for US Cellular band, or use 81 for US PCS band).
Call Limit Mode
to
On
.
Cell Power
) to
-25
,
-65
or approximately
-95 dBm/1.23 MHz
(value depends on band class and access terminal class) for tests 1-3 as specified by C.S0033.
Start Data Connection
.
Stop Data Connection
.Graphical Access Probe Power Measurement Description