CALL:T308

CALL:T308

Last updated: December 3, 2008

GPIB Command Conventions

CALL[:CELL]:T308

Function

GSM TA

This command is not applicable to the GSM Test Application.
GPRS TA

This command is not applicable to the GPRS Test Application.

EGPRS TA

This command is not applicable to the EGPRS Test Application.

GSM/GPRS LA

Sets the Call Release Timer value. See Configurable Timers .

EGPRS LA
Setting

Range: 1 to 60000 ms

Query

Range: 1 to 60000 ms

*RST setting

1000

Requirements

GSM/GPRS/ EGPRS LA

Revision: F.00.27 and above

Programming Example:

 
OUTPUT 714;"CALL:CELL:T308 500" 
! Set the expire time of T308 to 500ms.