Selects/queries the number of Multi-tone Audio measurements the test set will make when the SETup:MTAUDio:COUNt:STATe is ON. | ||
GPRS TA | ||
Setting | ||
10 | ||
OUTPUT 714;"SETUP:MTAUDIO:COUNT:NUMBER 10" ! Sets the audio multi-measurement count number to 10. |
Selects/queries the trigger arm state for Multi-Tone Audio measurements. | ||
GPRS TA | ||
Setting | ||
Range: 0 | 1 | ||
Single | 0 | OFF | ||
OUTPUT 714;"SETup:MTAudio:CONTinuous OFF" ! Selects single trigger mode. |
Sets/queries the Analyzer Downlink Reference Level parameter, which is used when making absolute measurements on the downlink. The reference must be set to absolute (see SETup:MTAudio:REFerence:MODE ) and the measurement mode must be downlink (see SETup:MTAudio:MEASurement:MODE ) for this setting to be used. | ||
GPRS TA | ||
Setting |
Range: 1 mV to 5 V RMS Resolution: 0.1 mV |
|
Range: 1 mV to 5 V RMS Resolution: 0.1 mV |
||
Setting |
Range: 0 to 100 % Resolution: 0.1 % |
|
Range: 0 to 100 % Resolution: 0.1 % |
||
1V | ||
OUTPUT 714;"SETup:MTAudio:REFerence:ABSolute:LEVel:DOWNlink 3.5" ! Sets the reference level for downlink absolute measurements to 3.5 volts RMS. |
Sets/queries the Analyzer Uplink Reference Level parameter, which is used when making absolute measurements on the uplink. The reference must be set to absolute (see SETup:MTAudio:REFerence:MODE ) and the measurement mode must be uplink (see SETup:MTAudio:MEASurement:MODE ) for this setting to be used. | ||
GPRS TA | ||
Setting |
Range: 0 to 100 % Resolution: 0.1 % |
|
Range: 0 to 100 % Resolution: 0.1 % |
||
10 % | ||
OUTPUT 714;"SETup:MTAudio:REFerence:ABSolute:LEVel:UPLink 5" ! Sets the reference level for uplink absolute measurements to 5 percent. |
Sets/queries the audio tone to be used as the reference when making multi-tone audio level measurements in relative reference mode. The reference must be set to relative (see SETup:MTAudio:REFerence:MODE ) for this setting to be used. | ||
GPRS TA | ||
Setting |
Range: 1 to 20 Resolution: 1 |
|
Range: 1 to 20 Resolution: 1 |
||
6 | ||
OUTPUT 714;"SETup:MTAudio:REFerence:RELative:TONE 3" ! Sets the reference audio tone for relative measurements to the third tone. |