Last updated: December 3, 2008
Sets/queries the test set that all prior sequential commands have completed and all prior overlapped commands have started indicating that the input buffer is synchronized. (See Call Processing Event Synchronization or Data Connection Processing Event Synchronization .) |
||
GPRS TA | ||
EGPRS TA | ||
Bit 12 of the status operation condition register is pulsed. See STATus:OPERation:CALL Condition Register Bit Assignment . |
||
See Status Subsystem Overview . See Call Processing Event Synchronization or Data Connection Processing Event Synchronization . |
||
Requirements | ||
OUTPUT 714;"SYSTEM:SYNCHRONIZED" ! Pulses bit 12 of the status operation condition register. OUTPUT 714;"SYSTEM:SYNCHRONIZED?" ! Returns a 1 indicating all prior sequential commands have completed and all overlapped ! commands have started. |