Maximum Waveform Frequencies by Model

33500 Series, Lower Frequency Models

33509B 33510B 33511B 33512B

Waveform Maximum Frequency
Sine 20 MHz
Square/Pulse 20 MHz
Noise 20 MHz
Ramp/Triangle 200 kHz
PRBS 50 Mbps
Arbitrary 160 MSa/s

33500 Series, Higher Frequency Models

33521A 33522A 33519B 33520B 33521B 33522B or other 33500 Series models with option 335BW1U or 335BW2U.

Waveform Maximum Frequency
Sine 30 MHz
Square/Pulse 30 MHz
Noise 30 MHz
Ramp/Triangle 200 kHz
PRBS 50 Mbps
Arbitrary 250 MSa/s

33600 Series, Lower Frequency Models

33611A 33612A

Waveform Maximum Frequency
Sine 60 MHz up to 10 Vpp
80 MHz up to 8 Vpp
Square/Pulse 50 MHz up to 10 Vpp
Noise 60 MHz up to 10 Vpp
80 MHz up to 8 Vpp
Ramp/Triangle 800 kHz
PRBS 100 Mbps
Arbitrary 660 MSa/s

33600 Series, Higher Frequency Models

33621A 33622A or other 33600 Series models with option 336BW1U or 336BW2U.

Waveform Maximum Frequency
Sine 60 MHz up to 10 Vpp
80 MHz up to 8 Vpp
120 MHz up to 4 Vpp
Square/Pulse 50 MHz up to 10 Vpp
100 MHz up to 4 Vpp
Noise 60 MHz up to 10 Vpp
80 MHz up to 8 Vpp
120 MHz up to 4 Vpp
Ramp/Triangle 800 kHz
PRBS 100 Mbps up to 10 Vpp
200 Mbps up to 4 Vpp
Arbitrary 1 GSa/s