Open Loop Adjust

Open Loop Adjust

Last updated: November 13, 2008

Open loop adjust is the nominal power to be used by the access terminal in the open loop power estimate (see Expected Power ).

Open Loop Adjust per Cell Band

Cell Band

Open Loop Adjust (dB)

US Cellular

78
US PCS 81
Japan CDMA 78
Korean PCS 81

NMT-450

78

IMT-2000

81

(Cellular) Upper 700 78

Secondary 800

78
US PCS 1900 81

AWS

81

PAMR 400

78

PAMR 800

78

Public Safety 700

78

Cellular Lower 700

78

Open loop adjust is sent in the Access Parameters message (see TAP/ETAP/MCTAP Data Connection Call Flow ).

Open loop adjust can be changed at any time and will be sent out in the next overhead message.

Related Topics


GPIB Command: CALL[:CELL]:APARameter:POWer:OLADjust <[:SELected]|:IMT2000|:JCDMa|:KPCS|:NMT450|:CELLular700|:SECondary800|:USCellular|:USPCs|:USPCs1900|AWService|PAMR400|PAMR800|PSAFety700|CLOWer700>

Manual Operation: How Do I Change Access Parameters?

Expected Power

Cell Band